1 /*
2 * TI Wakeup M3 for AMx3 SoCs Power Management Routines
3 *
4 * Copyright (C) 2015 Texas Instruments Incorporated - http://www.ti.com/
5 * Dave Gerlach <d-gerlach@ti.com>
6 *
7 * This program is free software; you can redistribute it and/or
8 * modify it under the terms of the GNU General Public License as
9 * published by the Free Software Foundation version 2.
10 *
11 * This program is distributed "as is" WITHOUT ANY WARRANTY of any
12 * kind, whether express or implied; without even the implied warranty
13 * of MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the
14 * GNU General Public License for more details.
15 */
17 #ifndef _LINUX_WKUP_M3_IPC_H
18 #define _LINUX_WKUP_M3_IPC_H
20 #define WKUP_M3_DEEPSLEEP 1
21 #define WKUP_M3_STANDBY 2
22 #define WKUP_M3_IDLE 3
24 #include <linux/mailbox_client.h>
26 struct wkup_m3_ipc_ops;
28 struct wkup_m3_ipc {
29 struct rproc *rproc;
31 void __iomem *ipc_mem_base;
32 struct device *dev;
34 int mem_type;
35 unsigned long resume_addr;
36 int vtt_conf;
37 int isolation_conf;
38 int state;
40 struct completion sync_complete;
41 struct mbox_client mbox_client;
42 struct mbox_chan *mbox;
44 struct wkup_m3_ipc_ops *ops;
45 int is_rtc_only;
46 };
48 struct wkup_m3_wakeup_src {
49 int irq_nr;
50 char src[10];
51 };
53 struct wkup_m3_ipc_ops {
54 void (*set_mem_type)(struct wkup_m3_ipc *m3_ipc, int mem_type);
55 void (*set_resume_address)(struct wkup_m3_ipc *m3_ipc, void *addr);
56 int (*prepare_low_power)(struct wkup_m3_ipc *m3_ipc, int state);
57 int (*finish_low_power)(struct wkup_m3_ipc *m3_ipc);
58 int (*request_pm_status)(struct wkup_m3_ipc *m3_ipc);
59 const char *(*request_wake_src)(struct wkup_m3_ipc *m3_ipc);
60 void (*set_rtc_only)(struct wkup_m3_ipc *m3_ipc);
61 };
63 struct wkup_m3_ipc *wkup_m3_ipc_get(void);
64 void wkup_m3_ipc_put(struct wkup_m3_ipc *m3_ipc);
65 void wkup_m3_set_rtc_only_mode(void);
66 #endif /* _LINUX_WKUP_M3_IPC_H */