1 /*
2 * Test cases for printf facility.
3 */
5 #define pr_fmt(fmt) KBUILD_MODNAME ": " fmt
7 #include <linux/bitmap.h>
8 #include <linux/init.h>
9 #include <linux/kernel.h>
10 #include <linux/module.h>
11 #include <linux/printk.h>
12 #include <linux/slab.h>
13 #include <linux/string.h>
15 static unsigned total_tests __initdata;
16 static unsigned failed_tests __initdata;
18 static char pbl_buffer[PAGE_SIZE] __initdata;
21 static bool __init
22 __check_eq_uint(const char *srcfile, unsigned int line,
23 const unsigned int exp_uint, unsigned int x)
24 {
25 if (exp_uint != x) {
26 pr_err("[%s:%u] expected %u, got %u\n",
27 srcfile, line, exp_uint, x);
28 return false;
29 }
30 return true;
31 }
34 static bool __init
35 __check_eq_bitmap(const char *srcfile, unsigned int line,
36 const unsigned long *exp_bmap, const unsigned long *bmap,
37 unsigned int nbits)
38 {
39 if (!bitmap_equal(exp_bmap, bmap, nbits)) {
40 pr_warn("[%s:%u] bitmaps contents differ: expected \"%*pbl\", got \"%*pbl\"\n",
41 srcfile, line,
42 nbits, exp_bmap, nbits, bmap);
43 return false;
44 }
45 return true;
46 }
48 static bool __init
49 __check_eq_pbl(const char *srcfile, unsigned int line,
50 const char *expected_pbl,
51 const unsigned long *bitmap, unsigned int nbits)
52 {
53 snprintf(pbl_buffer, sizeof(pbl_buffer), "%*pbl", nbits, bitmap);
54 if (strcmp(expected_pbl, pbl_buffer)) {
55 pr_warn("[%s:%u] expected \"%s\", got \"%s\"\n",
56 srcfile, line,
57 expected_pbl, pbl_buffer);
58 return false;
59 }
60 return true;
61 }
63 static bool __init
64 __check_eq_u32_array(const char *srcfile, unsigned int line,
65 const u32 *exp_arr, unsigned int exp_len,
66 const u32 *arr, unsigned int len) __used;
67 static bool __init
68 __check_eq_u32_array(const char *srcfile, unsigned int line,
69 const u32 *exp_arr, unsigned int exp_len,
70 const u32 *arr, unsigned int len)
71 {
72 if (exp_len != len) {
73 pr_warn("[%s:%u] array length differ: expected %u, got %u\n",
74 srcfile, line,
75 exp_len, len);
76 return false;
77 }
79 if (memcmp(exp_arr, arr, len*sizeof(*arr))) {
80 pr_warn("[%s:%u] array contents differ\n", srcfile, line);
81 print_hex_dump(KERN_WARNING, " exp: ", DUMP_PREFIX_OFFSET,
82 32, 4, exp_arr, exp_len*sizeof(*exp_arr), false);
83 print_hex_dump(KERN_WARNING, " got: ", DUMP_PREFIX_OFFSET,
84 32, 4, arr, len*sizeof(*arr), false);
85 return false;
86 }
88 return true;
89 }
91 #define __expect_eq(suffix, ...) \
92 ({ \
93 int result = 0; \
94 total_tests++; \
95 if (!__check_eq_ ## suffix(__FILE__, __LINE__, \
96 ##__VA_ARGS__)) { \
97 failed_tests++; \
98 result = 1; \
99 } \
100 result; \
101 })
103 #define expect_eq_uint(...) __expect_eq(uint, ##__VA_ARGS__)
104 #define expect_eq_bitmap(...) __expect_eq(bitmap, ##__VA_ARGS__)
105 #define expect_eq_pbl(...) __expect_eq(pbl, ##__VA_ARGS__)
106 #define expect_eq_u32_array(...) __expect_eq(u32_array, ##__VA_ARGS__)
108 static void __init test_zero_clear(void)
109 {
110 DECLARE_BITMAP(bmap, 1024);
112 /* Known way to set all bits */
113 memset(bmap, 0xff, 128);
115 expect_eq_pbl("0-22", bmap, 23);
116 expect_eq_pbl("0-1023", bmap, 1024);
118 /* single-word bitmaps */
119 bitmap_clear(bmap, 0, 9);
120 expect_eq_pbl("9-1023", bmap, 1024);
122 bitmap_zero(bmap, 35);
123 expect_eq_pbl("64-1023", bmap, 1024);
125 /* cross boundaries operations */
126 bitmap_clear(bmap, 79, 19);
127 expect_eq_pbl("64-78,98-1023", bmap, 1024);
129 bitmap_zero(bmap, 115);
130 expect_eq_pbl("128-1023", bmap, 1024);
132 /* Zeroing entire area */
133 bitmap_zero(bmap, 1024);
134 expect_eq_pbl("", bmap, 1024);
135 }
137 static void __init test_fill_set(void)
138 {
139 DECLARE_BITMAP(bmap, 1024);
141 /* Known way to clear all bits */
142 memset(bmap, 0x00, 128);
144 expect_eq_pbl("", bmap, 23);
145 expect_eq_pbl("", bmap, 1024);
147 /* single-word bitmaps */
148 bitmap_set(bmap, 0, 9);
149 expect_eq_pbl("0-8", bmap, 1024);
151 bitmap_fill(bmap, 35);
152 expect_eq_pbl("0-63", bmap, 1024);
154 /* cross boundaries operations */
155 bitmap_set(bmap, 79, 19);
156 expect_eq_pbl("0-63,79-97", bmap, 1024);
158 bitmap_fill(bmap, 115);
159 expect_eq_pbl("0-127", bmap, 1024);
161 /* Zeroing entire area */
162 bitmap_fill(bmap, 1024);
163 expect_eq_pbl("0-1023", bmap, 1024);
164 }
166 static void __init test_copy(void)
167 {
168 DECLARE_BITMAP(bmap1, 1024);
169 DECLARE_BITMAP(bmap2, 1024);
171 bitmap_zero(bmap1, 1024);
172 bitmap_zero(bmap2, 1024);
174 /* single-word bitmaps */
175 bitmap_set(bmap1, 0, 19);
176 bitmap_copy(bmap2, bmap1, 23);
177 expect_eq_pbl("0-18", bmap2, 1024);
179 bitmap_set(bmap2, 0, 23);
180 bitmap_copy(bmap2, bmap1, 23);
181 expect_eq_pbl("0-18", bmap2, 1024);
183 /* multi-word bitmaps */
184 bitmap_set(bmap1, 0, 109);
185 bitmap_copy(bmap2, bmap1, 1024);
186 expect_eq_pbl("0-108", bmap2, 1024);
188 bitmap_fill(bmap2, 1024);
189 bitmap_copy(bmap2, bmap1, 1024);
190 expect_eq_pbl("0-108", bmap2, 1024);
192 /* the following tests assume a 32- or 64-bit arch (even 128b
193 * if we care)
194 */
196 bitmap_fill(bmap2, 1024);
197 bitmap_copy(bmap2, bmap1, 109); /* ... but 0-padded til word length */
198 expect_eq_pbl("0-108,128-1023", bmap2, 1024);
200 bitmap_fill(bmap2, 1024);
201 bitmap_copy(bmap2, bmap1, 97); /* ... but aligned on word length */
202 expect_eq_pbl("0-108,128-1023", bmap2, 1024);
203 }
205 #define PARSE_TIME 0x1
207 struct test_bitmap_parselist{
208 const int errno;
209 const char *in;
210 const unsigned long *expected;
211 const int nbits;
212 const int flags;
213 };
215 static const unsigned long exp[] __initconst = {
216 BITMAP_FROM_U64(1),
217 BITMAP_FROM_U64(2),
218 BITMAP_FROM_U64(0x0000ffff),
219 BITMAP_FROM_U64(0xffff0000),
220 BITMAP_FROM_U64(0x55555555),
221 BITMAP_FROM_U64(0xaaaaaaaa),
222 BITMAP_FROM_U64(0x11111111),
223 BITMAP_FROM_U64(0x22222222),
224 BITMAP_FROM_U64(0xffffffff),
225 BITMAP_FROM_U64(0xfffffffe),
226 BITMAP_FROM_U64(0x3333333311111111ULL),
227 BITMAP_FROM_U64(0xffffffff77777777ULL)
228 };
230 static const unsigned long exp2[] __initconst = {
231 BITMAP_FROM_U64(0x3333333311111111ULL),
232 BITMAP_FROM_U64(0xffffffff77777777ULL)
233 };
235 static const struct test_bitmap_parselist parselist_tests[] __initconst = {
236 #define step (sizeof(u64) / sizeof(unsigned long))
238 {0, "0", &exp[0], 8, 0},
239 {0, "1", &exp[1 * step], 8, 0},
240 {0, "0-15", &exp[2 * step], 32, 0},
241 {0, "16-31", &exp[3 * step], 32, 0},
242 {0, "0-31:1/2", &exp[4 * step], 32, 0},
243 {0, "1-31:1/2", &exp[5 * step], 32, 0},
244 {0, "0-31:1/4", &exp[6 * step], 32, 0},
245 {0, "1-31:1/4", &exp[7 * step], 32, 0},
246 {0, "0-31:4/4", &exp[8 * step], 32, 0},
247 {0, "1-31:4/4", &exp[9 * step], 32, 0},
248 {0, "0-31:1/4,32-63:2/4", &exp[10 * step], 64, 0},
249 {0, "0-31:3/4,32-63:4/4", &exp[11 * step], 64, 0},
251 {0, "0-31:1/4,32-63:2/4,64-95:3/4,96-127:4/4", exp2, 128, 0},
253 {0, "0-2047:128/256", NULL, 2048, PARSE_TIME},
255 {-EINVAL, "-1", NULL, 8, 0},
256 {-EINVAL, "-0", NULL, 8, 0},
257 {-EINVAL, "10-1", NULL, 8, 0},
258 {-EINVAL, "0-31:", NULL, 8, 0},
259 {-EINVAL, "0-31:0", NULL, 8, 0},
260 {-EINVAL, "0-31:0/0", NULL, 8, 0},
261 {-EINVAL, "0-31:1/0", NULL, 8, 0},
262 {-EINVAL, "0-31:10/1", NULL, 8, 0},
263 };
265 static void __init test_bitmap_parselist(void)
266 {
267 int i;
268 int err;
269 cycles_t cycles;
270 DECLARE_BITMAP(bmap, 2048);
272 for (i = 0; i < ARRAY_SIZE(parselist_tests); i++) {
273 #define ptest parselist_tests[i]
275 cycles = get_cycles();
276 err = bitmap_parselist(ptest.in, bmap, ptest.nbits);
277 cycles = get_cycles() - cycles;
279 if (err != ptest.errno) {
280 pr_err("test %d: input is %s, errno is %d, expected %d\n",
281 i, ptest.in, err, ptest.errno);
282 continue;
283 }
285 if (!err && ptest.expected
286 && !__bitmap_equal(bmap, ptest.expected, ptest.nbits)) {
287 pr_err("test %d: input is %s, result is 0x%lx, expected 0x%lx\n",
288 i, ptest.in, bmap[0], *ptest.expected);
289 continue;
290 }
292 if (ptest.flags & PARSE_TIME)
293 pr_err("test %d: input is '%s' OK, Time: %llu\n",
294 i, ptest.in,
295 (unsigned long long)cycles);
296 }
297 }
299 #define EXP_BYTES (sizeof(exp) * 8)
301 static void __init test_bitmap_arr32(void)
302 {
303 unsigned int nbits, next_bit;
304 u32 arr[sizeof(exp) / 4];
305 DECLARE_BITMAP(bmap2, EXP_BYTES);
307 memset(arr, 0xa5, sizeof(arr));
309 for (nbits = 0; nbits < EXP_BYTES; ++nbits) {
310 bitmap_to_arr32(arr, exp, nbits);
311 bitmap_from_arr32(bmap2, arr, nbits);
312 expect_eq_bitmap(bmap2, exp, nbits);
314 next_bit = find_next_bit(bmap2,
315 round_up(nbits, BITS_PER_LONG), nbits);
316 if (next_bit < round_up(nbits, BITS_PER_LONG))
317 pr_err("bitmap_copy_arr32(nbits == %d:"
318 " tail is not safely cleared: %d\n",
319 nbits, next_bit);
321 if (nbits < EXP_BYTES - 32)
322 expect_eq_uint(arr[DIV_ROUND_UP(nbits, 32)],
323 0xa5a5a5a5);
324 }
325 }
327 static void noinline __init test_mem_optimisations(void)
328 {
329 DECLARE_BITMAP(bmap1, 1024);
330 DECLARE_BITMAP(bmap2, 1024);
331 unsigned int start, nbits;
333 for (start = 0; start < 1024; start += 8) {
334 for (nbits = 0; nbits < 1024 - start; nbits += 8) {
335 memset(bmap1, 0x5a, sizeof(bmap1));
336 memset(bmap2, 0x5a, sizeof(bmap2));
338 bitmap_set(bmap1, start, nbits);
339 __bitmap_set(bmap2, start, nbits);
340 if (!bitmap_equal(bmap1, bmap2, 1024)) {
341 printk("set not equal %d %d\n", start, nbits);
342 failed_tests++;
343 }
344 if (!__bitmap_equal(bmap1, bmap2, 1024)) {
345 printk("set not __equal %d %d\n", start, nbits);
346 failed_tests++;
347 }
349 bitmap_clear(bmap1, start, nbits);
350 __bitmap_clear(bmap2, start, nbits);
351 if (!bitmap_equal(bmap1, bmap2, 1024)) {
352 printk("clear not equal %d %d\n", start, nbits);
353 failed_tests++;
354 }
355 if (!__bitmap_equal(bmap1, bmap2, 1024)) {
356 printk("clear not __equal %d %d\n", start,
357 nbits);
358 failed_tests++;
359 }
360 }
361 }
362 }
364 static int __init test_bitmap_init(void)
365 {
366 test_zero_clear();
367 test_fill_set();
368 test_copy();
369 test_bitmap_arr32();
370 test_bitmap_parselist();
371 test_mem_optimisations();
373 if (failed_tests == 0)
374 pr_info("all %u tests passed\n", total_tests);
375 else
376 pr_warn("failed %u out of %u tests\n",
377 failed_tests, total_tests);
379 return failed_tests ? -EINVAL : 0;
380 }
382 static void __exit test_bitmap_cleanup(void)
383 {
384 }
386 module_init(test_bitmap_init);
387 module_exit(test_bitmap_cleanup);
389 MODULE_AUTHOR("david decotigny <david.decotigny@googlers.com>");
390 MODULE_LICENSE("GPL");