// SPDX-License-Identifier: GPL-2.0 /* * Device Tree file for Cortina systems Gemini SoC */ #include #include #include #include / { soc { #address-cells = <1>; #size-cells = <1>; ranges; compatible = "simple-bus"; interrupt-parent = <&intcon>; flash@30000000 { compatible = "cortina,gemini-flash", "cfi-flash"; syscon = <&syscon>; pinctrl-names = "default"; pinctrl-0 = <&pflash_default_pins>; bank-width = <2>; #address-cells = <1>; #size-cells = <1>; status = "disabled"; }; syscon: syscon@40000000 { compatible = "cortina,gemini-syscon", "syscon", "simple-mfd"; reg = <0x40000000 0x1000>; #clock-cells = <1>; #reset-cells = <1>; syscon-reboot { compatible = "syscon-reboot"; regmap = <&syscon>; /* GLOBAL_RESET register */ offset = <0x0c>; /* RESET_GLOBAL | RESET_CPU1 */ mask = <0xC0000000>; }; pinctrl { compatible = "cortina,gemini-pinctrl"; regmap = <&syscon>; /* Hog the DRAM pins */ pinctrl-names = "default"; pinctrl-0 = <&dram_default_pins>, <&system_default_pins>, <&vcontrol_default_pins>; dram_default_pins: pinctrl-dram { mux { function = "dram"; groups = "dramgrp"; }; }; rtc_default_pins: pinctrl-rtc { mux { function = "rtc"; groups = "rtcgrp"; }; }; power_default_pins: pinctrl-power { mux { function = "power"; groups = "powergrp"; }; }; cir_default_pins: pinctrl-cir { mux { function = "cir"; groups = "cirgrp"; }; }; system_default_pins: pinctrl-system { mux { function = "system"; groups = "systemgrp"; }; }; vcontrol_default_pins: pinctrl-vcontrol { mux { function = "vcontrol"; groups = "vcontrolgrp"; }; }; ice_default_pins: pinctrl-ice { mux { function = "ice"; groups = "icegrp"; }; }; uart_default_pins: pinctrl-uart { mux { function = "uart"; groups = "uartrxtxgrp"; }; }; pflash_default_pins: pinctrl-pflash { mux { function = "pflash"; groups = "pflashgrp"; }; }; usb_default_pins: pinctrl-usb { mux { function = "usb"; groups = "usbgrp"; }; }; gmii_default_pins: pinctrl-gmii { /* * Only activate GMAC0 by default since * GMAC1 will overlap with 8 GPIO lines * gpio2a, gpio2b. Overlay groups with * "gmii_gmac0_grp", "gmii_gmac1_grp" for * both ethernet interfaces. */ mux { function = "gmii"; groups = "gmii_gmac0_grp"; }; }; pci_default_pins: pinctrl-pci { mux { function = "pci"; groups = "pcigrp"; }; }; sata_default_pins: pinctrl-sata { mux { function = "sata"; groups = "satagrp"; }; }; /* Activate both groups of pins for this state */ sata_and_ide_pins: pinctrl-sata-ide { mux0 { function = "sata"; groups = "satagrp"; }; mux1 { function = "ide"; groups = "idegrp"; }; }; tvc_default_pins: pinctrl-tvc { mux { function = "tvc"; groups = "tvcgrp"; }; }; }; }; watchdog@41000000 { compatible = "cortina,gemini-watchdog", "faraday,ftwdt010"; reg = <0x41000000 0x1000>; interrupts = <3 IRQ_TYPE_LEVEL_HIGH>; resets = <&syscon GEMINI_RESET_WDOG>; clocks = <&syscon GEMINI_CLK_APB>; clock-names = "PCLK"; }; uart0: serial@42000000 { compatible = "ns16550a"; reg = <0x42000000 0x100>; resets = <&syscon GEMINI_RESET_UART>; clocks = <&syscon GEMINI_CLK_UART>; interrupts = <18 IRQ_TYPE_LEVEL_HIGH>; pinctrl-names = "default"; pinctrl-0 = <&uart_default_pins>; reg-shift = <2>; }; timer@43000000 { compatible = "faraday,fttmr010"; reg = <0x43000000 0x1000>; interrupt-parent = <&intcon>; interrupts = <14 IRQ_TYPE_EDGE_FALLING>, /* Timer 1 */ <15 IRQ_TYPE_EDGE_FALLING>, /* Timer 2 */ <16 IRQ_TYPE_EDGE_FALLING>; /* Timer 3 */ resets = <&syscon GEMINI_RESET_TIMER>; /* APB clock or RTC clock */ clocks = <&syscon GEMINI_CLK_APB>, <&syscon GEMINI_CLK_RTC>; clock-names = "PCLK", "EXTCLK"; syscon = <&syscon>; }; rtc@45000000 { compatible = "cortina,gemini-rtc"; reg = <0x45000000 0x100>; interrupts = <17 IRQ_TYPE_LEVEL_HIGH>; resets = <&syscon GEMINI_RESET_RTC>; clocks = <&syscon GEMINI_CLK_APB>, <&syscon GEMINI_CLK_RTC>; clock-names = "PCLK", "EXTCLK"; pinctrl-names = "default"; pinctrl-0 = <&rtc_default_pins>; }; sata: sata@46000000 { compatible = "cortina,gemini-sata-bridge"; reg = <0x46000000 0x100>; resets = <&syscon GEMINI_RESET_SATA0>, <&syscon GEMINI_RESET_SATA1>; reset-names = "sata0", "sata1"; clocks = <&syscon GEMINI_CLK_GATE_SATA0>, <&syscon GEMINI_CLK_GATE_SATA1>; clock-names = "SATA0_PCLK", "SATA1_PCLK"; /* * This defines the special "ide" state that needs * to be explicitly enabled to enable the IDE pins, * as these pins are normally used for other things. */ pinctrl-names = "default", "ide"; pinctrl-0 = <&sata_default_pins>; pinctrl-1 = <&sata_and_ide_pins>; syscon = <&syscon>; status = "disabled"; }; intcon: interrupt-controller@48000000 { compatible = "faraday,ftintc010"; reg = <0x48000000 0x1000>; resets = <&syscon GEMINI_RESET_INTCON0>; interrupt-controller; #interrupt-cells = <2>; }; power-controller@4b000000 { compatible = "cortina,gemini-power-controller"; reg = <0x4b000000 0x100>; interrupts = <26 IRQ_TYPE_EDGE_RISING>; pinctrl-names = "default"; pinctrl-0 = <&power_default_pins>; }; gpio0: gpio@4d000000 { compatible = "cortina,gemini-gpio", "faraday,ftgpio010"; reg = <0x4d000000 0x100>; interrupts = <22 IRQ_TYPE_LEVEL_HIGH>; resets = <&syscon GEMINI_RESET_GPIO0>; clocks = <&syscon GEMINI_CLK_APB>; gpio-controller; #gpio-cells = <2>; interrupt-controller; #interrupt-cells = <2>; }; gpio1: gpio@4e000000 { compatible = "cortina,gemini-gpio", "faraday,ftgpio010"; reg = <0x4e000000 0x100>; interrupts = <23 IRQ_TYPE_LEVEL_HIGH>; resets = <&syscon GEMINI_RESET_GPIO1>; clocks = <&syscon GEMINI_CLK_APB>; gpio-controller; #gpio-cells = <2>; interrupt-controller; #interrupt-cells = <2>; }; gpio2: gpio@4f000000 { compatible = "cortina,gemini-gpio", "faraday,ftgpio010"; reg = <0x4f000000 0x100>; interrupts = <24 IRQ_TYPE_LEVEL_HIGH>; resets = <&syscon GEMINI_RESET_GPIO2>; clocks = <&syscon GEMINI_CLK_APB>; gpio-controller; #gpio-cells = <2>; interrupt-controller; #interrupt-cells = <2>; }; pci@50000000 { compatible = "cortina,gemini-pci", "faraday,ftpci100"; /* * The first 256 bytes in the IO range is actually used * to configure the host bridge. */ reg = <0x50000000 0x100>; resets = <&syscon GEMINI_RESET_PCI>; clocks = <&syscon GEMINI_CLK_GATE_PCI>, <&syscon GEMINI_CLK_PCI>; clock-names = "PCLK", "PCICLK"; pinctrl-names = "default"; pinctrl-0 = <&pci_default_pins>; #address-cells = <3>; #size-cells = <2>; #interrupt-cells = <1>; status = "disabled"; bus-range = <0x00 0xff>; /* PCI ranges mappings */ ranges = /* 1MiB I/O space 0x50000000-0x500fffff */ <0x01000000 0 0 0x50000000 0 0x00100000>, /* 128MiB non-prefetchable memory 0x58000000-0x5fffffff */ <0x02000000 0 0x58000000 0x58000000 0 0x08000000>; /* DMA ranges */ dma-ranges = /* 128MiB at 0x00000000-0x07ffffff */ <0x02000000 0 0x00000000 0x00000000 0 0x08000000>, /* 64MiB at 0x00000000-0x03ffffff */ <0x02000000 0 0x00000000 0x00000000 0 0x04000000>, /* 64MiB at 0x00000000-0x03ffffff */ <0x02000000 0 0x00000000 0x00000000 0 0x04000000>; /* * This PCI host bridge variant has a cascaded interrupt * controller embedded in the host bridge. */ pci_intc: interrupt-controller { interrupt-parent = <&intcon>; interrupts = <8 IRQ_TYPE_LEVEL_HIGH>; interrupt-controller; #address-cells = <0>; #interrupt-cells = <1>; }; }; ethernet@60000000 { compatible = "cortina,gemini-ethernet"; reg = <0x60000000 0x4000>, /* Global registers, queue */ <0x60004000 0x2000>, /* V-bit */ <0x60006000 0x2000>; /* A-bit */ pinctrl-names = "default"; pinctrl-0 = <&gmii_default_pins>; status = "disabled"; #address-cells = <1>; #size-cells = <1>; ranges; gmac0: ethernet-port@0 { compatible = "cortina,gemini-ethernet-port"; reg = <0x60008000 0x2000>, /* Port 0 DMA/TOE */ <0x6000a000 0x2000>; /* Port 0 GMAC */ interrupt-parent = <&intcon>; interrupts = <1 IRQ_TYPE_LEVEL_HIGH>; resets = <&syscon GEMINI_RESET_GMAC0>; clocks = <&syscon GEMINI_CLK_GATE_GMAC0>; clock-names = "PCLK"; }; gmac1: ethernet-port@1 { compatible = "cortina,gemini-ethernet-port"; reg = <0x6000c000 0x2000>, /* Port 1 DMA/TOE */ <0x6000e000 0x2000>; /* Port 1 GMAC */ interrupt-parent = <&intcon>; interrupts = <2 IRQ_TYPE_LEVEL_HIGH>; resets = <&syscon GEMINI_RESET_GMAC1>; clocks = <&syscon GEMINI_CLK_GATE_GMAC1>; clock-names = "PCLK"; }; }; ata@63000000 { compatible = "cortina,gemini-pata", "faraday,ftide010"; reg = <0x63000000 0x1000>; interrupts = <4 IRQ_TYPE_EDGE_RISING>; resets = <&syscon GEMINI_RESET_IDE>; clocks = <&syscon GEMINI_CLK_GATE_IDE>; clock-names = "PCLK"; sata = <&sata>; status = "disabled"; }; ata@63400000 { compatible = "cortina,gemini-pata", "faraday,ftide010"; reg = <0x63400000 0x1000>; interrupts = <5 IRQ_TYPE_EDGE_RISING>; resets = <&syscon GEMINI_RESET_IDE>; clocks = <&syscon GEMINI_CLK_GATE_IDE>; clock-names = "PCLK"; sata = <&sata>; status = "disabled"; }; dma-controller@67000000 { compatible = "faraday,ftdma020", "arm,pl080", "arm,primecell"; /* Faraday Technology FTDMAC020 variant */ arm,primecell-periphid = <0x0003b080>; reg = <0x67000000 0x1000>; interrupts = <9 IRQ_TYPE_EDGE_RISING>; resets = <&syscon GEMINI_RESET_DMAC>; clocks = <&syscon GEMINI_CLK_AHB>; clock-names = "apb_pclk"; /* Bus interface AHB1 (AHB0) is totally tilted */ lli-bus-interface-ahb2; mem-bus-interface-ahb2; memcpy-burst-size = <256>; memcpy-bus-width = <32>; #dma-cells = <2>; }; display-controller@6a000000 { compatible = "cortina,gemini-tvc", "faraday,tve200"; reg = <0x6a000000 0x1000>; interrupts = <13 IRQ_TYPE_EDGE_RISING>; resets = <&syscon GEMINI_RESET_TVC>; clocks = <&syscon GEMINI_CLK_GATE_TVC>, <&syscon GEMINI_CLK_TVC>; clock-names = "PCLK", "TVE"; pinctrl-names = "default"; pinctrl-0 = <&tvc_default_pins>; #address-cells = <1>; #size-cells = <0>; status = "disabled"; }; }; };