// SPDX-License-Identifier: GPL-2.0 /* * Common support for CompuLab SB-T35 used on SBC-T3530, SBC-T3517 and SBC-T3730 */ / { tfp410: encoder { compatible = "ti,tfp410"; powerdown-gpios = <&gpio2 22 GPIO_ACTIVE_LOW>; /* gpio_54 */ pinctrl-names = "default"; pinctrl-0 = <&tfp410_pins>; ports { #address-cells = <1>; #size-cells = <0>; port@0 { reg = <0>; tfp410_in: endpoint { remote-endpoint = <&dpi_out>; }; }; port@1 { reg = <1>; tfp410_out: endpoint { remote-endpoint = <&dvi_connector_in>; }; }; }; }; dvi0: dvi-connector { compatible = "dvi-connector"; label = "dvi"; port { dvi_connector_in: endpoint { remote-endpoint = <&tfp410_out>; }; }; }; audio_amp: audio_amp { compatible = "regulator-fixed"; regulator-name = "audio_amp"; pinctrl-names = "default"; pinctrl-0 = <&sb_t35_audio_amp>; gpio = <&gpio2 29 GPIO_ACTIVE_LOW>; /* gpio_61 */ regulator-always-on; }; }; &omap3_pmx_core { smsc2_pins: pinmux_smsc2_pins { pinctrl-single,pins = < OMAP3_CORE1_IOPAD(0x20b6, PIN_OUTPUT | MUX_MODE0) /* gpmc_ncs4.gpmc_ncs4 */ OMAP3_CORE1_IOPAD(0x20d2, PIN_INPUT_PULLUP | MUX_MODE4) /* gpmc_wait3.gpio_65 */ >; }; tfp410_pins: pinmux_tfp410_pins { pinctrl-single,pins = < OMAP3_CORE1_IOPAD(0x20b4, PIN_OUTPUT | MUX_MODE4) /* gpmc_ncs3.gpio_54 */ >; }; i2c3_pins: pinmux_i2c3_pins { pinctrl-single,pins = < OMAP3_CORE1_IOPAD(0x21c2, PIN_INPUT_PULLUP | MUX_MODE0) /* i2c3_scl */ OMAP3_CORE1_IOPAD(0x21c4, PIN_INPUT_PULLUP | MUX_MODE0) /* i2c3_sda */ >; }; sb_t35_audio_amp: pinmux_sb_t35_audio_amp { pinctrl-single,pins = < OMAP3_CORE1_IOPAD(0x20c8, PIN_OUTPUT | MUX_MODE4) /* gpmc_nbe1.gpio_61 */ >; }; }; &i2c3 { pinctrl-names = "default"; pinctrl-0 = <&i2c3_pins>; clock-frequency = <400000>; at24@50 { compatible = "atmel,24c02"; pagesize = <16>; reg = <0x50>; }; }; &gpmc { ranges = <4 0 0x2d000000 0x01000000>; smsc2: ethernet@4,0 { compatible = "smsc,lan9221", "smsc,lan9115"; pinctrl-names = "default"; pinctrl-0 = <&smsc2_pins>; interrupt-parent = <&gpio3>; interrupts = <1 IRQ_TYPE_LEVEL_LOW>; reg = <4 0 0xff>; bank-width = <2>; gpmc,device-width = <1>; gpmc,cycle2cycle-samecsen = <1>; gpmc,cycle2cycle-diffcsen = <1>; gpmc,cs-on-ns = <5>; gpmc,cs-rd-off-ns = <150>; gpmc,cs-wr-off-ns = <150>; gpmc,adv-on-ns = <0>; gpmc,adv-rd-off-ns = <15>; gpmc,adv-wr-off-ns = <40>; gpmc,oe-on-ns = <45>; gpmc,oe-off-ns = <140>; gpmc,we-on-ns = <45>; gpmc,we-off-ns = <140>; gpmc,rd-cycle-ns = <155>; gpmc,wr-cycle-ns = <155>; gpmc,access-ns = <120>; gpmc,page-burst-access-ns = <20>; gpmc,bus-turnaround-ns = <75>; gpmc,cycle2cycle-delay-ns = <75>; gpmc,wait-monitoring-ns = <0>; gpmc,clk-activation-ns = <0>; gpmc,wr-data-mux-bus-ns = <0>; gpmc,wr-access-ns = <0>; vddvario-supply = <&vddvario>; vdd33a-supply = <&vdd33a>; reg-io-width = <4>; smsc,save-mac-address; }; };