/* * arch/arm/include/asm/pgtable-3level-hwdef.h * * Copyright (C) 2011 ARM Ltd. * Author: Catalin Marinas * * This program is free software; you can redistribute it and/or modify * it under the terms of the GNU General Public License version 2 as * published by the Free Software Foundation. * * This program is distributed in the hope that it will be useful, * but WITHOUT ANY WARRANTY; without even the implied warranty of * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the * GNU General Public License for more details. * * You should have received a copy of the GNU General Public License * along with this program; if not, write to the Free Software * Foundation, Inc., 59 Temple Place, Suite 330, Boston, MA 02111-1307 USA */ #ifndef _ASM_PGTABLE_3LEVEL_HWDEF_H #define _ASM_PGTABLE_3LEVEL_HWDEF_H /* * Hardware page table definitions. * * + Level 1/2 descriptor * - common */ #define PMD_TYPE_MASK (_AT(pmdval_t, 3) << 0) #define PMD_TYPE_FAULT (_AT(pmdval_t, 0) << 0) #define PMD_TYPE_TABLE (_AT(pmdval_t, 3) << 0) #define PMD_TYPE_SECT (_AT(pmdval_t, 1) << 0) #define PMD_TABLE_BIT (_AT(pmdval_t, 1) << 1) #define PMD_BIT4 (_AT(pmdval_t, 0)) #define PMD_DOMAIN(x) (_AT(pmdval_t, 0)) #define PMD_APTABLE_SHIFT (61) #define PMD_APTABLE (_AT(pgdval_t, 3) << PGD_APTABLE_SHIFT) #define PMD_PXNTABLE (_AT(pgdval_t, 1) << 59) /* * - section */ #define PMD_SECT_BUFFERABLE (_AT(pmdval_t, 1) << 2) #define PMD_SECT_CACHEABLE (_AT(pmdval_t, 1) << 3) #define PMD_SECT_USER (_AT(pmdval_t, 1) << 6) /* AP[1] */ #define PMD_SECT_AP2 (_AT(pmdval_t, 1) << 7) /* read only */ #define PMD_SECT_S (_AT(pmdval_t, 3) << 8) #define PMD_SECT_AF (_AT(pmdval_t, 1) << 10) #define PMD_SECT_nG (_AT(pmdval_t, 1) << 11) #define PMD_SECT_PXN (_AT(pmdval_t, 1) << 53) #define PMD_SECT_XN (_AT(pmdval_t, 1) << 54) #define PMD_SECT_AP_WRITE (_AT(pmdval_t, 0)) #define PMD_SECT_AP_READ (_AT(pmdval_t, 0)) #define PMD_SECT_AP1 (_AT(pmdval_t, 1) << 6) #define PMD_SECT_TEX(x) (_AT(pmdval_t, 0)) /* * AttrIndx[2:0] encoding (mapping attributes defined in the MAIR* registers). */ #define PMD_SECT_UNCACHED (_AT(pmdval_t, 0) << 2) /* strongly ordered */ #define PMD_SECT_BUFFERED (_AT(pmdval_t, 1) << 2) /* normal non-cacheable */ #define PMD_SECT_WT (_AT(pmdval_t, 2) << 2) /* normal inner write-through */ #define PMD_SECT_WB (_AT(pmdval_t, 3) << 2) /* normal inner write-back */ #define PMD_SECT_WBWA (_AT(pmdval_t, 7) << 2) /* normal inner write-alloc */ #define PMD_SECT_CACHE_MASK (_AT(pmdval_t, 7) << 2) /* * + Level 3 descriptor (PTE) */ #define PTE_TYPE_MASK (_AT(pteval_t, 3) << 0) #define PTE_TYPE_FAULT (_AT(pteval_t, 0) << 0) #define PTE_TYPE_PAGE (_AT(pteval_t, 3) << 0) #define PTE_TABLE_BIT (_AT(pteval_t, 1) << 1) #define PTE_BUFFERABLE (_AT(pteval_t, 1) << 2) /* AttrIndx[0] */ #define PTE_CACHEABLE (_AT(pteval_t, 1) << 3) /* AttrIndx[1] */ #define PTE_AP2 (_AT(pteval_t, 1) << 7) /* AP[2] */ #define PTE_EXT_SHARED (_AT(pteval_t, 3) << 8) /* SH[1:0], inner shareable */ #define PTE_EXT_AF (_AT(pteval_t, 1) << 10) /* Access Flag */ #define PTE_EXT_NG (_AT(pteval_t, 1) << 11) /* nG */ #define PTE_EXT_PXN (_AT(pteval_t, 1) << 53) /* PXN */ #define PTE_EXT_XN (_AT(pteval_t, 1) << 54) /* XN */ /* * 40-bit physical address supported. */ #define PHYS_MASK_SHIFT (40) #define PHYS_MASK ((1ULL << PHYS_MASK_SHIFT) - 1) /* * TTBR0/TTBR1 split (PAGE_OFFSET): * 0x40000000: T0SZ = 2, T1SZ = 0 (not used) * 0x80000000: T0SZ = 0, T1SZ = 1 * 0xc0000000: T0SZ = 0, T1SZ = 2 * * Only use this feature if PHYS_OFFSET <= PAGE_OFFSET, otherwise * booting secondary CPUs would end up using TTBR1 for the identity * mapping set up in TTBR0. */ #if defined CONFIG_VMSPLIT_2G #define TTBR1_OFFSET 16 /* skip two L1 entries */ #elif defined CONFIG_VMSPLIT_3G #define TTBR1_OFFSET (4096 * (1 + 3)) /* only L2, skip pgd + 3*pmd */ #else #define TTBR1_OFFSET 0 #endif #define TTBR1_SIZE (((PAGE_OFFSET >> 30) - 1) << 16) #endif