/* * Copyright (C) 2005 Nokia Corporation * Author: Paul Mundt * * Copyright (C) 2011 Texas Instruments Incorporated - http://www.ti.com/ * * Modified from the original mach-omap/omap2/board-generic.c did by Paul * to support the OMAP2+ device tree boards with an unique board file. * * This program is free software; you can redistribute it and/or modify * it under the terms of the GNU General Public License version 2 as * published by the Free Software Foundation. */ #include #include #include #include #include #include #include #include "common.h" static const struct of_device_id omap_dt_match_table[] __initconst = { { .compatible = "simple-bus", }, { .compatible = "ti,omap-infra", }, { } }; static void __init __maybe_unused omap_generic_init(void) { pdata_quirks_init(omap_dt_match_table); omap_soc_device_init(); } #ifdef CONFIG_SOC_OMAP2420 static const char *const omap242x_boards_compat[] __initconst = { "ti,omap2420", NULL, }; DT_MACHINE_START(OMAP242X_DT, "Generic OMAP2420 (Flattened Device Tree)") .reserve = omap_reserve, .map_io = omap242x_map_io, .init_early = omap2420_init_early, .init_machine = omap_generic_init, .init_time = omap_init_time, .dt_compat = omap242x_boards_compat, .restart = omap2xxx_restart, MACHINE_END #endif #ifdef CONFIG_SOC_OMAP2430 static const char *const omap243x_boards_compat[] __initconst = { "ti,omap2430", NULL, }; DT_MACHINE_START(OMAP243X_DT, "Generic OMAP2430 (Flattened Device Tree)") .reserve = omap_reserve, .map_io = omap243x_map_io, .init_early = omap2430_init_early, .init_machine = omap_generic_init, .init_time = omap_init_time, .dt_compat = omap243x_boards_compat, .restart = omap2xxx_restart, MACHINE_END #endif #ifdef CONFIG_ARCH_OMAP3 /* Some boards need board name for legacy userspace in /proc/cpuinfo */ static const char *const n900_boards_compat[] __initconst = { "nokia,omap3-n900", NULL, }; /* Set system_rev from atags */ static void __init rx51_set_system_rev(const struct tag *tags) { const struct tag *tag; if (tags->hdr.tag != ATAG_CORE) return; for_each_tag(tag, tags) { if (tag->hdr.tag == ATAG_REVISION) { system_rev = tag->u.revision.rev; break; } } } /* Legacy userspace on Nokia N900 needs ATAGS exported in /proc/atags, * save them while the data is still not overwritten */ static void __init rx51_reserve(void) { const struct tag *tags = (const struct tag *)(PAGE_OFFSET + 0x100); save_atags(tags); rx51_set_system_rev(tags); omap_reserve(); } DT_MACHINE_START(OMAP3_N900_DT, "Nokia RX-51 board") .reserve = rx51_reserve, .map_io = omap3_map_io, .init_early = omap3430_init_early, .init_machine = omap_generic_init, .init_late = omap3_init_late, .init_time = omap_init_time, .dt_compat = n900_boards_compat, .restart = omap3xxx_restart, MACHINE_END /* Generic omap3 boards, most boards can use these */ static const char *const omap3_boards_compat[] __initconst = { "ti,omap3430", "ti,omap3", NULL, }; DT_MACHINE_START(OMAP3_DT, "Generic OMAP3 (Flattened Device Tree)") .reserve = omap_reserve, .map_io = omap3_map_io, .init_early = omap3430_init_early, .init_machine = omap_generic_init, .init_late = omap3_init_late, .init_time = omap_init_time, .dt_compat = omap3_boards_compat, .restart = omap3xxx_restart, MACHINE_END static const char *const omap36xx_boards_compat[] __initconst = { "ti,omap3630", "ti,omap36xx", NULL, }; DT_MACHINE_START(OMAP36XX_DT, "Generic OMAP36xx (Flattened Device Tree)") .reserve = omap_reserve, .map_io = omap3_map_io, .init_early = omap3630_init_early, .init_machine = omap_generic_init, .init_late = omap3_init_late, .init_time = omap_init_time, .dt_compat = omap36xx_boards_compat, .restart = omap3xxx_restart, MACHINE_END static const char *const omap3_gp_boards_compat[] __initconst = { "ti,omap3-beagle", "timll,omap3-devkit8000", NULL, }; DT_MACHINE_START(OMAP3_GP_DT, "Generic OMAP3-GP (Flattened Device Tree)") .reserve = omap_reserve, .map_io = omap3_map_io, .init_early = omap3430_init_early, .init_machine = omap_generic_init, .init_late = omap3_init_late, .init_time = omap3_secure_sync32k_timer_init, .dt_compat = omap3_gp_boards_compat, .restart = omap3xxx_restart, MACHINE_END static const char *const am3517_boards_compat[] __initconst = { "ti,am3517", NULL, }; DT_MACHINE_START(AM3517_DT, "Generic AM3517 (Flattened Device Tree)") .reserve = omap_reserve, .map_io = omap3_map_io, .init_early = am35xx_init_early, .init_machine = omap_generic_init, .init_late = omap3_init_late, .init_time = omap3_gptimer_timer_init, .dt_compat = am3517_boards_compat, .restart = omap3xxx_restart, MACHINE_END #endif #ifdef CONFIG_SOC_TI81XX static const char *const ti814x_boards_compat[] __initconst = { "ti,dm8148", "ti,dm814", NULL, }; DT_MACHINE_START(TI814X_DT, "Generic ti814x (Flattened Device Tree)") .reserve = omap_reserve, .map_io = ti81xx_map_io, .init_early = ti814x_init_early, .init_machine = omap_generic_init, .init_late = ti81xx_init_late, .init_time = omap3_gptimer_timer_init, .dt_compat = ti814x_boards_compat, .restart = ti81xx_restart, MACHINE_END static const char *const ti816x_boards_compat[] __initconst = { "ti,dm8168", "ti,dm816", NULL, }; DT_MACHINE_START(TI816X_DT, "Generic ti816x (Flattened Device Tree)") .reserve = omap_reserve, .map_io = ti81xx_map_io, .init_early = ti816x_init_early, .init_machine = omap_generic_init, .init_late = ti81xx_init_late, .init_time = omap3_gptimer_timer_init, .dt_compat = ti816x_boards_compat, .restart = ti81xx_restart, MACHINE_END #endif #ifdef CONFIG_SOC_AM33XX static const char *const am33xx_boards_compat[] __initconst = { "ti,am33xx", NULL, }; DT_MACHINE_START(AM33XX_DT, "Generic AM33XX (Flattened Device Tree)") .reserve = omap_reserve, .map_io = am33xx_map_io, .init_early = am33xx_init_early, .init_machine = omap_generic_init, .init_late = am33xx_init_late, .init_time = omap3_gptimer_timer_init, .dt_compat = am33xx_boards_compat, .restart = am33xx_restart, MACHINE_END #endif #ifdef CONFIG_ARCH_OMAP4 static const char *const omap4_boards_compat[] __initconst = { "ti,omap4460", "ti,omap4430", "ti,omap4", NULL, }; DT_MACHINE_START(OMAP4_DT, "Generic OMAP4 (Flattened Device Tree)") .l2c_aux_val = OMAP_L2C_AUX_CTRL, .l2c_aux_mask = 0xcf9fffff, .l2c_write_sec = omap4_l2c310_write_sec, .reserve = omap_reserve, .smp = smp_ops(omap4_smp_ops), .map_io = omap4_map_io, .init_early = omap4430_init_early, .init_irq = omap_gic_of_init, .init_machine = omap_generic_init, .init_late = omap4430_init_late, .init_time = omap4_local_timer_init, .dt_compat = omap4_boards_compat, .restart = omap44xx_restart, MACHINE_END #endif #ifdef CONFIG_SOC_OMAP5 static const char *const omap5_boards_compat[] __initconst = { "ti,omap5432", "ti,omap5430", "ti,omap5", NULL, }; DT_MACHINE_START(OMAP5_DT, "Generic OMAP5 (Flattened Device Tree)") #if defined(CONFIG_ZONE_DMA) && defined(CONFIG_ARM_LPAE) .dma_zone_size = SZ_2G, #endif .reserve = omap_reserve, .smp = smp_ops(omap4_smp_ops), .map_io = omap5_map_io, .init_early = omap5_init_early, .init_irq = omap_gic_of_init, .init_machine = omap_generic_init, .init_late = omap5_init_late, .init_time = omap5_realtime_timer_init, .dt_compat = omap5_boards_compat, .restart = omap44xx_restart, MACHINE_END #endif #ifdef CONFIG_SOC_AM43XX static const char *const am43_boards_compat[] __initconst = { "ti,am4372", "ti,am43", NULL, }; DT_MACHINE_START(AM43_DT, "Generic AM43 (Flattened Device Tree)") .l2c_aux_val = OMAP_L2C_AUX_CTRL, .l2c_aux_mask = 0xcf9fffff, .l2c_write_sec = omap4_l2c310_write_sec, .map_io = am33xx_map_io, .init_early = am43xx_init_early, .init_late = am43xx_init_late, .init_irq = omap_gic_of_init, .init_machine = omap_generic_init, .init_time = omap3_gptimer_timer_init, .dt_compat = am43_boards_compat, .restart = omap44xx_restart, MACHINE_END #endif #ifdef CONFIG_SOC_DRA7XX static const char *const dra74x_boards_compat[] __initconst = { "ti,dra762", "ti,am5728", "ti,am5726", "ti,dra742", "ti,dra7", NULL, }; DT_MACHINE_START(DRA74X_DT, "Generic DRA74X (Flattened Device Tree)") #if defined(CONFIG_ZONE_DMA) && defined(CONFIG_ARM_LPAE) .dma_zone_size = SZ_2G, #endif .reserve = omap_reserve, .smp = smp_ops(omap4_smp_ops), .map_io = dra7xx_map_io, .init_early = dra7xx_init_early, .init_late = dra7xx_init_late, .init_irq = omap_gic_of_init, .init_machine = omap_generic_init, .init_time = omap5_realtime_timer_init, .dt_compat = dra74x_boards_compat, .restart = omap44xx_restart, MACHINE_END static const char *const dra72x_boards_compat[] __initconst = { "ti,am5718", "ti,am5716", "ti,dra722", "ti,dra718", NULL, }; DT_MACHINE_START(DRA72X_DT, "Generic DRA72X (Flattened Device Tree)") #if defined(CONFIG_ZONE_DMA) && defined(CONFIG_ARM_LPAE) .dma_zone_size = SZ_2G, #endif .reserve = omap_reserve, .map_io = dra7xx_map_io, .init_early = dra7xx_init_early, .init_late = dra7xx_init_late, .init_irq = omap_gic_of_init, .init_machine = omap_generic_init, .init_time = omap5_realtime_timer_init, .dt_compat = dra72x_boards_compat, .restart = omap44xx_restart, MACHINE_END #endif