/* * linux/arch/arm/mach-omap2/devices.c * * OMAP2 platform device setup/initialization * * This program is free software; you can redistribute it and/or modify * it under the terms of the GNU General Public License as published by * the Free Software Foundation; either version 2 of the License, or * (at your option) any later version. */ #include #include #include #include #include #include #include #include #include #include #include #include #include "iomap.h" #include "omap_hwmod.h" #include "omap_device.h" #include "soc.h" #include "common.h" #include "control.h" #include "display.h" #define L3_MODULES_MAX_LEN 12 #define L3_MODULES 3 /*-------------------------------------------------------------------------*/ #if IS_ENABLED(CONFIG_VIDEO_OMAP2_VOUT) #if IS_ENABLED(CONFIG_FB_OMAP2) static struct resource omap_vout_resource[3 - CONFIG_FB_OMAP2_NUM_FBS] = { }; #else static struct resource omap_vout_resource[2] = { }; #endif static struct platform_device omap_vout_device = { .name = "omap_vout", .num_resources = ARRAY_SIZE(omap_vout_resource), .resource = &omap_vout_resource[0], .id = -1, }; int __init omap_init_vout(void) { return platform_device_register(&omap_vout_device); } #else int __init omap_init_vout(void) { return 0; } #endif