/* * linux/arch/arm/mach-omap2/id.c * * OMAP2 CPU identification code * * Copyright (C) 2005 Nokia Corporation * Written by Tony Lindgren * * Copyright (C) 2009-11 Texas Instruments * Added OMAP4 support - Santosh Shilimkar * * This program is free software; you can redistribute it and/or modify * it under the terms of the GNU General Public License version 2 as * published by the Free Software Foundation. */ #include #include #include #include #include #include #ifdef CONFIG_SOC_BUS #include #endif #include #include "common.h" #include "id.h" #include "soc.h" #include "control.h" #define OMAP4_SILICON_TYPE_STANDARD 0x01 #define OMAP4_SILICON_TYPE_PERFORMANCE 0x02 #define OMAP_SOC_MAX_NAME_LENGTH 16 static unsigned int omap_revision; static char soc_name[OMAP_SOC_MAX_NAME_LENGTH]; static char soc_rev[OMAP_SOC_MAX_NAME_LENGTH]; u32 omap_features; unsigned int omap_rev(void) { return omap_revision; } EXPORT_SYMBOL(omap_rev); int omap_type(void) { static u32 val = OMAP2_DEVICETYPE_MASK; if (val < OMAP2_DEVICETYPE_MASK) return val; if (soc_is_omap24xx()) { val = omap_ctrl_readl(OMAP24XX_CONTROL_STATUS); } else if (soc_is_ti81xx()) { val = omap_ctrl_readl(TI81XX_CONTROL_STATUS); } else if (soc_is_am33xx() || soc_is_am43xx()) { val = omap_ctrl_readl(AM33XX_CONTROL_STATUS); } else if (soc_is_omap34xx()) { val = omap_ctrl_readl(OMAP343X_CONTROL_STATUS); } else if (soc_is_omap44xx()) { val = omap_ctrl_readl(OMAP4_CTRL_MODULE_CORE_STATUS); } else if (soc_is_omap54xx() || soc_is_dra7xx()) { val = omap_ctrl_readl(OMAP5XXX_CONTROL_STATUS); val &= OMAP5_DEVICETYPE_MASK; val >>= 6; goto out; } else { pr_err("Cannot detect omap type!\n"); goto out; } val &= OMAP2_DEVICETYPE_MASK; val >>= 8; out: return val; } EXPORT_SYMBOL(omap_type); /*----------------------------------------------------------------------------*/ #define OMAP_TAP_IDCODE 0x0204 #define OMAP_TAP_DIE_ID_0 0x0218 #define OMAP_TAP_DIE_ID_1 0x021C #define OMAP_TAP_DIE_ID_2 0x0220 #define OMAP_TAP_DIE_ID_3 0x0224 #define OMAP_TAP_DIE_ID_44XX_0 0x0200 #define OMAP_TAP_DIE_ID_44XX_1 0x0208 #define OMAP_TAP_DIE_ID_44XX_2 0x020c #define OMAP_TAP_DIE_ID_44XX_3 0x0210 #define read_tap_reg(reg) readl_relaxed(tap_base + (reg)) struct omap_id { u16 hawkeye; /* Silicon type (Hawkeye id) */ u8 dev; /* Device type from production_id reg */ u32 type; /* Combined type id copied to omap_revision */ }; /* Register values to detect the OMAP version */ static struct omap_id omap_ids[] __initdata = { { .hawkeye = 0xb5d9, .dev = 0x0, .type = 0x24200024 }, { .hawkeye = 0xb5d9, .dev = 0x1, .type = 0x24201024 }, { .hawkeye = 0xb5d9, .dev = 0x2, .type = 0x24202024 }, { .hawkeye = 0xb5d9, .dev = 0x4, .type = 0x24220024 }, { .hawkeye = 0xb5d9, .dev = 0x8, .type = 0x24230024 }, { .hawkeye = 0xb68a, .dev = 0x0, .type = 0x24300024 }, }; static void __iomem *tap_base; static u16 tap_prod_id; void omap_get_die_id(struct omap_die_id *odi) { if (soc_is_omap44xx() || soc_is_omap54xx() || soc_is_dra7xx()) { odi->id_0 = read_tap_reg(OMAP_TAP_DIE_ID_44XX_0); odi->id_1 = read_tap_reg(OMAP_TAP_DIE_ID_44XX_1); odi->id_2 = read_tap_reg(OMAP_TAP_DIE_ID_44XX_2); odi->id_3 = read_tap_reg(OMAP_TAP_DIE_ID_44XX_3); return; } odi->id_0 = read_tap_reg(OMAP_TAP_DIE_ID_0); odi->id_1 = read_tap_reg(OMAP_TAP_DIE_ID_1); odi->id_2 = read_tap_reg(OMAP_TAP_DIE_ID_2); odi->id_3 = read_tap_reg(OMAP_TAP_DIE_ID_3); } static int __init omap_feed_randpool(void) { struct omap_die_id odi; /* Throw the die ID into the entropy pool at boot */ omap_get_die_id(&odi); add_device_randomness(&odi, sizeof(odi)); return 0; } omap_device_initcall(omap_feed_randpool); void __init omap2xxx_check_revision(void) { int i, j; u32 idcode, prod_id; u16 hawkeye; u8 dev_type, rev; struct omap_die_id odi; idcode = read_tap_reg(OMAP_TAP_IDCODE); prod_id = read_tap_reg(tap_prod_id); hawkeye = (idcode >> 12) & 0xffff; rev = (idcode >> 28) & 0x0f; dev_type = (prod_id >> 16) & 0x0f; omap_get_die_id(&odi); pr_debug("OMAP_TAP_IDCODE 0x%08x REV %i HAWKEYE 0x%04x MANF %03x\n", idcode, rev, hawkeye, (idcode >> 1) & 0x7ff); pr_debug("OMAP_TAP_DIE_ID_0: 0x%08x\n", odi.id_0); pr_debug("OMAP_TAP_DIE_ID_1: 0x%08x DEV_REV: %i\n", odi.id_1, (odi.id_1 >> 28) & 0xf); pr_debug("OMAP_TAP_DIE_ID_2: 0x%08x\n", odi.id_2); pr_debug("OMAP_TAP_DIE_ID_3: 0x%08x\n", odi.id_3); pr_debug("OMAP_TAP_PROD_ID_0: 0x%08x DEV_TYPE: %i\n", prod_id, dev_type); /* Check hawkeye ids */ for (i = 0; i < ARRAY_SIZE(omap_ids); i++) { if (hawkeye == omap_ids[i].hawkeye) break; } if (i == ARRAY_SIZE(omap_ids)) { printk(KERN_ERR "Unknown OMAP CPU id\n"); return; } for (j = i; j < ARRAY_SIZE(omap_ids); j++) { if (dev_type == omap_ids[j].dev) break; } if (j == ARRAY_SIZE(omap_ids)) { pr_err("Unknown OMAP device type. Handling it as OMAP%04x\n", omap_ids[i].type >> 16); j = i; } sprintf(soc_name, "OMAP%04x", omap_rev() >> 16); sprintf(soc_rev, "ES%x", (omap_rev() >> 12) & 0xf); pr_info("%s", soc_name); if ((omap_rev() >> 8) & 0x0f) pr_info("%s", soc_rev); pr_info("\n"); } #define OMAP3_SHOW_FEATURE(feat) \ if (omap3_has_ ##feat()) \ n += scnprintf(buf + n, sizeof(buf) - n, #feat " "); static void __init omap3_cpuinfo(void) { const char *cpu_name; char buf[64]; int n = 0; memset(buf, 0, sizeof(buf)); /* * OMAP3430 and OMAP3530 are assumed to be same. * * OMAP3525, OMAP3515 and OMAP3503 can be detected only based * on available features. Upon detection, update the CPU id * and CPU class bits. */ if (soc_is_omap3630()) { if (omap3_has_iva() && omap3_has_sgx()) { cpu_name = (omap3_has_isp()) ? "OMAP3630/DM3730" : "OMAP3621"; } else if (omap3_has_iva()) { cpu_name = "DM3725"; } else if (omap3_has_sgx()) { cpu_name = "OMAP3615/AM3715"; } else { cpu_name = (omap3_has_isp()) ? "AM3703" : "OMAP3611"; } } else if (soc_is_am35xx()) { cpu_name = (omap3_has_sgx()) ? "AM3517" : "AM3505"; } else if (soc_is_ti816x()) { cpu_name = "TI816X"; } else if (soc_is_am335x()) { cpu_name = "AM335X"; } else if (soc_is_am437x()) { cpu_name = "AM437x"; } else if (soc_is_ti814x()) { cpu_name = "TI814X"; } else if (omap3_has_iva() && omap3_has_sgx()) { /* OMAP3430, OMAP3525, OMAP3515, OMAP3503 devices */ cpu_name = "OMAP3430/3530"; } else if (omap3_has_iva()) { cpu_name = "OMAP3525"; } else if (omap3_has_sgx()) { cpu_name = "OMAP3515"; } else { cpu_name = "OMAP3503"; } scnprintf(soc_name, sizeof(soc_name), "%s", cpu_name); /* Print verbose information */ n += scnprintf(buf, sizeof(buf) - n, "%s %s (", soc_name, soc_rev); OMAP3_SHOW_FEATURE(l2cache); OMAP3_SHOW_FEATURE(iva); OMAP3_SHOW_FEATURE(sgx); OMAP3_SHOW_FEATURE(neon); OMAP3_SHOW_FEATURE(isp); OMAP3_SHOW_FEATURE(192mhz_clk); if (*(buf + n - 1) == ' ') n--; n += scnprintf(buf + n, sizeof(buf) - n, ")\n"); pr_info("%s", buf); } #define OMAP3_CHECK_FEATURE(status,feat) \ if (((status & OMAP3_ ##feat## _MASK) \ >> OMAP3_ ##feat## _SHIFT) != FEAT_ ##feat## _NONE) { \ omap_features |= OMAP3_HAS_ ##feat; \ } void __init omap3xxx_check_features(void) { u32 status; omap_features = 0; status = omap_ctrl_readl(OMAP3_CONTROL_OMAP_STATUS); OMAP3_CHECK_FEATURE(status, L2CACHE); OMAP3_CHECK_FEATURE(status, IVA); OMAP3_CHECK_FEATURE(status, SGX); OMAP3_CHECK_FEATURE(status, NEON); OMAP3_CHECK_FEATURE(status, ISP); if (soc_is_omap3630()) omap_features |= OMAP3_HAS_192MHZ_CLK; if (soc_is_omap3430() || soc_is_omap3630()) omap_features |= OMAP3_HAS_IO_WAKEUP; if (soc_is_omap3630() || omap_rev() == OMAP3430_REV_ES3_1 || omap_rev() == OMAP3430_REV_ES3_1_2) omap_features |= OMAP3_HAS_IO_CHAIN_CTRL; omap_features |= OMAP3_HAS_SDRC; /* * am35x fixups: * - The am35x Chip ID register has bits 12, 7:5, and 3:2 marked as * reserved and therefore return 0 when read. Unfortunately, * OMAP3_CHECK_FEATURE() will interpret some of those zeroes to * mean that a feature is present even though it isn't so clear * the incorrectly set feature bits. */ if (soc_is_am35xx()) omap_features &= ~(OMAP3_HAS_IVA | OMAP3_HAS_ISP); /* * TODO: Get additional info (where applicable) * e.g. Size of L2 cache. */ omap3_cpuinfo(); } void __init omap4xxx_check_features(void) { u32 si_type; si_type = (read_tap_reg(OMAP4_CTRL_MODULE_CORE_STD_FUSE_PROD_ID_1) >> 16) & 0x03; if (si_type == OMAP4_SILICON_TYPE_PERFORMANCE) omap_features = OMAP4_HAS_PERF_SILICON; } void __init ti81xx_check_features(void) { omap_features = OMAP3_HAS_NEON; omap3_cpuinfo(); } void __init am33xx_check_features(void) { u32 status; omap_features = OMAP3_HAS_NEON; status = omap_ctrl_readl(AM33XX_DEV_FEATURE); if (status & AM33XX_SGX_MASK) omap_features |= OMAP3_HAS_SGX; omap3_cpuinfo(); } void __init omap3xxx_check_revision(void) { const char *cpu_rev; u32 cpuid, idcode; u16 hawkeye; u8 rev; /* * We cannot access revision registers on ES1.0. * If the processor type is Cortex-A8 and the revision is 0x0 * it means its Cortex r0p0 which is 3430 ES1.0. */ cpuid = read_cpuid_id(); if ((((cpuid >> 4) & 0xfff) == 0xc08) && ((cpuid & 0xf) == 0x0)) { omap_revision = OMAP3430_REV_ES1_0; cpu_rev = "1.0"; return; } /* * Detection for 34xx ES2.0 and above can be done with just * hawkeye and rev. See TRM 1.5.2 Device Identification. * Note that rev does not map directly to our defined processor * revision numbers as ES1.0 uses value 0. */ idcode = read_tap_reg(OMAP_TAP_IDCODE); hawkeye = (idcode >> 12) & 0xffff; rev = (idcode >> 28) & 0xff; switch (hawkeye) { case 0xb7ae: /* Handle 34xx/35xx devices */ switch (rev) { case 0: /* Take care of early samples */ case 1: omap_revision = OMAP3430_REV_ES2_0; cpu_rev = "2.0"; break; case 2: omap_revision = OMAP3430_REV_ES2_1; cpu_rev = "2.1"; break; case 3: omap_revision = OMAP3430_REV_ES3_0; cpu_rev = "3.0"; break; case 4: omap_revision = OMAP3430_REV_ES3_1; cpu_rev = "3.1"; break; case 7: /* FALLTHROUGH */ default: /* Use the latest known revision as default */ omap_revision = OMAP3430_REV_ES3_1_2; cpu_rev = "3.1.2"; } break; case 0xb868: /* * Handle OMAP/AM 3505/3517 devices * * Set the device to be OMAP3517 here. Actual device * is identified later based on the features. */ switch (rev) { case 0: omap_revision = AM35XX_REV_ES1_0; cpu_rev = "1.0"; break; case 1: /* FALLTHROUGH */ default: omap_revision = AM35XX_REV_ES1_1; cpu_rev = "1.1"; } break; case 0xb891: /* Handle 36xx devices */ switch(rev) { case 0: /* Take care of early samples */ omap_revision = OMAP3630_REV_ES1_0; cpu_rev = "1.0"; break; case 1: omap_revision = OMAP3630_REV_ES1_1; cpu_rev = "1.1"; break; case 2: /* FALLTHROUGH */ default: omap_revision = OMAP3630_REV_ES1_2; cpu_rev = "1.2"; } break; case 0xb81e: switch (rev) { case 0: omap_revision = TI8168_REV_ES1_0; cpu_rev = "1.0"; break; case 1: omap_revision = TI8168_REV_ES1_1; cpu_rev = "1.1"; break; case 2: omap_revision = TI8168_REV_ES2_0; cpu_rev = "2.0"; break; case 3: /* FALLTHROUGH */ default: omap_revision = TI8168_REV_ES2_1; cpu_rev = "2.1"; } break; case 0xb944: switch (rev) { case 0: omap_revision = AM335X_REV_ES1_0; cpu_rev = "1.0"; break; case 1: omap_revision = AM335X_REV_ES2_0; cpu_rev = "2.0"; break; case 2: /* FALLTHROUGH */ default: omap_revision = AM335X_REV_ES2_1; cpu_rev = "2.1"; break; } break; case 0xb98c: switch (rev) { case 0: omap_revision = AM437X_REV_ES1_0; cpu_rev = "1.0"; break; case 1: omap_revision = AM437X_REV_ES1_1; cpu_rev = "1.1"; break; case 2: /* FALLTHROUGH */ default: omap_revision = AM437X_REV_ES1_2; cpu_rev = "1.2"; break; } break; case 0xb8f2: case 0xb968: switch (rev) { case 0: /* FALLTHROUGH */ case 1: omap_revision = TI8148_REV_ES1_0; cpu_rev = "1.0"; break; case 2: omap_revision = TI8148_REV_ES2_0; cpu_rev = "2.0"; break; case 3: /* FALLTHROUGH */ default: omap_revision = TI8148_REV_ES2_1; cpu_rev = "2.1"; break; } break; default: /* Unknown default to latest silicon rev as default */ omap_revision = OMAP3630_REV_ES1_2; cpu_rev = "1.2"; pr_warn("Warning: unknown chip type: hawkeye %04x, assuming OMAP3630ES1.2\n", hawkeye); } sprintf(soc_rev, "ES%s", cpu_rev); } void __init omap4xxx_check_revision(void) { u32 idcode; u16 hawkeye; u8 rev; /* * The IC rev detection is done with hawkeye and rev. * Note that rev does not map directly to defined processor * revision numbers as ES1.0 uses value 0. */ idcode = read_tap_reg(OMAP_TAP_IDCODE); hawkeye = (idcode >> 12) & 0xffff; rev = (idcode >> 28) & 0xf; /* * Few initial 4430 ES2.0 samples IDCODE is same as ES1.0 * Use ARM register to detect the correct ES version */ if (!rev && (hawkeye != 0xb94e) && (hawkeye != 0xb975)) { idcode = read_cpuid_id(); rev = (idcode & 0xf) - 1; } switch (hawkeye) { case 0xb852: switch (rev) { case 0: omap_revision = OMAP4430_REV_ES1_0; break; case 1: default: omap_revision = OMAP4430_REV_ES2_0; } break; case 0xb95c: switch (rev) { case 3: omap_revision = OMAP4430_REV_ES2_1; break; case 4: omap_revision = OMAP4430_REV_ES2_2; break; case 6: default: omap_revision = OMAP4430_REV_ES2_3; } break; case 0xb94e: switch (rev) { case 0: omap_revision = OMAP4460_REV_ES1_0; break; case 2: default: omap_revision = OMAP4460_REV_ES1_1; break; } break; case 0xb975: switch (rev) { case 0: default: omap_revision = OMAP4470_REV_ES1_0; break; } break; default: /* Unknown default to latest silicon rev as default */ omap_revision = OMAP4430_REV_ES2_3; } sprintf(soc_name, "OMAP%04x", omap_rev() >> 16); sprintf(soc_rev, "ES%d.%d", (omap_rev() >> 12) & 0xf, (omap_rev() >> 8) & 0xf); pr_info("%s %s\n", soc_name, soc_rev); } void __init omap5xxx_check_revision(void) { u32 idcode; u16 hawkeye; u8 rev; idcode = read_tap_reg(OMAP_TAP_IDCODE); hawkeye = (idcode >> 12) & 0xffff; rev = (idcode >> 28) & 0xff; switch (hawkeye) { case 0xb942: switch (rev) { case 0: /* No support for ES1.0 Test chip */ BUG(); case 1: default: omap_revision = OMAP5430_REV_ES2_0; } break; case 0xb998: switch (rev) { case 0: /* No support for ES1.0 Test chip */ BUG(); case 1: default: omap_revision = OMAP5432_REV_ES2_0; } break; default: /* Unknown default to latest silicon rev as default*/ omap_revision = OMAP5430_REV_ES2_0; } sprintf(soc_name, "OMAP%04x", omap_rev() >> 16); sprintf(soc_rev, "ES%d.0", (omap_rev() >> 12) & 0xf); pr_info("%s %s\n", soc_name, soc_rev); } void __init dra7xxx_check_revision(void) { u32 idcode; u16 hawkeye; u8 rev, package; struct omap_die_id odi; omap_get_die_id(&odi); package = (odi.id_2 >> 16) & 0x3; idcode = read_tap_reg(OMAP_TAP_IDCODE); hawkeye = (idcode >> 12) & 0xffff; rev = (idcode >> 28) & 0xff; switch (hawkeye) { case 0xbb50: switch (rev) { case 0: default: switch (package) { case 0x2: omap_revision = DRA762_ABZ_REV_ES1_0; break; case 0x3: omap_revision = DRA762_ACD_REV_ES1_0; break; default: omap_revision = DRA762_REV_ES1_0; break; } break; } break; case 0xb990: switch (rev) { case 0: omap_revision = DRA752_REV_ES1_0; break; case 1: omap_revision = DRA752_REV_ES1_1; break; case 2: default: omap_revision = DRA752_REV_ES2_0; break; } break; case 0xb9bc: switch (rev) { case 0: omap_revision = DRA722_REV_ES1_0; break; case 1: omap_revision = DRA722_REV_ES2_0; break; case 2: default: omap_revision = DRA722_REV_ES2_1; break; } break; default: /* Unknown default to latest silicon rev as default*/ pr_warn("%s: unknown idcode=0x%08x (hawkeye=0x%08x,rev=0x%x)\n", __func__, idcode, hawkeye, rev); omap_revision = DRA752_REV_ES2_0; } sprintf(soc_name, "DRA%03x", omap_rev() >> 16); sprintf(soc_rev, "ES%d.%d", (omap_rev() >> 12) & 0xf, (omap_rev() >> 8) & 0xf); pr_info("%s %s\n", soc_name, soc_rev); } /* * Set up things for map_io and processor detection later on. Gets called * pretty much first thing from board init. For multi-omap, this gets * cpu_is_omapxxxx() working accurately enough for map_io. Then we'll try to * detect the exact revision later on in omap2_detect_revision() once map_io * is done. */ void __init omap2_set_globals_tap(u32 class, void __iomem *tap) { omap_revision = class; tap_base = tap; /* XXX What is this intended to do? */ if (soc_is_omap34xx()) tap_prod_id = 0x0210; else tap_prod_id = 0x0208; } #ifdef CONFIG_SOC_BUS static const char * const omap_types[] = { [OMAP2_DEVICE_TYPE_TEST] = "TST", [OMAP2_DEVICE_TYPE_EMU] = "EMU", [OMAP2_DEVICE_TYPE_SEC] = "HS", [OMAP2_DEVICE_TYPE_GP] = "GP", [OMAP2_DEVICE_TYPE_BAD] = "BAD", }; static const char * __init omap_get_family(void) { if (soc_is_omap24xx()) return kasprintf(GFP_KERNEL, "OMAP2"); else if (soc_is_omap34xx()) return kasprintf(GFP_KERNEL, "OMAP3"); else if (soc_is_omap44xx()) return kasprintf(GFP_KERNEL, "OMAP4"); else if (soc_is_omap54xx()) return kasprintf(GFP_KERNEL, "OMAP5"); else if (soc_is_am33xx() || soc_is_am335x()) return kasprintf(GFP_KERNEL, "AM33xx"); else if (soc_is_am43xx()) return kasprintf(GFP_KERNEL, "AM43xx"); else if (soc_is_dra7xx()) return kasprintf(GFP_KERNEL, "DRA7"); else return kasprintf(GFP_KERNEL, "Unknown"); } static ssize_t omap_get_type(struct device *dev, struct device_attribute *attr, char *buf) { return sprintf(buf, "%s\n", omap_types[omap_type()]); } static struct device_attribute omap_soc_attr = __ATTR(type, S_IRUGO, omap_get_type, NULL); void __init omap_soc_device_init(void) { struct device *parent; struct soc_device *soc_dev; struct soc_device_attribute *soc_dev_attr; soc_dev_attr = kzalloc(sizeof(*soc_dev_attr), GFP_KERNEL); if (!soc_dev_attr) return; soc_dev_attr->machine = soc_name; soc_dev_attr->family = omap_get_family(); soc_dev_attr->revision = soc_rev; soc_dev = soc_device_register(soc_dev_attr); if (IS_ERR(soc_dev)) { kfree(soc_dev_attr); return; } parent = soc_device_to_device(soc_dev); device_create_file(parent, &omap_soc_attr); } #endif /* CONFIG_SOC_BUS */