/* * omap_device headers * * Copyright (C) 2009 Nokia Corporation * Paul Walmsley * * Developed in collaboration with (alphabetical order): Benoit * Cousson, Kevin Hilman, Tony Lindgren, Rajendra Nayak, Vikram * Pandita, Sakari Poussa, Anand Sawant, Santosh Shilimkar, Richard * Woodruff * * This program is free software; you can redistribute it and/or modify * it under the terms of the GNU General Public License version 2 as * published by the Free Software Foundation. * * This type of functionality should be implemented as a proper * omap_bus/omap_device in Linux. * * omap_device differs from omap_hwmod in that it includes external * (e.g., board- and system-level) integration details. omap_hwmod * stores hardware data that is invariant for a given OMAP chip. */ #ifndef __ARCH_ARM_PLAT_OMAP_INCLUDE_MACH_OMAP_DEVICE_H #define __ARCH_ARM_PLAT_OMAP_INCLUDE_MACH_OMAP_DEVICE_H #include #include #include "omap_hwmod.h" extern struct dev_pm_domain omap_device_pm_domain; extern struct dev_pm_domain omap_device_fail_pm_domain; /* omap_device._state values */ #define OMAP_DEVICE_STATE_UNKNOWN 0 #define OMAP_DEVICE_STATE_ENABLED 1 #define OMAP_DEVICE_STATE_IDLE 2 #define OMAP_DEVICE_STATE_SHUTDOWN 3 /* omap_device.flags values */ #define OMAP_DEVICE_SUSPENDED BIT(0) /** * struct omap_device - omap_device wrapper for platform_devices * @pdev: platform_device * @hwmods: (one .. many per omap_device) * @hwmods_cnt: ARRAY_SIZE() of @hwmods * @_state: one of OMAP_DEVICE_STATE_* (see above) * @flags: device flags * @_driver_status: one of BUS_NOTIFY_*_DRIVER from * * Integrates omap_hwmod data into Linux platform_device. * * Field names beginning with underscores are for the internal use of * the omap_device code. * */ struct omap_device { struct platform_device *pdev; struct omap_hwmod **hwmods; unsigned long _driver_status; u8 hwmods_cnt; u8 _state; u8 flags; }; /* Device driver interface (call via platform_data fn ptrs) */ int omap_device_enable(struct platform_device *pdev); int omap_device_idle(struct platform_device *pdev); /* Core code interface */ struct platform_device *omap_device_build(const char *pdev_name, int pdev_id, struct omap_hwmod *oh, void *pdata, int pdata_len); struct omap_device *omap_device_alloc(struct platform_device *pdev, struct omap_hwmod **ohs, int oh_cnt); void omap_device_delete(struct omap_device *od); int omap_device_register(struct platform_device *pdev); struct device *omap_device_get_by_hwmod_name(const char *oh_name); /* OMAP PM interface */ int omap_device_get_context_loss_count(struct platform_device *pdev); /* Other */ int omap_device_assert_hardreset(struct platform_device *pdev, const char *name); int omap_device_deassert_hardreset(struct platform_device *pdev, const char *name); /* Get omap_device pointer from platform_device pointer */ static inline struct omap_device *to_omap_device(struct platform_device *pdev) { return pdev ? pdev->archdata.od : NULL; } #endif