/* * Smart reflex Class 3 specific implementations * * Author: Thara Gopinath * * Copyright (C) 2010 Texas Instruments, Inc. * Thara Gopinath * * This program is free software; you can redistribute it and/or modify * it under the terms of the GNU General Public License version 2 as * published by the Free Software Foundation. */ #include #include "soc.h" #include "voltage.h" static int sr_class3_enable(struct omap_sr *sr) { unsigned long volt = voltdm_get_voltage(sr->voltdm); if (!volt) { pr_warn("%s: Curr voltage unknown. Cannot enable %s\n", __func__, sr->name); return -ENODATA; } omap_vp_enable(sr->voltdm); return sr_enable(sr, volt); } static int sr_class3_disable(struct omap_sr *sr, int is_volt_reset) { sr_disable_errgen(sr); omap_vp_disable(sr->voltdm); sr_disable(sr); if (is_volt_reset) voltdm_reset(sr->voltdm); return 0; } static int sr_class3_configure(struct omap_sr *sr) { return sr_configure_errgen(sr); } /* SR class3 structure */ static struct omap_sr_class_data class3_data = { .enable = sr_class3_enable, .disable = sr_class3_disable, .configure = sr_class3_configure, .class_type = SR_CLASS3, }; /* Smartreflex Class3 init API to be called from board file */ static int __init sr_class3_init(void) { pr_info("SmartReflex Class3 initialized\n"); return sr_register_class(&class3_data); } omap_late_initcall(sr_class3_init);