/* SPDX-License-Identifier: GPL-2.0 */ #include /* AM35x */ /* USB 2.0 PHY Control */ #define CONF2_PHY_GPIOMODE (1 << 23) #define CONF2_OTGMODE (3 << 14) #define CONF2_NO_OVERRIDE (0 << 14) #define CONF2_FORCE_HOST (1 << 14) #define CONF2_FORCE_DEVICE (2 << 14) #define CONF2_FORCE_HOST_VBUS_LOW (3 << 14) #define CONF2_SESENDEN (1 << 13) #define CONF2_VBDTCTEN (1 << 12) #define CONF2_REFFREQ_24MHZ (2 << 8) #define CONF2_REFFREQ_26MHZ (7 << 8) #define CONF2_REFFREQ_13MHZ (6 << 8) #define CONF2_REFFREQ (0xf << 8) #define CONF2_PHYCLKGD (1 << 7) #define CONF2_VBUSSENSE (1 << 6) #define CONF2_PHY_PLLON (1 << 5) #define CONF2_RESET (1 << 4) #define CONF2_PHYPWRDN (1 << 3) #define CONF2_OTGPWRDN (1 << 2) #define CONF2_DATPOL (1 << 1) /* TI81XX specific definitions */ #define USBCTRL0 0x620 #define USBSTAT0 0x624 /* TI816X PHY controls bits */ #define TI816X_USBPHY0_NORMAL_MODE (1 << 0) #define TI816X_USBPHY_REFCLK_OSC (1 << 8) /* TI814X PHY controls bits */ #define USBPHY_CM_PWRDN (1 << 0) #define USBPHY_OTG_PWRDN (1 << 1) #define USBPHY_CHGDET_DIS (1 << 2) #define USBPHY_CHGDET_RSTRT (1 << 3) #define USBPHY_SRCONDM (1 << 4) #define USBPHY_SINKONDP (1 << 5) #define USBPHY_CHGISINK_EN (1 << 6) #define USBPHY_CHGVSRC_EN (1 << 7) #define USBPHY_DMPULLUP (1 << 8) #define USBPHY_DPPULLUP (1 << 9) #define USBPHY_CDET_EXTCTL (1 << 10) #define USBPHY_GPIO_MODE (1 << 12) #define USBPHY_DPOPBUFCTL (1 << 13) #define USBPHY_DMOPBUFCTL (1 << 14) #define USBPHY_DPINPUT (1 << 15) #define USBPHY_DMINPUT (1 << 16) #define USBPHY_DPGPIO_PD (1 << 17) #define USBPHY_DMGPIO_PD (1 << 18) #define USBPHY_OTGVDET_EN (1 << 19) #define USBPHY_OTGSESSEND_EN (1 << 20) #define USBPHY_DATA_POLARITY (1 << 23) struct usbhs_phy_data { int port; /* 1 indexed port number */ int reset_gpio; int vcc_gpio; bool vcc_polarity; /* 1 active high, 0 active low */ }; extern void usb_musb_init(struct omap_musb_board_data *board_data); extern void usbhs_init(struct usbhs_omap_platform_data *pdata); extern int usbhs_init_phys(struct usbhs_phy_data *phy, int num_phys); extern void am35x_musb_reset(void); extern void am35x_musb_phy_power(u8 on); extern void am35x_musb_clear_irq(void); extern void am35x_set_mode(u8 musb_mode);