// SPDX-License-Identifier: GPL-2.0 /* * Copyright (C) STMicroelectronics 2018 - All Rights Reserved * Authors: Ludovic Barre for STMicroelectronics. * Fabien Dessenne for STMicroelectronics. */ #include #include #include #include #include #include #include #include #define IPCC_XCR 0x000 #define XCR_RXOIE BIT(0) #define XCR_TXOIE BIT(16) #define IPCC_XMR 0x004 #define IPCC_XSCR 0x008 #define IPCC_XTOYSR 0x00c #define IPCC_PROC_OFFST 0x010 #define IPCC_HWCFGR 0x3f0 #define IPCFGR_CHAN_MASK GENMASK(7, 0) #define IPCC_VER 0x3f4 #define VER_MINREV_MASK GENMASK(3, 0) #define VER_MAJREV_MASK GENMASK(7, 4) #define RX_BIT_MASK GENMASK(15, 0) #define RX_BIT_CHAN(chan) BIT(chan) #define TX_BIT_SHIFT 16 #define TX_BIT_MASK GENMASK(31, 16) #define TX_BIT_CHAN(chan) BIT(TX_BIT_SHIFT + (chan)) #define STM32_MAX_PROCS 2 enum { IPCC_IRQ_RX, IPCC_IRQ_TX, IPCC_IRQ_NUM, }; struct stm32_ipcc { struct mbox_controller controller; void __iomem *reg_base; void __iomem *reg_proc; struct clk *clk; int irqs[IPCC_IRQ_NUM]; int wkp; u32 proc_id; u32 n_chans; u32 xcr; u32 xmr; }; static inline void stm32_ipcc_set_bits(void __iomem *reg, u32 mask) { writel_relaxed(readl_relaxed(reg) | mask, reg); } static inline void stm32_ipcc_clr_bits(void __iomem *reg, u32 mask) { writel_relaxed(readl_relaxed(reg) & ~mask, reg); } static irqreturn_t stm32_ipcc_rx_irq(int irq, void *data) { struct stm32_ipcc *ipcc = data; struct device *dev = ipcc->controller.dev; u32 status, mr, tosr, chan; irqreturn_t ret = IRQ_NONE; int proc_offset; /* read 'channel occupied' status from other proc */ proc_offset = ipcc->proc_id ? -IPCC_PROC_OFFST : IPCC_PROC_OFFST; tosr = readl_relaxed(ipcc->reg_proc + proc_offset + IPCC_XTOYSR); mr = readl_relaxed(ipcc->reg_proc + IPCC_XMR); /* search for unmasked 'channel occupied' */ status = tosr & FIELD_GET(RX_BIT_MASK, ~mr); for (chan = 0; chan < ipcc->n_chans; chan++) { if (!(status & (1 << chan))) continue; dev_dbg(dev, "%s: chan:%d rx\n", __func__, chan); mbox_chan_received_data(&ipcc->controller.chans[chan], NULL); stm32_ipcc_set_bits(ipcc->reg_proc + IPCC_XSCR, RX_BIT_CHAN(chan)); ret = IRQ_HANDLED; } return ret; } static irqreturn_t stm32_ipcc_tx_irq(int irq, void *data) { struct stm32_ipcc *ipcc = data; struct device *dev = ipcc->controller.dev; u32 status, mr, tosr, chan; irqreturn_t ret = IRQ_NONE; tosr = readl_relaxed(ipcc->reg_proc + IPCC_XTOYSR); mr = readl_relaxed(ipcc->reg_proc + IPCC_XMR); /* search for unmasked 'channel free' */ status = ~tosr & FIELD_GET(TX_BIT_MASK, ~mr); for (chan = 0; chan < ipcc->n_chans ; chan++) { if (!(status & (1 << chan))) continue; dev_dbg(dev, "%s: chan:%d tx\n", __func__, chan); /* mask 'tx channel free' interrupt */ stm32_ipcc_set_bits(ipcc->reg_proc + IPCC_XMR, TX_BIT_CHAN(chan)); mbox_chan_txdone(&ipcc->controller.chans[chan], 0); ret = IRQ_HANDLED; } return ret; } static int stm32_ipcc_send_data(struct mbox_chan *link, void *data) { unsigned int chan = (unsigned int)link->con_priv; struct stm32_ipcc *ipcc = container_of(link->mbox, struct stm32_ipcc, controller); dev_dbg(ipcc->controller.dev, "%s: chan:%d\n", __func__, chan); /* set channel n occupied */ stm32_ipcc_set_bits(ipcc->reg_proc + IPCC_XSCR, TX_BIT_CHAN(chan)); /* unmask 'tx channel free' interrupt */ stm32_ipcc_clr_bits(ipcc->reg_proc + IPCC_XMR, TX_BIT_CHAN(chan)); return 0; } static int stm32_ipcc_startup(struct mbox_chan *link) { unsigned int chan = (unsigned int)link->con_priv; struct stm32_ipcc *ipcc = container_of(link->mbox, struct stm32_ipcc, controller); int ret; ret = clk_prepare_enable(ipcc->clk); if (ret) { dev_err(ipcc->controller.dev, "can not enable the clock\n"); return ret; } /* unmask 'rx channel occupied' interrupt */ stm32_ipcc_clr_bits(ipcc->reg_proc + IPCC_XMR, RX_BIT_CHAN(chan)); return 0; } static void stm32_ipcc_shutdown(struct mbox_chan *link) { unsigned int chan = (unsigned int)link->con_priv; struct stm32_ipcc *ipcc = container_of(link->mbox, struct stm32_ipcc, controller); /* mask rx/tx interrupt */ stm32_ipcc_set_bits(ipcc->reg_proc + IPCC_XMR, RX_BIT_CHAN(chan) | TX_BIT_CHAN(chan)); clk_disable_unprepare(ipcc->clk); } static const struct mbox_chan_ops stm32_ipcc_ops = { .send_data = stm32_ipcc_send_data, .startup = stm32_ipcc_startup, .shutdown = stm32_ipcc_shutdown, }; static int stm32_ipcc_probe(struct platform_device *pdev) { struct device *dev = &pdev->dev; struct device_node *np = dev->of_node; struct stm32_ipcc *ipcc; struct resource *res; unsigned int i; int ret; u32 ip_ver; static const char * const irq_name[] = {"rx", "tx"}; irq_handler_t irq_thread[] = {stm32_ipcc_rx_irq, stm32_ipcc_tx_irq}; if (!np) { dev_err(dev, "No DT found\n"); return -ENODEV; } ipcc = devm_kzalloc(dev, sizeof(*ipcc), GFP_KERNEL); if (!ipcc) return -ENOMEM; /* proc_id */ if (of_property_read_u32(np, "st,proc-id", &ipcc->proc_id)) { dev_err(dev, "Missing st,proc-id\n"); return -ENODEV; } if (ipcc->proc_id >= STM32_MAX_PROCS) { dev_err(dev, "Invalid proc_id (%d)\n", ipcc->proc_id); return -EINVAL; } /* regs */ res = platform_get_resource(pdev, IORESOURCE_MEM, 0); ipcc->reg_base = devm_ioremap_resource(dev, res); if (IS_ERR(ipcc->reg_base)) return PTR_ERR(ipcc->reg_base); ipcc->reg_proc = ipcc->reg_base + ipcc->proc_id * IPCC_PROC_OFFST; /* clock */ ipcc->clk = devm_clk_get(dev, NULL); if (IS_ERR(ipcc->clk)) return PTR_ERR(ipcc->clk); ret = clk_prepare_enable(ipcc->clk); if (ret) { dev_err(dev, "can not enable the clock\n"); return ret; } /* irq */ for (i = 0; i < IPCC_IRQ_NUM; i++) { ipcc->irqs[i] = of_irq_get_byname(dev->of_node, irq_name[i]); if (ipcc->irqs[i] < 0) { dev_err(dev, "no IRQ specified %s\n", irq_name[i]); ret = ipcc->irqs[i]; goto err_clk; } ret = devm_request_threaded_irq(dev, ipcc->irqs[i], NULL, irq_thread[i], IRQF_ONESHOT, dev_name(dev), ipcc); if (ret) { dev_err(dev, "failed to request irq %d (%d)\n", i, ret); goto err_clk; } } /* mask and enable rx/tx irq */ stm32_ipcc_set_bits(ipcc->reg_proc + IPCC_XMR, RX_BIT_MASK | TX_BIT_MASK); stm32_ipcc_set_bits(ipcc->reg_proc + IPCC_XCR, XCR_RXOIE | XCR_TXOIE); /* wakeup */ if (of_property_read_bool(np, "wakeup-source")) { ipcc->wkp = of_irq_get_byname(dev->of_node, "wakeup"); if (ipcc->wkp < 0) { dev_err(dev, "could not get wakeup IRQ\n"); ret = ipcc->wkp; goto err_clk; } device_init_wakeup(dev, true); ret = dev_pm_set_dedicated_wake_irq(dev, ipcc->wkp); if (ret) { dev_err(dev, "Failed to set wake up irq\n"); goto err_init_wkp; } } else { device_init_wakeup(dev, false); } /* mailbox controller */ ipcc->n_chans = readl_relaxed(ipcc->reg_base + IPCC_HWCFGR); ipcc->n_chans &= IPCFGR_CHAN_MASK; ipcc->controller.dev = dev; ipcc->controller.txdone_irq = true; ipcc->controller.ops = &stm32_ipcc_ops; ipcc->controller.num_chans = ipcc->n_chans; ipcc->controller.chans = devm_kcalloc(dev, ipcc->controller.num_chans, sizeof(*ipcc->controller.chans), GFP_KERNEL); if (!ipcc->controller.chans) { ret = -ENOMEM; goto err_irq_wkp; } for (i = 0; i < ipcc->controller.num_chans; i++) ipcc->controller.chans[i].con_priv = (void *)i; ret = mbox_controller_register(&ipcc->controller); if (ret) goto err_irq_wkp; platform_set_drvdata(pdev, ipcc); ip_ver = readl_relaxed(ipcc->reg_base + IPCC_VER); dev_info(dev, "ipcc rev:%ld.%ld enabled, %d chans, proc %d\n", FIELD_GET(VER_MAJREV_MASK, ip_ver), FIELD_GET(VER_MINREV_MASK, ip_ver), ipcc->controller.num_chans, ipcc->proc_id); clk_disable_unprepare(ipcc->clk); return 0; err_irq_wkp: if (ipcc->wkp) dev_pm_clear_wake_irq(dev); err_init_wkp: device_init_wakeup(dev, false); err_clk: clk_disable_unprepare(ipcc->clk); return ret; } static int stm32_ipcc_remove(struct platform_device *pdev) { struct stm32_ipcc *ipcc = platform_get_drvdata(pdev); mbox_controller_unregister(&ipcc->controller); if (ipcc->wkp) dev_pm_clear_wake_irq(&pdev->dev); device_init_wakeup(&pdev->dev, false); return 0; } #ifdef CONFIG_PM_SLEEP static void stm32_ipcc_set_irq_wake(struct device *dev, bool enable) { struct stm32_ipcc *ipcc = dev_get_drvdata(dev); unsigned int i; if (device_may_wakeup(dev)) for (i = 0; i < IPCC_IRQ_NUM; i++) irq_set_irq_wake(ipcc->irqs[i], enable); } static int stm32_ipcc_suspend(struct device *dev) { struct stm32_ipcc *ipcc = dev_get_drvdata(dev); ipcc->xmr = readl_relaxed(ipcc->reg_proc + IPCC_XMR); ipcc->xcr = readl_relaxed(ipcc->reg_proc + IPCC_XCR); stm32_ipcc_set_irq_wake(dev, true); return 0; } static int stm32_ipcc_resume(struct device *dev) { struct stm32_ipcc *ipcc = dev_get_drvdata(dev); stm32_ipcc_set_irq_wake(dev, false); writel_relaxed(ipcc->xmr, ipcc->reg_proc + IPCC_XMR); writel_relaxed(ipcc->xcr, ipcc->reg_proc + IPCC_XCR); return 0; } #endif static SIMPLE_DEV_PM_OPS(stm32_ipcc_pm_ops, stm32_ipcc_suspend, stm32_ipcc_resume); static const struct of_device_id stm32_ipcc_of_match[] = { { .compatible = "st,stm32mp1-ipcc" }, {}, }; MODULE_DEVICE_TABLE(of, stm32_ipcc_of_match); static struct platform_driver stm32_ipcc_driver = { .driver = { .name = "stm32-ipcc", .pm = &stm32_ipcc_pm_ops, .of_match_table = stm32_ipcc_of_match, }, .probe = stm32_ipcc_probe, .remove = stm32_ipcc_remove, }; module_platform_driver(stm32_ipcc_driver); MODULE_AUTHOR("Ludovic Barre "); MODULE_AUTHOR("Fabien Dessenne "); MODULE_DESCRIPTION("STM32 IPCC driver"); MODULE_LICENSE("GPL v2");