// SPDX-License-Identifier: GPL-2.0 #include #include #include /* * This is an implementation of the notion of "decrement a * reference count, and return locked if it decremented to zero". * * NOTE NOTE NOTE! This is _not_ equivalent to * * if (atomic_dec_and_test(&atomic)) { * spin_lock(&lock); * return 1; * } * return 0; * * because the spin-lock and the decrement must be * "atomic". */ int _atomic_dec_and_lock(atomic_t *atomic, spinlock_t *lock) { /* Subtract 1 from counter unless that drops it to 0 (ie. it was 1) */ if (atomic_add_unless(atomic, -1, 1)) return 0; /* Otherwise do it the slow way */ spin_lock(lock); if (atomic_dec_and_test(atomic)) return 1; spin_unlock(lock); return 0; } EXPORT_SYMBOL(_atomic_dec_and_lock); int _atomic_dec_and_lock_irqsave(atomic_t *atomic, spinlock_t *lock, unsigned long *flags) { /* Subtract 1 from counter unless that drops it to 0 (ie. it was 1) */ if (atomic_add_unless(atomic, -1, 1)) return 0; /* Otherwise do it the slow way */ spin_lock_irqsave(lock, *flags); if (atomic_dec_and_test(atomic)) return 1; spin_unlock_irqrestore(lock, *flags); return 0; } EXPORT_SYMBOL(_atomic_dec_and_lock_irqsave);