]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - rpmsg/hwspinlock.git/blobdiff - arch/arm/boot/dts/am437x-gp-evm.dts
ARM: dts: am437x-gp-evm: Enable wkup_m3 control of IO isolation
[rpmsg/hwspinlock.git] / arch / arm / boot / dts / am437x-gp-evm.dts
index 60414b1ca4044f38d71877d61cf0da8e34d54db9..36f06f04dc0fa8535cf7b2a8417e611921ce85b1 100644 (file)
 
 &am43xx_pinmux {
        pinctrl-names = "default", "sleep";
-       pinctrl-0 = <&wlan_pins_default>;
+       pinctrl-0 = <&wlan_pins_default &ddr3_vtt_toggle_default>;
        pinctrl-1 = <&wlan_pins_sleep>;
 
+       ddr3_vtt_toggle_default: ddr_vtt_toggle_default {
+               pinctrl-single,pins = <
+                       0x25C (DS0_PULL_UP_DOWN_EN | PIN_OUTPUT_PULLUP | DS0_FORCE_OFF_MODE | MUX_MODE7) /* spi0_cs0.gpio5_7 */
+               >;
+       };
+
        i2c0_pins: i2c0_pins {
                pinctrl-single,pins = <
                        AM4372_IOPAD(0x988, PIN_INPUT_PULLUP | SLEWCTRL_FAST | MUX_MODE0)  /* i2c0_sda.i2c0_sda */
                compatible = "ti,wl1835";
                reg = <2>;
                interrupt-parent = <&gpio1>;
-               interrupts = <23 IRQ_TYPE_LEVEL_HIGH>;
+               interrupts = <23 IRQ_TYPE_EDGE_RISING>;
        };
 };
 
 &cpu {
        cpu0-supply = <&dcdc2>;
 };
+
+&wkup_m3_ipc {
+       ti,set-io-isolation;
+};