index 5b97c20c5ed49c2de9432742442a322e4e127728..5bacd39e4bd76982633af7b16ffbf603f30ea4ce 100644 (file)
&am43xx_pinmux {
pinctrl-names = "default", "sleep";
- pinctrl-0 = <&wlan_pins_default>;
+ pinctrl-0 = <&wlan_pins_default &ddr3_vtt_toggle_default>;
pinctrl-1 = <&wlan_pins_sleep>;
+ ddr3_vtt_toggle_default: ddr_vtt_toggle_default {
+ pinctrl-single,pins = <
+ 0x25C (DS0_PULL_UP_DOWN_EN | PIN_OUTPUT_PULLUP | DS0_FORCE_OFF_MODE | MUX_MODE7) /* spi0_cs0.gpio5_7 */
+ >;
+ };
+
i2c0_pins: i2c0_pins {
pinctrl-single,pins = <
AM4372_IOPAD(0x988, PIN_INPUT_PULLUP | SLEWCTRL_FAST | MUX_MODE0) /* i2c0_sda.i2c0_sda */
&cpu {
cpu0-supply = <&dcdc2>;
};
+
+&wkup_m3_ipc {
+ ti,set-io-isolation;
+ ti,scale-data-fw = "am43x-evm-scale-data.bin";
+};