index 60414b1ca4044f38d71877d61cf0da8e34d54db9..fc4eeaffae33ae7167779a167688a271a62b8326 100644 (file)
&am43xx_pinmux {
pinctrl-names = "default", "sleep";
- pinctrl-0 = <&wlan_pins_default>;
+ pinctrl-0 = <&wlan_pins_default &ddr3_vtt_toggle_default &unused_pins>;
pinctrl-1 = <&wlan_pins_sleep>;
+ ddr3_vtt_toggle_default: ddr_vtt_toggle_default {
+ pinctrl-single,pins = <
+ 0x25C (DS0_PULL_UP_DOWN_EN | PIN_OUTPUT_PULLUP | DS0_FORCE_OFF_MODE | MUX_MODE7) /* spi0_cs0.gpio5_7 */
+ >;
+ };
+
i2c0_pins: i2c0_pins {
pinctrl-single,pins = <
AM4372_IOPAD(0x988, PIN_INPUT_PULLUP | SLEWCTRL_FAST | MUX_MODE0) /* i2c0_sda.i2c0_sda */
>;
};
+ unused_pins: unused_pins {
+ pinctrl-single,pins = <
+ AM4372_IOPAD(0x854, PIN_INPUT_PULLDOWN | MUX_MODE7)
+ AM4372_IOPAD(0x858, PIN_INPUT_PULLDOWN | MUX_MODE7)
+ AM4372_IOPAD(0x860, PIN_INPUT_PULLDOWN | MUX_MODE7)
+ AM4372_IOPAD(0x864, PIN_INPUT_PULLDOWN | MUX_MODE7)
+ AM4372_IOPAD(0x868, PIN_INPUT_PULLDOWN | MUX_MODE7)
+ AM4372_IOPAD(0x86c, PIN_INPUT_PULLDOWN | MUX_MODE7)
+ AM4372_IOPAD(0x950, PIN_INPUT_PULLDOWN | MUX_MODE7)
+ AM4372_IOPAD(0x990, PIN_INPUT_PULLDOWN | MUX_MODE7)
+ AM4372_IOPAD(0x994, PIN_INPUT_PULLDOWN | MUX_MODE7)
+ AM4372_IOPAD(0x998, PIN_INPUT_PULLDOWN | MUX_MODE7)
+ AM4372_IOPAD(0x99c, PIN_INPUT_PULLDOWN | MUX_MODE7)
+ AM4372_IOPAD(0x9a0, PIN_INPUT_PULLDOWN | MUX_MODE7)
+ AM4372_IOPAD(0xa3c, PIN_INPUT | PULL_DISABLE | MUX_MODE7)
+ AM4372_IOPAD(0xa40, PIN_INPUT_PULLDOWN | MUX_MODE7)
+ AM4372_IOPAD(0xa44, PIN_INPUT_PULLDOWN | MUX_MODE7)
+ AM4372_IOPAD(0xa48, PIN_INPUT_PULLDOWN | MUX_MODE7)
+ AM4372_IOPAD(0xa4c, PIN_INPUT_PULLDOWN | MUX_MODE7)
+ AM4372_IOPAD(0xa50, PIN_INPUT_PULLDOWN | MUX_MODE7)
+ AM4372_IOPAD(0xa54, PIN_INPUT | PULL_DISABLE | MUX_MODE7)
+ AM4372_IOPAD(0xa58, PIN_INPUT_PULLDOWN | MUX_MODE7)
+ AM4372_IOPAD(0xa60, PIN_INPUT | PULL_DISABLE | MUX_MODE7)
+ AM4372_IOPAD(0xa68, PIN_INPUT_PULLDOWN | MUX_MODE7)
+ AM4372_IOPAD(0xa70, PIN_INPUT_PULLDOWN | MUX_MODE7)
+ AM4372_IOPAD(0xa78, PIN_INPUT_PULLDOWN | MUX_MODE7)
+ AM4372_IOPAD(0xa7c, PIN_INPUT | PULL_DISABLE)
+ AM4372_IOPAD(0xac8, PIN_INPUT_PULLDOWN)
+ AM4372_IOPAD(0xad4, PIN_INPUT_PULLDOWN)
+ AM4372_IOPAD(0xad8, PIN_INPUT_PULLDOWN | MUX_MODE7)
+ AM4372_IOPAD(0xadc, PIN_INPUT_PULLDOWN | MUX_MODE7)
+ AM4372_IOPAD(0xae0, PIN_INPUT_PULLDOWN | MUX_MODE7)
+ AM4372_IOPAD(0xae4, PIN_INPUT_PULLDOWN | MUX_MODE7)
+ AM4372_IOPAD(0xae8, PIN_INPUT_PULLDOWN | MUX_MODE7)
+ AM4372_IOPAD(0xaec, PIN_INPUT_PULLDOWN | MUX_MODE7)
+ AM4372_IOPAD(0xaf0, PIN_INPUT_PULLDOWN | MUX_MODE7)
+ AM4372_IOPAD(0xaf4, PIN_INPUT_PULLDOWN | MUX_MODE7)
+ AM4372_IOPAD(0xaf8, PIN_INPUT_PULLDOWN | MUX_MODE7)
+ AM4372_IOPAD(0xafc, PIN_INPUT_PULLDOWN | MUX_MODE7)
+ AM4372_IOPAD(0xb00, PIN_INPUT_PULLDOWN | MUX_MODE7)
+ AM4372_IOPAD(0xb04, PIN_INPUT_PULLDOWN | MUX_MODE7)
+ AM4372_IOPAD(0xb08, PIN_INPUT_PULLDOWN | MUX_MODE7)
+ AM4372_IOPAD(0xb0c, PIN_INPUT_PULLDOWN | MUX_MODE7)
+ AM4372_IOPAD(0xb10, PIN_INPUT_PULLDOWN | MUX_MODE7)
+ AM4372_IOPAD(0xb14, PIN_INPUT_PULLDOWN | MUX_MODE7)
+ AM4372_IOPAD(0xb18, PIN_INPUT_PULLDOWN | MUX_MODE7)
+ >;
+ };
};
&uart0 {
compatible = "ti,wl1835";
reg = <2>;
interrupt-parent = <&gpio1>;
- interrupts = <23 IRQ_TYPE_LEVEL_HIGH>;
+ interrupts = <23 IRQ_TYPE_EDGE_RISING>;
};
};
&cpu {
cpu0-supply = <&dcdc2>;
};
+
+&wkup_m3_ipc {
+ ti,set-io-isolation;
+ ti,scale-data-fw = "am43x-evm-scale-data.bin";
+};