index 9d276af7c539f3dd1cb382f12d4bca7d9bd2fb3d..f73c22ce40032892e1fc87026c10a6da66689b32 100644 (file)
>;
};
- spi0_pins: pinmux_spi0_pins {
+ spi0_pins_default: pinmux_spi0_pins_default {
pinctrl-single,pins = <
AM4372_IOPAD(0x950, PIN_INPUT | MUX_MODE0) /* spi0_clk.spi0_clk */
AM4372_IOPAD(0x954, PIN_OUTPUT | MUX_MODE0) /* spi0_d0.spi0_d0 */
>;
};
- spi1_pins: pinmux_spi1_pins {
+ spi0_pins_sleep: pinmux_spi0_pins_sleep {
+ pinctrl-single,pins = <
+ AM4372_IOPAD(0x950, DS0_PIN_OUTPUT_PULLUP | PIN_OUTPUT_PULLUP | MUX_MODE7)
+ AM4372_IOPAD(0x954, DS0_PIN_OUTPUT_PULLUP | PIN_OUTPUT_PULLUP | MUX_MODE7)
+ AM4372_IOPAD(0x958, DS0_PIN_OUTPUT_PULLUP | PIN_OUTPUT_PULLUP | MUX_MODE7)
+ AM4372_IOPAD(0x95c, DS0_PIN_OUTPUT_PULLUP | PIN_OUTPUT_PULLUP | MUX_MODE7)
+ >;
+ };
+
+ spi1_pins_default: pinmux_spi1_pins_default {
pinctrl-single,pins = <
AM4372_IOPAD(0x990, PIN_INPUT | MUX_MODE3) /* mcasp0_aclkx.spi1_clk */
AM4372_IOPAD(0x994, PIN_OUTPUT | MUX_MODE3) /* mcasp0_fsx.spi1_d0 */
>;
};
+ spi1_pins_sleep: pinmux_spi1_pins_sleep {
+ pinctrl-single,pins = <
+ AM4372_IOPAD(0x990, DS0_PIN_OUTPUT_PULLDOWN | PIN_OUTPUT_PULLDOWN | MUX_MODE7)
+ AM4372_IOPAD(0x994, DS0_PIN_OUTPUT_PULLDOWN | PIN_OUTPUT_PULLDOWN | MUX_MODE7)
+ AM4372_IOPAD(0x998, DS0_PIN_OUTPUT_PULLDOWN | PIN_OUTPUT_PULLDOWN | MUX_MODE7)
+ AM4372_IOPAD(0x99c, DS0_PIN_OUTPUT_PULLDOWN | PIN_OUTPUT_PULLDOWN | MUX_MODE7)
+ >;
+ };
+
mmc1_pins: pinmux_mmc1_pins {
pinctrl-single,pins = <
AM4372_IOPAD(0x960, PIN_INPUT | MUX_MODE7) /* spi0_cs1.gpio0_6 */
};
&spi0 {
- pinctrl-names = "default";
- pinctrl-0 = <&spi0_pins>;
status = "okay";
+ pinctrl-names = "default", "sleep";
+ pinctrl-0 = <&spi0_pins_default>;
+ pinctrl-1 = <&spi0_pins_sleep>;
};
&spi1 {
- pinctrl-names = "default";
- pinctrl-0 = <&spi1_pins>;
status = "okay";
+ pinctrl-names = "default", "sleep";
+ pinctrl-0 = <&spi1_pins_default>;
+ pinctrl-1 = <&spi1_pins_sleep>;
};
&usb2_phy1 {