index 7fa744793bc5c900eb5d6998848aba233bd1875f..69ed1464175c058cfdeda0eb47faf470914477bc 100644 (file)
/**
* struct ti_sci_desc - Description of SoC integration
- * @host_id: Host identifier representing the compute entity
+ * @default_host_id: Host identifier representing the compute entity
* @max_rx_timeout_ms: Timeout for communication with SoC (in Milliseconds)
* @max_msgs: Maximum number of messages that can be pending
* simultaneously in the system
* @max_msg_size: Maximum size of data per message that can be handled.
*/
struct ti_sci_desc {
- u8 host_id;
+ u8 default_host_id;
int max_rx_timeout_ms;
int max_msgs;
int max_msg_size;
* @chan_rx: Receive mailbox channel
* @minfo: Message info
* @node: list head
+ * @host_id: Host ID
* @users: Number of users of this instance
*/
struct ti_sci_info {
struct mbox_chan *chan_rx;
struct ti_sci_xfers_info minfo;
struct list_head node;
+ u8 host_id;
/* protected by ti_sci_list_mutex */
int users;
hdr->seq = xfer_id;
hdr->type = msg_type;
- hdr->host = info->desc->host_id;
+ hdr->host = info->host_id;
hdr->flags = msg_flags;
return xfer;
@@ -1793,7 +1795,7 @@ static int tisci_reboot_handler(struct notifier_block *nb, unsigned long mode,
/* Description for K2G */
static const struct ti_sci_desc ti_sci_pmmc_k2g_desc = {
- .host_id = 2,
+ .default_host_id = 2,
/* Conservative duration */
.max_rx_timeout_ms = 1000,
/* Limited by MBOX_TX_QUEUE_LEN. K2G can handle upto 128 messages! */
int ret = -EINVAL;
int i;
int reboot = 0;
+ u32 h_id;
of_id = of_match_device(ti_sci_of_match, dev);
if (!of_id) {
info->dev = dev;
info->desc = desc;
+ ret = of_property_read_u32(dev->of_node, "ti,host-id", &h_id);
+ /* if the property is not present in DT, use a default from desc */
+ if (ret < 0) {
+ info->host_id = info->desc->default_host_id;
+ } else {
+ if (!h_id) {
+ dev_warn(dev, "Host ID 0 is reserved for firmware\n");
+ info->host_id = info->desc->default_host_id;
+ } else {
+ info->host_id = h_id;
+ }
+ }
+
reboot = of_property_read_bool(dev->of_node,
"ti,system-reboot-controller");
INIT_LIST_HEAD(&info->node);