]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - rpmsg/hwspinlock.git/blobdiff - drivers/firmware/ti_sci.c
firmware: ti_sci: Provide host-id as an optional dt parameter
[rpmsg/hwspinlock.git] / drivers / firmware / ti_sci.c
index 7fa744793bc5c900eb5d6998848aba233bd1875f..69ed1464175c058cfdeda0eb47faf470914477bc 100644 (file)
@@ -66,14 +66,14 @@ struct ti_sci_xfers_info {
 
 /**
  * struct ti_sci_desc - Description of SoC integration
- * @host_id:           Host identifier representing the compute entity
+ * @default_host_id:   Host identifier representing the compute entity
  * @max_rx_timeout_ms: Timeout for communication with SoC (in Milliseconds)
  * @max_msgs: Maximum number of messages that can be pending
  *               simultaneously in the system
  * @max_msg_size: Maximum size of data per message that can be handled.
  */
 struct ti_sci_desc {
-       u8 host_id;
+       u8 default_host_id;
        int max_rx_timeout_ms;
        int max_msgs;
        int max_msg_size;
@@ -94,6 +94,7 @@ struct ti_sci_desc {
  * @chan_rx:   Receive mailbox channel
  * @minfo:     Message info
  * @node:      list head
+ * @host_id:   Host ID
  * @users:     Number of users of this instance
  */
 struct ti_sci_info {
@@ -110,6 +111,7 @@ struct ti_sci_info {
        struct mbox_chan *chan_rx;
        struct ti_sci_xfers_info minfo;
        struct list_head node;
+       u8 host_id;
        /* protected by ti_sci_list_mutex */
        int users;
 
@@ -370,7 +372,7 @@ static struct ti_sci_xfer *ti_sci_get_one_xfer(struct ti_sci_info *info,
 
        hdr->seq = xfer_id;
        hdr->type = msg_type;
-       hdr->host = info->desc->host_id;
+       hdr->host = info->host_id;
        hdr->flags = msg_flags;
 
        return xfer;
@@ -1793,7 +1795,7 @@ static int tisci_reboot_handler(struct notifier_block *nb, unsigned long mode,
 
 /* Description for K2G */
 static const struct ti_sci_desc ti_sci_pmmc_k2g_desc = {
-       .host_id = 2,
+       .default_host_id = 2,
        /* Conservative duration */
        .max_rx_timeout_ms = 1000,
        /* Limited by MBOX_TX_QUEUE_LEN. K2G can handle upto 128 messages! */
@@ -1819,6 +1821,7 @@ static int ti_sci_probe(struct platform_device *pdev)
        int ret = -EINVAL;
        int i;
        int reboot = 0;
+       u32 h_id;
 
        of_id = of_match_device(ti_sci_of_match, dev);
        if (!of_id) {
@@ -1833,6 +1836,19 @@ static int ti_sci_probe(struct platform_device *pdev)
 
        info->dev = dev;
        info->desc = desc;
+       ret = of_property_read_u32(dev->of_node, "ti,host-id", &h_id);
+       /* if the property is not present in DT, use a default from desc */
+       if (ret < 0) {
+               info->host_id = info->desc->default_host_id;
+       } else {
+               if (!h_id) {
+                       dev_warn(dev, "Host ID 0 is reserved for firmware\n");
+                       info->host_id = info->desc->default_host_id;
+               } else {
+                       info->host_id = h_id;
+               }
+       }
+
        reboot = of_property_read_bool(dev->of_node,
                                       "ti,system-reboot-controller");
        INIT_LIST_HEAD(&info->node);