diff --git a/drivers/rtc/rtc-omap.c b/drivers/rtc/rtc-omap.c
index 323ff55cc16564833d75ed4b0fa682642ad4fc0f..320b4a520eb34de9af60969b032636d7ac6dcc7c 100644 (file)
--- a/drivers/rtc/rtc-omap.c
+++ b/drivers/rtc/rtc-omap.c
* The RTC can be used to control an external PMIC via the pmic_power_en pin,
* which can be configured to transition to OFF on ALARM2 events.
*
- * Notes:
- * The two-second alarm offset is the shortest offset possible as the alarm
- * registers must be set before the next timer update and the offset
- * calculation is too heavy for everything to be done within a single access
- * period (~15 us).
- *
* Called with local interrupts disabled.
*/
static void omap_rtc_power_off(void)
struct omap_rtc *rtc = omap_rtc_power_off_rtc;
struct rtc_time tm;
unsigned long now;
+ int seconds;
u32 val;
rtc->type->unlock(rtc);
val = rtc_readl(rtc, OMAP_RTC_PMIC_REG);
rtc_writel(rtc, OMAP_RTC_PMIC_REG, val | OMAP_RTC_PMIC_POWER_EN_EN);
- /* set alarm two seconds from now */
+again:
+ /* set alarm one second from now */
omap_rtc_read_time_raw(rtc, &tm);
+ seconds = tm.tm_sec;
bcd2tm(&tm);
rtc_tm_to_time(&tm, &now);
- rtc_time_to_tm(now + 2, &tm);
+ rtc_time_to_tm(now + 1, &tm);
if (tm2bcd(&tm) < 0) {
dev_err(&rtc->rtc->dev, "power off failed\n");
val = rtc_read(rtc, OMAP_RTC_INTERRUPTS_REG);
rtc_writel(rtc, OMAP_RTC_INTERRUPTS_REG,
val | OMAP_RTC_INTERRUPTS_IT_ALARM2);
+
+ /* Retry in case roll over happened before alarm was armed. */
+ if (rtc_read(rtc, OMAP_RTC_SECONDS_REG) != seconds) {
+ val = rtc_read(rtc, OMAP_RTC_STATUS_REG);
+ if (!(val & OMAP_RTC_STATUS_ALARM2))
+ goto again;
+ }
+
rtc->type->lock(rtc);
/*
- * Wait for alarm to trigger (within two seconds) and external PMIC to
+ * Wait for alarm to trigger (within one second) and external PMIC to
* power off the system. Add a 500 ms margin for external latencies
* (e.g. debounce circuits).
*/
- mdelay(2500);
+ mdelay(1500);
}
static const struct rtc_class_ops omap_rtc_ops = {
if (of_id) {
rtc->type = of_id->data;
rtc->is_pmic_controller = rtc->type->has_pmic_mode &&
- of_property_read_bool(pdev->dev.of_node,
- "system-power-controller");
+ of_device_is_system_power_controller(pdev->dev.of_node);
} else {
id_entry = platform_get_device_id(pdev);
rtc->type = (void *)id_entry->driver_data;