index 652739c7f71845b86a331189570604dd66b5f43c..0dc1e3ccb72b9ef5490d6c43f35e47880a2ef74a 100644 (file)
--- a/drivers/soc/ti/pm33xx.c
+++ b/drivers/soc/ti/pm33xx.c
* Vaibhav Bedia, Dave Gerlach
*/
+#include <linux/clk.h>
#include <linux/cpu.h>
#include <linux/err.h>
#include <linux/genalloc.h>
#include <linux/init.h>
#include <linux/io.h>
#include <linux/module.h>
+#include <linux/nvmem-consumer.h>
#include <linux/of.h>
#include <linux/platform_data/pm33xx.h>
#include <linux/platform_device.h>
+#include <linux/rtc.h>
#include <linux/sizes.h>
#include <linux/sram.h>
#include <linux/suspend.h>
#define AMX3_PM_SRAM_SYMBOL_OFFSET(sym) ((unsigned long)(sym) - \
(unsigned long)pm_sram->do_wfi)
+#define RTC_SCRATCH_RESUME_REG 0
+#define RTC_SCRATCH_MAGIC_REG 1
+#define RTC_REG_BOOT_MAGIC 0x8cd0 /* RTC */
+#define GIC_INT_SET_PENDING_BASE 0x200
+#define AM43XX_GIC_DIST_BASE 0x48241000
+
+static u32 rtc_magic_val;
+
static int (*am33xx_do_wfi_sram)(unsigned long unused);
static phys_addr_t am33xx_do_wfi_sram_phys;
static struct gen_pool *sram_pool, *sram_pool_data;
static unsigned long ocmcram_location, ocmcram_location_data;
+static struct rtc_device *omap_rtc;
+static void __iomem *gic_dist_base;
+
static struct am33xx_pm_platform_data *pm_ops;
static struct am33xx_pm_sram_addr *pm_sram;
static struct device *pm33xx_dev;
static struct wkup_m3_ipc *m3_ipc;
+#ifdef CONFIG_SUSPEND
+
+static int rtc_only_idle;
+static int retrigger_irq;
+
+static unsigned long suspend_wfi_flags;
+
+static struct wkup_m3_wakeup_src wakeup_src = {.irq_nr = 0,
+ .src = "Unknown",
+};
+
+static struct wkup_m3_wakeup_src rtc_alarm_wakeup = {
+ .irq_nr = 108, .src = "RTC Alarm",
+};
+
+static struct wkup_m3_wakeup_src rtc_ext_wakeup = {
+ .irq_nr = 0, .src = "Ext wakeup",
+};
+
+#endif
+
static u32 sram_suspend_address(unsigned long addr)
{
return ((unsigned long)am33xx_do_wfi_sram +
AMX3_PM_SRAM_SYMBOL_OFFSET(addr));
}
+static int am33xx_push_sram_idle(void)
+{
+ struct am33xx_pm_ro_sram_data ro_sram_data;
+ int ret;
+ u32 table_addr, ro_data_addr;
+ void *copy_addr;
+
+ ro_sram_data.amx3_pm_sram_data_virt = ocmcram_location_data;
+ ro_sram_data.amx3_pm_sram_data_phys =
+ gen_pool_virt_to_phys(sram_pool_data, ocmcram_location_data);
+ ro_sram_data.rtc_base_virt = pm_ops->get_rtc_base_addr();
+
+ /* Save physical address to calculate resume offset during pm init */
+ am33xx_do_wfi_sram_phys = gen_pool_virt_to_phys(sram_pool,
+ ocmcram_location);
+
+ am33xx_do_wfi_sram = sram_exec_copy(sram_pool, (void *)ocmcram_location,
+ pm_sram->do_wfi,
+ *pm_sram->do_wfi_sz);
+ if (!am33xx_do_wfi_sram) {
+ dev_err(pm33xx_dev,
+ "PM: %s: am33xx_do_wfi copy to sram failed\n",
+ __func__);
+ return -ENODEV;
+ }
+
+ table_addr =
+ sram_suspend_address((unsigned long)pm_sram->emif_sram_table);
+ ret = ti_emif_copy_pm_function_table(sram_pool, (void *)table_addr);
+ if (ret) {
+ dev_dbg(pm33xx_dev,
+ "PM: %s: EMIF function copy failed\n", __func__);
+ return -EPROBE_DEFER;
+ }
+
+ ro_data_addr =
+ sram_suspend_address((unsigned long)pm_sram->ro_sram_data);
+ copy_addr = sram_exec_copy(sram_pool, (void *)ro_data_addr,
+ &ro_sram_data,
+ sizeof(ro_sram_data));
+ if (!copy_addr) {
+ dev_err(pm33xx_dev,
+ "PM: %s: ro_sram_data copy to sram failed\n",
+ __func__);
+ return -ENODEV;
+ }
+
+ return 0;
+}
+
+static int __init am43xx_map_gic(void)
+{
+ gic_dist_base = ioremap(AM43XX_GIC_DIST_BASE, SZ_4K);
+
+ if (!gic_dist_base)
+ return -ENOMEM;
+
+ return 0;
+}
+
#ifdef CONFIG_SUSPEND
+
+static int rtc_only_idle;
+static int retrigger_irq;
+
+struct wkup_m3_wakeup_src rtc_wake_src(void)
+{
+ u32 i;
+
+ i = __raw_readl(pm_ops->get_rtc_base_addr() + 0x44) & 0x40;
+
+ if (i) {
+ retrigger_irq = rtc_alarm_wakeup.irq_nr;
+ return rtc_alarm_wakeup;
+ }
+
+ retrigger_irq = rtc_ext_wakeup.irq_nr;
+
+ return rtc_ext_wakeup;
+}
+
+int am33xx_rtc_only_idle(unsigned long wfi_flags)
+{
+ rtc_power_off_program(omap_rtc);
+ am33xx_do_wfi_sram(wfi_flags);
+ return 0;
+}
+
static int am33xx_pm_suspend(suspend_state_t suspend_state)
{
int i, ret = 0;
- ret = pm_ops->soc_suspend((unsigned long)suspend_state,
- am33xx_do_wfi_sram);
+ if (suspend_state == PM_SUSPEND_MEM &&
+ pm_ops->check_off_mode_enable()) {
+ pm_ops->prepare_rtc_suspend();
+ pm_ops->save_context();
+ suspend_wfi_flags |= WFI_FLAG_RTC_ONLY;
+ clk_save_context();
+ ret = pm_ops->soc_suspend(suspend_state, am33xx_rtc_only_idle,
+ suspend_wfi_flags);
+
+ suspend_wfi_flags &= ~WFI_FLAG_RTC_ONLY;
+
+ if (!ret) {
+ clk_restore_context();
+ pm_ops->restore_context();
+ m3_ipc->ops->set_rtc_only(m3_ipc);
+ am33xx_push_sram_idle();
+ }
+ } else {
+ ret = pm_ops->soc_suspend(suspend_state, am33xx_do_wfi_sram,
+ suspend_wfi_flags);
+ }
if (ret) {
dev_err(pm33xx_dev, "PM: Kernel suspend failure\n");
"PM: CM3 returned unknown result = %d\n", i);
ret = -1;
}
+
+ /* print the wakeup reason */
+ if (rtc_only_idle) {
+ wakeup_src = rtc_wake_src();
+ pr_info("PM: Wakeup source %s\n", wakeup_src.src);
+ } else {
+ pr_info("PM: Wakeup source %s\n",
+ m3_ipc->ops->request_wake_src(m3_ipc));
+ }
}
+ if (suspend_state == PM_SUSPEND_MEM && pm_ops->check_off_mode_enable())
+ pm_ops->prepare_rtc_resume();
+
return ret;
}
{
int ret = -EINVAL;
+ if (state == PM_SUSPEND_MEM && pm_ops->check_off_mode_enable()) {
+ nvmem_device_write(omap_rtc->nvmem, RTC_SCRATCH_MAGIC_REG * 4,
+ 4, (void *)&rtc_magic_val);
+ rtc_only_idle = 1;
+ } else {
+ rtc_only_idle = 0;
+ }
+
switch (state) {
case PM_SUSPEND_MEM:
ret = m3_ipc->ops->prepare_low_power(m3_ipc, WKUP_M3_DEEPSLEEP);
static void am33xx_pm_end(void)
{
+ u32 val = 0;
+
m3_ipc->ops->finish_low_power(m3_ipc);
+ if (rtc_only_idle) {
+ if (retrigger_irq)
+ /*
+ * 32 bits of Interrupt Set-Pending correspond to 32
+ * 32 interupts. Compute the bit offset of the
+ * Interrupt and set that particular bit
+ * Compute the register offset by dividing interrupt
+ * number by 32 and mutiplying by 4
+ */
+ writel_relaxed(1 << (retrigger_irq & 31),
+ gic_dist_base + GIC_INT_SET_PENDING_BASE
+ + retrigger_irq / 32 * 4);
+ nvmem_device_write(omap_rtc->nvmem,
+ RTC_SCRATCH_MAGIC_REG * 4,
+ 4, (void *)&val);
+ }
+
+ rtc_only_idle = 0;
}
static int am33xx_pm_valid(suspend_state_t state)
return ret;
}
-static int am33xx_push_sram_idle(void)
+static int am33xx_pm_rtc_setup(void)
{
- struct am33xx_pm_ro_sram_data ro_sram_data;
- int ret;
- u32 table_addr, ro_data_addr;
- void *copy_addr;
+ struct device_node *np;
+ unsigned long val = 0;
- ro_sram_data.amx3_pm_sram_data_virt = ocmcram_location_data;
- ro_sram_data.amx3_pm_sram_data_phys =
- gen_pool_virt_to_phys(sram_pool_data, ocmcram_location_data);
+ np = of_find_node_by_name(NULL, "rtc");
- /* Save physical address to calculate resume offset during pm init */
- am33xx_do_wfi_sram_phys = gen_pool_virt_to_phys(sram_pool,
- ocmcram_location);
-
- am33xx_do_wfi_sram = sram_exec_copy(sram_pool, (void *)ocmcram_location,
- pm_sram->do_wfi,
- *pm_sram->do_wfi_sz);
- if (!am33xx_do_wfi_sram) {
- dev_err(pm33xx_dev,
- "PM: %s: am33xx_do_wfi copy to sram failed\n",
- __func__);
- return -ENODEV;
- }
+ if (of_device_is_available(np)) {
+ omap_rtc = rtc_class_open("rtc0");
+ if (!omap_rtc) {
+ pr_warn("PM: rtc0 not available");
+ return -EPROBE_DEFER;
+ }
- table_addr =
- sram_suspend_address((unsigned long)pm_sram->emif_sram_table);
- ret = ti_emif_copy_pm_function_table(sram_pool, (void *)table_addr);
- if (ret) {
- dev_dbg(pm33xx_dev,
- "PM: %s: EMIF function copy failed\n", __func__);
- return -EPROBE_DEFER;
- }
+ nvmem_device_read(omap_rtc->nvmem, RTC_SCRATCH_MAGIC_REG * 4,
+ 4, (void *)&rtc_magic_val);
+ if ((rtc_magic_val & 0xffff) != RTC_REG_BOOT_MAGIC)
+ pr_warn("PM: bootloader does not support rtc-only!\n");
- ro_data_addr =
- sram_suspend_address((unsigned long)pm_sram->ro_sram_data);
- copy_addr = sram_exec_copy(sram_pool, (void *)ro_data_addr,
- &ro_sram_data,
- sizeof(ro_sram_data));
- if (!copy_addr) {
- dev_err(pm33xx_dev,
- "PM: %s: ro_sram_data copy to sram failed\n",
- __func__);
- return -ENODEV;
+ nvmem_device_write(omap_rtc->nvmem, RTC_SCRATCH_MAGIC_REG * 4,
+ 4, (void *)&val);
+ val = pm_sram->resume_address;
+ nvmem_device_write(omap_rtc->nvmem, RTC_SCRATCH_RESUME_REG * 4,
+ 4, (void *)&val);
+ } else {
+ pr_warn("PM: no-rtc available, rtc-only mode disabled.\n");
}
return 0;
return -ENODEV;
}
+ ret = am43xx_map_gic();
+ if (ret) {
+ pr_err("PM: Could not ioremap GIC base\n");
+ return ret;
+ }
+
pm_sram = pm_ops->get_sram_addrs();
if (!pm_sram) {
dev_err(dev, "PM: Cannot get PM asm function addresses!!\n");
return -ENODEV;
}
+ m3_ipc = wkup_m3_ipc_get();
+ if (!m3_ipc) {
+ pr_err("PM: Cannot get wkup_m3_ipc handle\n");
+ return -EPROBE_DEFER;
+ }
+
pm33xx_dev = dev;
ret = am33xx_pm_alloc_sram();
if (ret)
return ret;
- ret = am33xx_push_sram_idle();
+ ret = am33xx_pm_rtc_setup();
if (ret)
goto err_free_sram;
- m3_ipc = wkup_m3_ipc_get();
- if (!m3_ipc) {
- dev_dbg(dev, "PM: Cannot get wkup_m3_ipc handle\n");
- ret = -EPROBE_DEFER;
+ ret = am33xx_push_sram_idle();
+ if (ret)
goto err_free_sram;
- }
am33xx_pm_set_ipc_ops();
#ifdef CONFIG_SUSPEND
suspend_set_ops(&am33xx_pm_ops);
+
+ /*
+ * For a system suspend we must flush the caches, we want
+ * the DDR in self-refresh, we want to save the context
+ * of the EMIF, and we want the wkup_m3 to handle low-power
+ * transition.
+ */
+ suspend_wfi_flags |= WFI_FLAG_FLUSH_CACHE;
+ suspend_wfi_flags |= WFI_FLAG_SELF_REFRESH;
+ suspend_wfi_flags |= WFI_FLAG_SAVE_EMIF;
+ suspend_wfi_flags |= WFI_FLAG_WAKE_M3;
#endif /* CONFIG_SUSPEND */
ret = pm_ops->init();