index f5cb8c0af09f3ab8ade4443ada270bf1f1eefa92..5a9c1f5042207f84390f4cdeebae538896b1a99c 100644 (file)
#define M3_FW_VERSION_MASK 0xffff
#define M3_WAKE_SRC_MASK 0xff
+#define IPC_MEM_TYPE_SHIFT (0x0)
+#define IPC_MEM_TYPE_MASK (0x7 << 0)
+#define IPC_VTT_STAT_SHIFT (0x3)
+#define IPC_VTT_STAT_MASK (0x1 << 3)
+#define IPC_VTT_GPIO_PIN_SHIFT (0x4)
+#define IPC_VTT_GPIO_PIN_MASK (0x3f << 4)
+
#define M3_STATE_UNKNOWN 0
#define M3_STATE_RESET 1
#define M3_STATE_INITED 2
(m3_ipc->state != M3_STATE_UNKNOWN));
}
+static void wkup_m3_set_vtt_gpio(struct wkup_m3_ipc *m3_ipc, int gpio)
+{
+ m3_ipc->vtt_conf = (1 << IPC_VTT_STAT_SHIFT) |
+ (gpio << IPC_VTT_GPIO_PIN_SHIFT);
+}
+
/* Public functions */
/**
* wkup_m3_set_mem_type - Pass wkup_m3 which type of memory is in use
/* Program each required IPC register then write defaults to others */
wkup_m3_ctrl_ipc_write(m3_ipc, m3_ipc->resume_addr, 0);
wkup_m3_ctrl_ipc_write(m3_ipc, m3_power_state, 1);
- wkup_m3_ctrl_ipc_write(m3_ipc, m3_ipc->mem_type, 4);
+ wkup_m3_ctrl_ipc_write(m3_ipc, m3_ipc->mem_type |
+ m3_ipc->vtt_conf, 4);
wkup_m3_ctrl_ipc_write(m3_ipc, DS_IPC_DEFAULT, 2);
wkup_m3_ctrl_ipc_write(m3_ipc, DS_IPC_DEFAULT, 3);
static int wkup_m3_ipc_probe(struct platform_device *pdev)
{
struct device *dev = &pdev->dev;
- int irq, ret;
+ int irq, ret, temp;
phandle rproc_phandle;
struct rproc *m3_rproc;
struct resource *res;
struct task_struct *task;
struct wkup_m3_ipc *m3_ipc;
+ struct device_node *np = dev->of_node;
m3_ipc = devm_kzalloc(dev, sizeof(*m3_ipc), GFP_KERNEL);
if (!m3_ipc)
m3_ipc->ops = &ipc_ops;
+ if (of_find_property(np, "ti,needs-vtt-toggle", NULL) &&
+ !(of_property_read_u32(np, "ti,vtt-gpio-pin", &temp))) {
+ if (temp >= 0 && temp <= 31)
+ wkup_m3_set_vtt_gpio(m3_ipc, temp);
+ else
+ dev_warn(dev, "Invalid VTT GPIO(%d) pin\n", temp);
+ }
+
/*
* Wait for firmware loading completion in a thread so we
* can boot the wkup_m3 as soon as it's ready without holding