index 75b99b7e23ce0c08a8dfc3b488a56d55d1ebfeeb..fc386e932f3c26bc4f77824f375c5204ea84e693 100644 (file)
*/
#include <linux/err.h>
+#include <linux/firmware.h>
#include <linux/kernel.h>
#include <linux/kthread.h>
#include <linux/interrupt.h>
#define M3_STATE_MSG_FOR_LP 3
#define M3_STATE_MSG_FOR_RESET 4
+#define WKUP_M3_SD_FW_MAGIC 0x570C
+
+#define WKUP_M3_DMEM_START 0x80000
+#define WKUP_M3_AUXDATA_OFFSET 0x1000
+#define WKUP_M3_AUXDATA_SIZE 0xFF
+
static struct wkup_m3_ipc *m3_ipc_state;
static const struct wkup_m3_wakeup_src wakeups[] = {
+ {.irq_nr = 16, .src = "PRCM"},
{.irq_nr = 35, .src = "USB0_PHY"},
{.irq_nr = 36, .src = "USB1_PHY"},
{.irq_nr = 40, .src = "I2C0"},
{.irq_nr = 0, .src = "Unknown"},
};
+/**
+ * wkup_m3_copy_aux_data - Copy auxiliary data to special region of m3 dmem
+ * @data - pointer to data
+ * @sz - size of data to copy (limit 256 bytes)
+ *
+ * Copies any additional blob of data to the wkup_m3 dmem to be used by the
+ * firmware
+ */
+static unsigned long wkup_m3_copy_aux_data(struct wkup_m3_ipc *m3_ipc,
+ const void *data, int sz)
+{
+ unsigned long aux_data_dev_addr;
+ void *aux_data_addr;
+
+ aux_data_dev_addr = WKUP_M3_DMEM_START + WKUP_M3_AUXDATA_OFFSET;
+ aux_data_addr = rproc_da_to_va(m3_ipc->rproc,
+ aux_data_dev_addr,
+ WKUP_M3_AUXDATA_SIZE);
+ memcpy(aux_data_addr, data, sz);
+
+ return WKUP_M3_AUXDATA_OFFSET;
+}
+
+static void wkup_m3_scale_data_fw_cb(const struct firmware *fw, void *context)
+{
+ unsigned long val, aux_base;
+ struct wkup_m3_scale_data_header hdr;
+ struct wkup_m3_ipc *m3_ipc = context;
+ struct device *dev = m3_ipc->dev;
+
+ if (!fw) {
+ dev_err(dev, "Voltage scale fw name given but file missing.\n");
+ return;
+ }
+
+ memcpy(&hdr, fw->data, sizeof(hdr));
+
+ if (hdr.magic != WKUP_M3_SD_FW_MAGIC) {
+ dev_err(dev, "PM: Voltage Scale Data binary does not appear valid.\n");
+ goto release_sd_fw;
+ }
+
+ aux_base = wkup_m3_copy_aux_data(m3_ipc, fw->data + sizeof(hdr),
+ fw->size - sizeof(hdr));
+
+ val = (aux_base + hdr.sleep_offset);
+ val |= ((aux_base + hdr.wake_offset) << 16);
+
+ m3_ipc->volt_scale_offsets = val;
+
+release_sd_fw:
+ release_firmware(fw);
+};
+
+static int wkup_m3_init_scale_data(struct wkup_m3_ipc *m3_ipc,
+ struct device *dev)
+{
+ int ret = 0;
+
+ /*
+ * If no name is provided, user has already been warned, pm will
+ * still work so return 0
+ */
+
+ if (!m3_ipc->sd_fw_name)
+ return ret;
+
+ ret = request_firmware_nowait(THIS_MODULE, FW_ACTION_HOTPLUG,
+ m3_ipc->sd_fw_name, dev, GFP_ATOMIC,
+ m3_ipc, wkup_m3_scale_data_fw_cb);
+
+ return ret;
+}
+
static void am33xx_txev_eoi(struct wkup_m3_ipc *m3_ipc)
{
writel(AM33XX_M3_TXEV_ACK,
}
m3_ipc->state = M3_STATE_INITED;
+ wkup_m3_init_scale_data(m3_ipc, dev);
complete(&m3_ipc->sync_complete);
break;
case M3_STATE_MSG_FOR_RESET:
switch (state) {
case WKUP_M3_DEEPSLEEP:
m3_power_state = IPC_CMD_DS0;
+ wkup_m3_ctrl_ipc_write(m3_ipc, m3_ipc->volt_scale_offsets, 5);
break;
case WKUP_M3_STANDBY:
m3_power_state = IPC_CMD_STANDBY;
+ wkup_m3_ctrl_ipc_write(m3_ipc, DS_IPC_DEFAULT, 5);
break;
case WKUP_M3_IDLE:
m3_power_state = IPC_CMD_IDLE;
+ wkup_m3_ctrl_ipc_write(m3_ipc, DS_IPC_DEFAULT, 5);
break;
default:
return 1;
m3_ipc->isolation_conf, 4);
wkup_m3_ctrl_ipc_write(m3_ipc, DS_IPC_DEFAULT, 2);
wkup_m3_ctrl_ipc_write(m3_ipc, DS_IPC_DEFAULT, 3);
- wkup_m3_ctrl_ipc_write(m3_ipc, DS_IPC_DEFAULT, 5);
wkup_m3_ctrl_ipc_write(m3_ipc, DS_IPC_DEFAULT, 6);
wkup_m3_ctrl_ipc_write(m3_ipc, DS_IPC_DEFAULT, 7);
ret = rproc_boot(m3_ipc->rproc);
if (ret)
dev_err(dev, "rproc_boot failed\n");
+ else
+ m3_ipc_state = m3_ipc;
do_exit(0);
}
if (of_find_property(np, "ti,set-io-isolation", NULL))
wkup_m3_set_io_isolation(m3_ipc);
+ ret = of_property_read_string(np, "ti,scale-data-fw",
+ &m3_ipc->sd_fw_name);
+ if (ret) {
+ dev_dbg(dev, "Voltage scaling data blob not provided from DT.\n");
+ };
+
/*
* Wait for firmware loading completion in a thread so we
* can boot the wkup_m3 as soon as it's ready without holding
goto err_put_rproc;
}
- m3_ipc_state = m3_ipc;
-
return 0;
err_put_rproc: