]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - rpmsg/hwspinlock.git/commit
Merge tag 'pci-v4.14-changes' of git://git.kernel.org/pub/scm/linux/kernel/git/helgaa...
authorLinus Torvalds <torvalds@linux-foundation.org>
Fri, 8 Sep 2017 22:47:43 +0000 (15:47 -0700)
committerLinus Torvalds <torvalds@linux-foundation.org>
Fri, 8 Sep 2017 22:47:43 +0000 (15:47 -0700)
commit0d519f2d1ed1f11e49abc88cfcf6cf13b83ba14c
treefe2bfed7c6e8448f9661216610ec81f1e0c28515
parent0756b7fbb696d2cb18785da9cab13ec164017f64
parentcf2d804110d3c20dc6865ade514c44179de34855
Merge tag 'pci-v4.14-changes' of git://git.kernel.org/pub/scm/linux/kernel/git/helgaas/pci

Pull PCI updates from Bjorn Helgaas:

 - add enhanced Downstream Port Containment support, which prints more
   details about Root Port Programmed I/O errors (Dongdong Liu)

 - add Layerscape ls1088a and ls2088a support (Hou Zhiqiang)

 - add MediaTek MT2712 and MT7622 support (Ryder Lee)

 - add MediaTek MT2712 and MT7622 MSI support (Honghui Zhang)

 - add Qualcom IPQ8074 support (Varadarajan Narayanan)

 - add R-Car r8a7743/5 device tree support (Biju Das)

 - add Rockchip per-lane PHY support for better power management (Shawn
   Lin)

 - fix IRQ mapping for hot-added devices by replacing the
   pci_fixup_irqs() boot-time design with a host bridge hook called at
   probe-time (Lorenzo Pieralisi, Matthew Minter)

 - fix race when enabling two devices that results in upstream bridge
   not being enabled correctly (Srinath Mannam)

 - fix pciehp power fault infinite loop (Keith Busch)

 - fix SHPC bridge MSI hotplug events by enabling bus mastering
   (Aleksandr Bezzubikov)

 - fix a VFIO issue by correcting PCIe capability sizes (Alex
   Williamson)

 - fix an INTD issue on Xilinx and possibly other drivers by unifying
   INTx IRQ domain support (Paul Burton)

 - avoid IOMMU stalls by marking AMD Stoney GPU ATS as broken (Joerg
   Roedel)

 - allow APM X-Gene device assignment to guests by adding an ACS quirk
   (Feng Kan)

 - fix driver crashes by disabling Extended Tags on Broadcom HT2100
   (Extended Tags support is required for PCIe Receivers but not
   Requesters, and we now enable them by default when Requesters support
   them) (Sinan Kaya)

 - fix MSIs for devices that use phantom RIDs for DMA by assuming MSIs
   use the real Requester ID (not a phantom RID) (Robin Murphy)

 - prevent assignment of Intel VMD children to guests (which may be
   supported eventually, but isn't yet) by not associating an IOMMU with
   them (Jon Derrick)

 - fix Intel VMD suspend/resume by releasing IRQs on suspend (Scott
   Bauer)

 - fix a Function-Level Reset issue with Intel 750 NVMe by waiting
   longer (up to 60sec instead of 1sec) for device to become ready
   (Sinan Kaya)

 - fix a Function-Level Reset issue on iProc Stingray by working around
   hardware defects in the CRS implementation (Oza Pawandeep)

 - fix an issue with Intel NVMe P3700 after an iProc reset by adding a
   delay during shutdown (Oza Pawandeep)

 - fix a Microsoft Hyper-V lockdep issue by polling instead of blocking
   in compose_msi_msg() (Stephen Hemminger)

 - fix a wireless LAN driver timeout by clearing DesignWare MSI
   interrupt status after it is handled, not before (Faiz Abbas)

 - fix DesignWare ATU enable checking (Jisheng Zhang)

 - reduce Layerscape dependencies on the bootloader by doing more
   initialization in the driver (Hou Zhiqiang)

 - improve Intel VMD performance allowing allocation of more IRQ vectors
   than present CPUs (Keith Busch)

 - improve endpoint framework support for initial DMA mask, different
   BAR sizes, configurable page sizes, MSI, test driver, etc (Kishon
   Vijay Abraham I, Stan Drozd)

 - rework CRS support to add periodic messages while we poll during
   enumeration and after Function-Level Reset and prepare for possible
   other uses of CRS (Sinan Kaya)

 - clean up Root Port AER handling by removing unnecessary code and
   moving error handler methods to struct pcie_port_service_driver
   (Christoph Hellwig)

 - clean up error handling paths in various drivers (Bjorn Andersson,
   Fabio Estevam, Gustavo A. R. Silva, Harunobu Kurokawa, Jeffy Chen,
   Lorenzo Pieralisi, Sergei Shtylyov)

 - clean up SR-IOV resource handling by disabling VF decoding before
   updating the corresponding resource structs (Gavin Shan)

 - clean up DesignWare-based drivers by unifying quirks to update Class
   Code and Interrupt Pin and related handling of write-protected
   registers (Hou Zhiqiang)

 - clean up by adding empty generic pcibios_align_resource() and
   pcibios_fixup_bus() and removing empty arch-specific implementations
   (Palmer Dabbelt)

 - request exclusive reset control for several drivers to allow cleanup
   elsewhere (Philipp Zabel)

 - constify various structures (Arvind Yadav, Bhumika Goyal)

 - convert from full_name() to %pOF (Rob Herring)

 - remove unused variables from iProc, HiSi, Altera, Keystone (Shawn
   Lin)

* tag 'pci-v4.14-changes' of git://git.kernel.org/pub/scm/linux/kernel/git/helgaas/pci: (170 commits)
  PCI: xgene: Clean up whitespace
  PCI: xgene: Define XGENE_PCI_EXP_CAP and use generic PCI_EXP_RTCTL offset
  PCI: xgene: Fix platform_get_irq() error handling
  PCI: xilinx-nwl: Fix platform_get_irq() error handling
  PCI: rockchip: Fix platform_get_irq() error handling
  PCI: altera: Fix platform_get_irq() error handling
  PCI: spear13xx: Fix platform_get_irq() error handling
  PCI: artpec6: Fix platform_get_irq() error handling
  PCI: armada8k: Fix platform_get_irq() error handling
  PCI: dra7xx: Fix platform_get_irq() error handling
  PCI: exynos: Fix platform_get_irq() error handling
  PCI: iproc: Clean up whitespace
  PCI: iproc: Rename PCI_EXP_CAP to IPROC_PCI_EXP_CAP
  PCI: iproc: Add 500ms delay during device shutdown
  PCI: Fix typos and whitespace errors
  PCI: Remove unused "res" variable from pci_resource_io()
  PCI: Correct kernel-doc of pci_vpd_srdt_size(), pci_vpd_srdt_tag()
  PCI/AER: Reformat AER register definitions
  iommu/vt-d: Prevent VMD child devices from being remapping targets
  x86/PCI: Use is_vmd() rather than relying on the domain number
  ...
16 files changed:
Documentation/devicetree/bindings/pci/hisilicon-pcie.txt
Documentation/devicetree/bindings/pci/mvebu-pci.txt
Documentation/devicetree/bindings/pci/pci-armada8k.txt
Documentation/devicetree/bindings/pci/rcar-pci.txt
Documentation/devicetree/bindings/pci/xgene-pci-msi.txt
MAINTAINERS
arch/alpha/kernel/pci.c
arch/microblaze/pci/pci-common.c
arch/sparc/kernel/pcic.c
drivers/iommu/intel-iommu.c
drivers/pci/host/pci-hyperv.c
drivers/pci/msi.c
drivers/pci/pci.c
drivers/pci/probe.c
drivers/pci/quirks.c
include/linux/pci.h