]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - rpmsg/hwspinlock.git/commit
Merge tag 'pm-extra-4.8-rc1' of git://git.kernel.org/pub/scm/linux/kernel/git/rafael...
authorLinus Torvalds <torvalds@linux-foundation.org>
Sat, 6 Aug 2016 03:26:16 +0000 (23:26 -0400)
committerLinus Torvalds <torvalds@linux-foundation.org>
Sat, 6 Aug 2016 03:26:16 +0000 (23:26 -0400)
commit11d8ec408d0aa2dae7ca89f95e497b8f22427b20
tree88e7a8c08437f0bcaa747fc40c68604eb26fd431
parent39fada55274241d50e27eb961cc9280b5b6121fb
parente2b3b80de5cda284c885721e873f9a6e90f68ef8
Merge tag 'pm-extra-4.8-rc1' of git://git.kernel.org/pub/scm/linux/kernel/git/rafael/linux-pm

Pull more power management updates from Rafael Wysocki:
 "A few more fixes and cleanups in the x86-64 low-level hibernation
  code, PM core, cpufreq (Kconfig and intel_pstate), and the operating
  points framework.

  Specifics:

   - Prevent the low-level assembly hibernate code on x86-64 from
     referring to __PAGE_OFFSET directly as a symbol which doesn't work
     when the kernel identity mapping base is randomized, in which case
     __PAGE_OFFSET is a variable (Rafael Wysocki).

   - Avoid selecting CPU_FREQ_STAT by default as the statistics are not
     required for proper cpufreq operation (Borislav Petkov).

   - Add Skylake-X and Broadwell-X IDs to the intel_pstate's list of
     processors where out-of-band (OBB) control of P-states is possible
     and if that is in use, intel_pstate should not attempt to manage
     P-states (Srinivas Pandruvada).

   - Drop some unnecessary checks from the wakeup IRQ handling code in
     the PM core (Markus Elfring).

   - Reduce the number operating performance point (OPP) lookups in one
     of the OPP framework's helper functions (Jisheng Zhang)"

* tag 'pm-extra-4.8-rc1' of git://git.kernel.org/pub/scm/linux/kernel/git/rafael/linux-pm:
  x86/power/64: Do not refer to __PAGE_OFFSET from assembly code
  cpufreq: Do not default-yes CPU_FREQ_STAT
  cpufreq: intel_pstate: Add more out-of-band IDs
  PM / OPP: optimize dev_pm_opp_set_rate() performance a bit
  PM-wakeup: Delete unnecessary checks before three function calls