author | Linus Torvalds <torvalds@linux-foundation.org> | |
Sat, 25 Aug 2018 20:40:38 +0000 (13:40 -0700) | ||
committer | Linus Torvalds <torvalds@linux-foundation.org> | |
Sat, 25 Aug 2018 20:40:38 +0000 (13:40 -0700) |
Pull more Kbuild updates from Masahiro Yamada:
- add build_{menu,n,g,x}config targets for compile-testing Kconfig
- fix and improve recursive dependency detection in Kconfig
- fix parallel building of menuconfig/nconfig
- fix syntax error in clang-version.sh
- suppress distracting log from syncconfig
- remove obsolete "rpm" target
- remove VMLINUX_SYMBOL(_STR) macro entirely
- fix microblaze build with CONFIG_DYNAMIC_FTRACE
- move compiler test for dead code/data elimination to Kconfig
- rename well-known LDFLAGS variable to KBUILD_LDFLAGS
- misc fixes and cleanups
* tag 'kbuild-v4.19-2' of git://git.kernel.org/pub/scm/linux/kernel/git/masahiroy/linux-kbuild:
kbuild: rename LDFLAGS to KBUILD_LDFLAGS
kbuild: pass LDFLAGS to recordmcount.pl
kbuild: test dead code/data elimination support in Kconfig
initramfs: move gen_initramfs_list.sh from scripts/ to usr/
vmlinux.lds.h: remove stale <linux/export.h> include
export.h: remove VMLINUX_SYMBOL() and VMLINUX_SYMBOL_STR()
Coccinelle: remove pci_alloc_consistent semantic to detect in zalloc-simple.cocci
kbuild: make sorting initramfs contents independent of locale
kbuild: remove "rpm" target, which is alias of "rpm-pkg"
kbuild: Fix LOADLIBES rename in Documentation/kbuild/makefiles.txt
kconfig: suppress "configuration written to .config" for syncconfig
kconfig: fix "Can't open ..." in parallel build
kbuild: Add a space after `!` to prevent parsing as file pattern
scripts: modpost: check memory allocation results
kconfig: improve the recursive dependency report
kconfig: report recursive dependency involving 'imply'
kconfig: error out when seeing recursive dependency
kconfig: add build-only configurator targets
scripts/dtc: consolidate include path options in Makefile
- add build_{menu,n,g,x}config targets for compile-testing Kconfig
- fix and improve recursive dependency detection in Kconfig
- fix parallel building of menuconfig/nconfig
- fix syntax error in clang-version.sh
- suppress distracting log from syncconfig
- remove obsolete "rpm" target
- remove VMLINUX_SYMBOL(_STR) macro entirely
- fix microblaze build with CONFIG_DYNAMIC_FTRACE
- move compiler test for dead code/data elimination to Kconfig
- rename well-known LDFLAGS variable to KBUILD_LDFLAGS
- misc fixes and cleanups
* tag 'kbuild-v4.19-2' of git://git.kernel.org/pub/scm/linux/kernel/git/masahiroy/linux-kbuild:
kbuild: rename LDFLAGS to KBUILD_LDFLAGS
kbuild: pass LDFLAGS to recordmcount.pl
kbuild: test dead code/data elimination support in Kconfig
initramfs: move gen_initramfs_list.sh from scripts/ to usr/
vmlinux.lds.h: remove stale <linux/export.h> include
export.h: remove VMLINUX_SYMBOL() and VMLINUX_SYMBOL_STR()
Coccinelle: remove pci_alloc_consistent semantic to detect in zalloc-simple.cocci
kbuild: make sorting initramfs contents independent of locale
kbuild: remove "rpm" target, which is alias of "rpm-pkg"
kbuild: Fix LOADLIBES rename in Documentation/kbuild/makefiles.txt
kconfig: suppress "configuration written to .config" for syncconfig
kconfig: fix "Can't open ..." in parallel build
kbuild: Add a space after `!` to prevent parsing as file pattern
scripts: modpost: check memory allocation results
kconfig: improve the recursive dependency report
kconfig: report recursive dependency involving 'imply'
kconfig: error out when seeing recursive dependency
kconfig: add build-only configurator targets
scripts/dtc: consolidate include path options in Makefile
1 | 2 | |||
---|---|---|---|---|
arch/arm/Makefile | patch | | diff1 | | diff2 | | blob | history |
arch/h8300/Makefile | patch | | diff1 | | diff2 | | blob | history |
arch/sparc/Makefile | patch | | diff1 | | diff2 | | blob | history |
include/linux/export.h | patch | | diff1 | | diff2 | | blob | history |
init/Kconfig | patch | | diff1 | | diff2 | | blob | history |
diff --cc arch/arm/Makefile
Simple merge
diff --cc arch/h8300/Makefile
index cc12b162c22286097918d120ac1dd5cafbe834cf,f9cbbb13853f2982cb87b4a124714c207573bf67..58634e6bae92893aedbf4172940f9e56ee97ec27
--- 1/arch/h8300/Makefile
--- 2/arch/h8300/Makefile
+++ b/arch/h8300/Makefile
KBUILD_CFLAGS += -D__linux__
KBUILD_CFLAGS += -DUTS_SYSNAME=\"uClinux\"
KBUILD_AFLAGS += $(aflags-y)
- LDFLAGS += $(ldflags-y)
+ KBUILD_LDFLAGS += $(ldflags-y)
+CHECKFLAGS += -msize-long
+
ifeq ($(CROSS_COMPILE),)
CROSS_COMPILE := h8300-unknown-linux-
endif
diff --cc arch/sparc/Makefile
Simple merge
diff --cc include/linux/export.h
index ae072bc5aacf8365245bdbc50f6c19b9e3d5812c,c363bde21bbe6cab3ad5f1c4788df7a35e063dd1..ce764a5d2ee45023c99da81485f77bd958480de7
+++ b/include/linux/export.h
* hackers place grumpy comments in header files.
*/
- #define __VMLINUX_SYMBOL(x) x
- #define __VMLINUX_SYMBOL_STR(x) #x
-
- /* Indirect, so macros are expanded before pasting. */
- #define VMLINUX_SYMBOL(x) __VMLINUX_SYMBOL(x)
- #define VMLINUX_SYMBOL_STR(x) __VMLINUX_SYMBOL_STR(x)
-
#ifndef __ASSEMBLY__
-struct kernel_symbol
-{
- unsigned long value;
- const char *name;
-};
-
#ifdef MODULE
extern struct module __this_module;
#define THIS_MODULE (&__this_module)
diff --cc init/Kconfig
Simple merge