summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: ed74862)
raw | patch | inline | side by side (parent: ed74862)
author | Murali Karicheri <m-karicheri2@ti.com> | |
Tue, 3 Mar 2015 17:52:09 +0000 (12:52 -0500) | ||
committer | Bjorn Helgaas <bhelgaas@google.com> | |
Tue, 3 Mar 2015 20:42:56 +0000 (14:42 -0600) |
Move of_dma_configure() to device.c so it can be re-used for PCI devices to
obtain DMA configuration from DT. Also add a second argument so that for
PCI, the DT node of root bus host bridge can be used to obtain the DMA
configuration for the slave PCI device.
Tested-by: Suravee Suthikulpanit <Suravee.Suthikulpanit@amd.com> (AMD Seattle)
Signed-off-by: Murali Karicheri <m-karicheri2@ti.com>
Signed-off-by: Bjorn Helgaas <bhelgaas@google.com>
Reviewed-by: Catalin Marinas <catalin.marinas@arm.com>
Acked-by: Will Deacon <will.deacon@arm.com>
Acked-by: Rob Herring <robh+dt@kernel.org>
CC: Joerg Roedel <joro@8bytes.org>
CC: Grant Likely <grant.likely@linaro.org>
CC: Russell King <linux@arm.linux.org.uk>
CC: Arnd Bergmann <arnd@arndb.de>
obtain DMA configuration from DT. Also add a second argument so that for
PCI, the DT node of root bus host bridge can be used to obtain the DMA
configuration for the slave PCI device.
Tested-by: Suravee Suthikulpanit <Suravee.Suthikulpanit@amd.com> (AMD Seattle)
Signed-off-by: Murali Karicheri <m-karicheri2@ti.com>
Signed-off-by: Bjorn Helgaas <bhelgaas@google.com>
Reviewed-by: Catalin Marinas <catalin.marinas@arm.com>
Acked-by: Will Deacon <will.deacon@arm.com>
Acked-by: Rob Herring <robh+dt@kernel.org>
CC: Joerg Roedel <joro@8bytes.org>
CC: Grant Likely <grant.likely@linaro.org>
CC: Russell King <linux@arm.linux.org.uk>
CC: Arnd Bergmann <arnd@arndb.de>
drivers/of/device.c | patch | blob | history | |
drivers/of/platform.c | patch | blob | history | |
include/linux/of_device.h | patch | blob | history |
diff --git a/drivers/of/device.c b/drivers/of/device.c
index 46d6c75c14040903edf9b14f2ec2030c179b2c1e..31a7875b34a41b9cf983bd0461fb08be9aa1921d 100644 (file)
--- a/drivers/of/device.c
+++ b/drivers/of/device.c
#include <linux/kernel.h>
#include <linux/of.h>
#include <linux/of_device.h>
+#include <linux/of_address.h>
+#include <linux/of_iommu.h>
+#include <linux/dma-mapping.h>
#include <linux/init.h>
#include <linux/module.h>
#include <linux/mod_devicetable.h>
return device_add(&ofdev->dev);
}
+/**
+ * of_dma_configure - Setup DMA configuration
+ * @dev: Device to apply DMA configuration
+ * @np: Pointer to OF node having DMA configuration
+ *
+ * Try to get devices's DMA configuration from DT and update it
+ * accordingly.
+ *
+ * If platform code needs to use its own special DMA configuration, it
+ * can use a platform bus notifier and handle BUS_NOTIFY_ADD_DEVICE events
+ * to fix up DMA configuration.
+ */
+void of_dma_configure(struct device *dev, struct device_node *np)
+{
+ u64 dma_addr, paddr, size;
+ int ret;
+ bool coherent;
+ unsigned long offset;
+ struct iommu_ops *iommu;
+
+ /*
+ * Set default dma-mask to 32 bit. Drivers are expected to setup
+ * the correct supported dma_mask.
+ */
+ dev->coherent_dma_mask = DMA_BIT_MASK(32);
+
+ /*
+ * Set it to coherent_dma_mask by default if the architecture
+ * code has not set it.
+ */
+ if (!dev->dma_mask)
+ dev->dma_mask = &dev->coherent_dma_mask;
+
+ ret = of_dma_get_range(np, &dma_addr, &paddr, &size);
+ if (ret < 0) {
+ dma_addr = offset = 0;
+ size = dev->coherent_dma_mask;
+ } else {
+ offset = PFN_DOWN(paddr - dma_addr);
+ dev_dbg(dev, "dma_pfn_offset(%#08lx)\n", offset);
+ }
+
+ dev->dma_pfn_offset = offset;
+
+ coherent = of_dma_is_coherent(np);
+ dev_dbg(dev, "device is%sdma coherent\n",
+ coherent ? " " : " not ");
+
+ iommu = of_iommu_configure(dev, np);
+ dev_dbg(dev, "device is%sbehind an iommu\n",
+ iommu ? " " : " not ");
+
+ arch_setup_dma_ops(dev, dma_addr, size, iommu, coherent);
+}
+EXPORT_SYMBOL_GPL(of_dma_configure);
+
int of_device_register(struct platform_device *pdev)
{
device_initialize(&pdev->dev);
diff --git a/drivers/of/platform.c b/drivers/of/platform.c
index 667c6f13f12bf2dec6dc841c8d6b109dcaf77487..a01f57c9e34eab8a95306b0a2643d26d2d764a1c 100644 (file)
--- a/drivers/of/platform.c
+++ b/drivers/of/platform.c
#include <linux/slab.h>
#include <linux/of_address.h>
#include <linux/of_device.h>
-#include <linux/of_iommu.h>
#include <linux/of_irq.h>
#include <linux/of_platform.h>
#include <linux/platform_device.h>
}
EXPORT_SYMBOL(of_device_alloc);
-/**
- * of_dma_configure - Setup DMA configuration
- * @dev: Device to apply DMA configuration
- *
- * Try to get devices's DMA configuration from DT and update it
- * accordingly.
- *
- * In case if platform code need to use own special DMA configuration,it
- * can use Platform bus notifier and handle BUS_NOTIFY_ADD_DEVICE event
- * to fix up DMA configuration.
- */
-static void of_dma_configure(struct device *dev)
-{
- u64 dma_addr, paddr, size;
- int ret;
- bool coherent;
- unsigned long offset;
- struct iommu_ops *iommu;
-
- /*
- * Set default dma-mask to 32 bit. Drivers are expected to setup
- * the correct supported dma_mask.
- */
- dev->coherent_dma_mask = DMA_BIT_MASK(32);
-
- /*
- * Set it to coherent_dma_mask by default if the architecture
- * code has not set it.
- */
- if (!dev->dma_mask)
- dev->dma_mask = &dev->coherent_dma_mask;
-
- ret = of_dma_get_range(dev->of_node, &dma_addr, &paddr, &size);
- if (ret < 0) {
- dma_addr = offset = 0;
- size = dev->coherent_dma_mask;
- } else {
- offset = PFN_DOWN(paddr - dma_addr);
- dev_dbg(dev, "dma_pfn_offset(%#08lx)\n", offset);
- }
- dev->dma_pfn_offset = offset;
-
- coherent = of_dma_is_coherent(dev->of_node);
- dev_dbg(dev, "device is%sdma coherent\n",
- coherent ? " " : " not ");
-
- iommu = of_iommu_configure(dev, dev->of_node);
- dev_dbg(dev, "device is%sbehind an iommu\n",
- iommu ? " " : " not ");
-
- arch_setup_dma_ops(dev, dma_addr, size, iommu, coherent);
-}
-
static void of_dma_deconfigure(struct device *dev)
{
arch_teardown_dma_ops(dev);
dev->dev.bus = &platform_bus_type;
dev->dev.platform_data = platform_data;
- of_dma_configure(&dev->dev);
+ of_dma_configure(&dev->dev, dev->dev.of_node);
if (of_device_add(dev) != 0) {
of_dma_deconfigure(&dev->dev);
dev_set_name(&dev->dev, "%s", bus_id);
else
of_device_make_bus_id(&dev->dev);
- of_dma_configure(&dev->dev);
+ of_dma_configure(&dev->dev, dev->dev.of_node);
/* Allow the HW Peripheral ID to be overridden */
prop = of_get_property(node, "arm,primecell-periphid", NULL);
index ef370210ffb25ead579f83591b3ce152d3fc80d8..22801b10cef5dd279ade089b9c10e9aa4f134aeb 100644 (file)
return of_node_get(cpu_dev->of_node);
}
+void of_dma_configure(struct device *dev, struct device_node *np);
#else /* CONFIG_OF */
static inline int of_driver_match_device(struct device *dev,
{
return NULL;
}
+static inline void of_dma_configure(struct device *dev, struct device_node *np)
+{}
#endif /* CONFIG_OF */
#endif /* _LINUX_OF_DEVICE_H */