summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: de335bb)
raw | patch | inline | side by side (parent: de335bb)
author | Murali Karicheri <m-karicheri2@ti.com> | |
Tue, 3 Mar 2015 17:52:14 +0000 (12:52 -0500) | ||
committer | Bjorn Helgaas <bhelgaas@google.com> | |
Thu, 12 Mar 2015 16:43:09 +0000 (11:43 -0500) |
arm_iommu_create_mapping() has size parameter of size_t and
arm_setup_iommu_dma_ops() can take a value higher than that
when this is called from the OF code. So limit the size to
SIZE_MAX.
Tested-by: Suravee Suthikulpanit <Suravee.Suthikulpanit@amd.com> (AMD Seattle)
Signed-off-by: Murali Karicheri <m-karicheri2@ti.com>
Signed-off-by: Bjorn Helgaas <bhelgaas@google.com>
Reviewed-by: Catalin Marinas <catalin.marinas@arm.com>
Acked-by: Will Deacon <will.deacon@arm.com>
CC: Joerg Roedel <joro@8bytes.org>
CC: Grant Likely <grant.likely@linaro.org>
CC: Rob Herring <robh+dt@kernel.org>
CC: Russell King <linux@arm.linux.org.uk>
CC: Arnd Bergmann <arnd@arndb.de>
arm_setup_iommu_dma_ops() can take a value higher than that
when this is called from the OF code. So limit the size to
SIZE_MAX.
Tested-by: Suravee Suthikulpanit <Suravee.Suthikulpanit@amd.com> (AMD Seattle)
Signed-off-by: Murali Karicheri <m-karicheri2@ti.com>
Signed-off-by: Bjorn Helgaas <bhelgaas@google.com>
Reviewed-by: Catalin Marinas <catalin.marinas@arm.com>
Acked-by: Will Deacon <will.deacon@arm.com>
CC: Joerg Roedel <joro@8bytes.org>
CC: Grant Likely <grant.likely@linaro.org>
CC: Rob Herring <robh+dt@kernel.org>
CC: Russell King <linux@arm.linux.org.uk>
CC: Arnd Bergmann <arnd@arndb.de>
arch/arm/mm/dma-mapping.c | patch | blob | history |
index 170a116d1b298c1befb81efdeaee49735362fd26..fc81a388994a4a947351e0114e1c19a706021aec 100644 (file)
@@ -2027,6 +2027,13 @@ static bool arm_setup_iommu_dma_ops(struct device *dev, u64 dma_base, u64 size,
if (!iommu)
return false;
+ /*
+ * currently arm_iommu_create_mapping() takes a max of size_t
+ * for size param. So check this limit for now.
+ */
+ if (size > SIZE_MAX)
+ return false;
+
mapping = arm_iommu_create_mapping(dev->bus, dma_base, size);
if (IS_ERR(mapping)) {
pr_warn("Failed to create %llu-byte IOMMU mapping for device %s\n",