ARM: dts: am43x-epos-evm: Reduce i2c0 bus speed for tps65218
authorDave Gerlach <d-gerlach@ti.com>
Fri, 2 Nov 2018 10:29:15 +0000 (15:59 +0530)
committerTero Kristo <t-kristo@ti.com>
Tue, 6 Nov 2018 13:25:29 +0000 (15:25 +0200)
Based on the latest timing specifications for the TPS65218 from the data
sheet, http://www.ti.com/lit/ds/symlink/tps65218.pdf, document SLDS206
from November 2014, we must change the i2c bus speed to better fit within
the minimum high SCL time required for proper i2c transfer.

When running at 400khz, measurements show that SCL spends
0.8125 uS/1.666 uS high/low which violates the requirement for minimum
high period of SCL provided in datasheet Table 7.6 which is 1 uS.
Switching to 100khz gives us 5 uS/5 uS high/low which both fall above
the minimum given values for 100 khz, 4.0 uS/4.7 uS high/low.

Without this patch occasionally a voltage set operation from the kernel
will appear to have worked but the actual voltage reflected on the PMIC
will not have updated, causing problems especially with cpufreq that may
update to a higher OPP without actually raising the voltage on DCDC2,
leading to a hang.

Signed-off-by: Dave Gerlach <d-gerlach@ti.com>
arch/arm/boot/dts/am43x-epos-evm.dts

index 9ab244adad01f6b9b12f7698fe0d66e436bcec9d..87e6e93076d6f9f3569dc07af7a22ee8607d3c72 100644 (file)
        status = "okay";
        pinctrl-names = "default";
        pinctrl-0 = <&i2c0_pins>;
-       clock-frequency = <400000>;
+       clock-frequency = <100000>;
 
        tps65218: tps65218@24 {
                reg = <0x24>;