summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: b6f922a)
raw | patch | inline | side by side (parent: b6f922a)
author | Suman Anna <s-anna@ti.com> | |
Sat, 7 Jan 2017 20:33:08 +0000 (12:33 -0800) | ||
committer | Santosh Shilimkar <ssantosh@kernel.org> | |
Sat, 7 Jan 2017 20:33:08 +0000 (12:33 -0800) |
The Keystone 2 boot monitor uses 32 KB of the MSM RAM @ 0x0c5f0000
on 66AK2H SoCs, so add a reserved child node for the same.
This address is aligned to the values used within the latest boot
monitor firmware [1] as of commit cf8b431e8b3b ("soc: Move load
address to end of MSMC").
[1] git://git.ti.com/processor-firmware/ks2-boot-monitor.git
Signed-off-by: Suman Anna <s-anna@ti.com>
Signed-off-by: Santosh Shilimkar <ssantosh@kernel.org>
on 66AK2H SoCs, so add a reserved child node for the same.
This address is aligned to the values used within the latest boot
monitor firmware [1] as of commit cf8b431e8b3b ("soc: Move load
address to end of MSMC").
[1] git://git.ti.com/processor-firmware/ks2-boot-monitor.git
Signed-off-by: Suman Anna <s-anna@ti.com>
Signed-off-by: Santosh Shilimkar <ssantosh@kernel.org>
arch/arm/boot/dts/keystone-k2hk.dtsi | patch | blob | history |
index 39e88d815235f724904dc89c163d90fe252e029d..e0780f111537527400e21fa1e8e0206388882a50 100644 (file)
ranges = <0x0 0x0c000000 0x600000>;
#address-cells = <1>;
#size-cells = <1>;
+
+ sram-bm@5f0000 {
+ reg = <0x5f0000 0x8000>;
+ };
};
dspgpio0: keystone_dsp_gpio@02620240 {