]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - rpmsg/hwspinlock.git/commitdiff
net: phy: dp83867: add workaround for incorrect RX_CTRL pin strap
authorMurali Karicheri <m-karicheri2@ti.com>
Tue, 4 Jul 2017 10:53:24 +0000 (16:23 +0530)
committerDavid S. Miller <davem@davemloft.net>
Wed, 5 Jul 2017 08:23:53 +0000 (09:23 +0100)
The data manual for DP83867IR/CR, SNLS484E[1], revised march 2017,
advises that strapping RX_DV/RX_CTRL pin in mode 1 and 2 is not
supported (see note below Table 5 (4-Level Strap Pins)).

There are some boards which have the pin strapped this way and need
software workaround suggested by the data manual. Bit[7] of
Configuration Register 4 (address 0x0031) must be cleared to 0. This
ensures proper operation of the PHY.

Implement driver support for device-tree property meant to advertise
the wrong strapping.

[1] http://www.ti.com/lit/ds/snls484e/snls484e.pdf

Signed-off-by: Murali Karicheri <m-karicheri2@ti.com>
[nsekhar@ti.com: rebase to mainline, code simplification]
Signed-off-by: Sekhar Nori <nsekhar@ti.com>
Signed-off-by: David S. Miller <davem@davemloft.net>
drivers/net/phy/dp83867.c

index b57f20e552ba83d0a0e39ef0593229b7ccd874d5..c1ab976cc8006e724a25e4a123361febd6bc4255 100644 (file)
@@ -91,6 +91,7 @@ struct dp83867_private {
        int fifo_depth;
        int io_impedance;
        int port_mirroring;
+       bool rxctrl_strap_quirk;
 };
 
 static int dp83867_ack_interrupt(struct phy_device *phydev)
@@ -164,6 +165,9 @@ static int dp83867_of_init(struct phy_device *phydev)
        else if (of_property_read_bool(of_node, "ti,min-output-impedance"))
                dp83867->io_impedance = DP83867_IO_MUX_CFG_IO_IMPEDANCE_MIN;
 
+       dp83867->rxctrl_strap_quirk = of_property_read_bool(of_node,
+                                       "ti,dp83867-rxctrl-strap-quirk");
+
        ret = of_property_read_u32(of_node, "ti,rx-internal-delay",
                                   &dp83867->rx_id_delay);
        if (ret &&
@@ -214,6 +218,13 @@ static int dp83867_config_init(struct phy_device *phydev)
                dp83867 = (struct dp83867_private *)phydev->priv;
        }
 
+       /* RX_DV/RX_CTRL strapped in mode 1 or mode 2 workaround */
+       if (dp83867->rxctrl_strap_quirk) {
+               val = phy_read_mmd(phydev, DP83867_DEVADDR, DP83867_CFG4);
+               val &= ~BIT(7);
+               phy_write_mmd(phydev, DP83867_DEVADDR, DP83867_CFG4, val);
+       }
+
        if (phy_interface_is_rgmii(phydev)) {
                val = phy_read(phydev, MII_DP83867_PHYCTRL);
                if (val < 0)