author | Greg Kroah-Hartman <gregkh@linuxfoundation.org> | |
Mon, 22 May 2017 19:53:09 +0000 (21:53 +0200) | ||
committer | Greg Kroah-Hartman <gregkh@linuxfoundation.org> | |
Mon, 22 May 2017 19:53:09 +0000 (21:53 +0200) |
Jonathan writes:
First set of IIO fixes in the 4.12 cycle.
Matt finally set up the lightning storm he needed to test the as3935.
* core
- Fix a null pointer deference in iio_trigger_write_current when changing
from a non existent trigger to another non existent trigger.
* a3935
- Recalibrate the RCO after resume.
- Fix interrupt mask so that we actually get some interrupts.
- Use iio_trigger_poll_chained as we aren't in interrupt context.
* am335x
- Fix wrong allocation size provided for private data to iio_device_alloc.
* bcm_iproc
- Swapped primary and secondary isr handlers.
* ltr501
- Fix swapped als/ps register fields when enabling interrupts
* max9611
- Wrong scale factor for the shunt_resistor attribute.
* sun4-gpadc
- Module autoloading fixes by adding the device table declarations.
- Fix parent device being used in devm functions.
First set of IIO fixes in the 4.12 cycle.
Matt finally set up the lightning storm he needed to test the as3935.
* core
- Fix a null pointer deference in iio_trigger_write_current when changing
from a non existent trigger to another non existent trigger.
* a3935
- Recalibrate the RCO after resume.
- Fix interrupt mask so that we actually get some interrupts.
- Use iio_trigger_poll_chained as we aren't in interrupt context.
* am335x
- Fix wrong allocation size provided for private data to iio_device_alloc.
* bcm_iproc
- Swapped primary and secondary isr handlers.
* ltr501
- Fix swapped als/ps register fields when enabling interrupts
* max9611
- Wrong scale factor for the shunt_resistor attribute.
* sun4-gpadc
- Module autoloading fixes by adding the device table declarations.
- Fix parent device being used in devm functions.
Trivial merge