]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - rpmsg/hwspinlock.git/commitdiff
clk: ti: add support for clkctrl clocks
authorTero Kristo <t-kristo@ti.com>
Thu, 9 Feb 2017 09:27:11 +0000 (11:27 +0200)
committerTero Kristo <t-kristo@ti.com>
Thu, 15 Jun 2017 07:47:43 +0000 (10:47 +0300)
Previously, hwmod core has been used for controlling the hwmod level
clocks directly. This has certain drawbacks, like being unable to share
the clocks for multiple users, missing usecounting and generally being
totally incompatible with the common clock framework.

This patch adds support for clkctrl clocks for addressing the above
issues. These support the modulemode handling, which will replace the
direct hwmod clkctrl linkage. Any optional clocks are also supported,
gate, mux and divider.

Signed-off-by: Tero Kristo <t-kristo@ti.com>
Acked-by: Tony Lindgren <tony@atomide.com>
drivers/clk/ti/Makefile
drivers/clk/ti/clkctrl.c [new file with mode: 0644]
drivers/clk/ti/clock.h

index 0deac98210392c8098e281c980cad5d271c2c992..edb9f471e525c55f7119f9da88bb20d614352742 100644 (file)
@@ -3,7 +3,8 @@ ifeq ($(CONFIG_ARCH_OMAP2PLUS), y)
 obj-y                                  += clk.o autoidle.o clockdomain.o
 clk-common                             = dpll.o composite.o divider.o gate.o \
                                          fixed-factor.o mux.o apll.o \
-                                         clkt_dpll.o clkt_iclk.o clkt_dflt.o
+                                         clkt_dpll.o clkt_iclk.o clkt_dflt.o \
+                                         clkctrl.o
 obj-$(CONFIG_SOC_AM33XX)               += $(clk-common) clk-33xx.o dpll3xxx.o
 obj-$(CONFIG_SOC_TI81XX)               += $(clk-common) fapll.o clk-814x.o clk-816x.o
 obj-$(CONFIG_ARCH_OMAP2)               += $(clk-common) interface.o clk-2xxx.o
diff --git a/drivers/clk/ti/clkctrl.c b/drivers/clk/ti/clkctrl.c
new file mode 100644 (file)
index 0000000..bc39958
--- /dev/null
@@ -0,0 +1,492 @@
+/*
+ * OMAP clkctrl clock support
+ *
+ * Copyright (C) 2017 Texas Instruments, Inc.
+ *
+ * Tero Kristo <t-kristo@ti.com>
+ *
+ * This program is free software; you can redistribute it and/or modify
+ * it under the terms of the GNU General Public License version 2 as
+ * published by the Free Software Foundation.
+ *
+ * This program is distributed "as is" WITHOUT ANY WARRANTY of any
+ * kind, whether express or implied; without even the implied warranty
+ * of MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE.  See the
+ * GNU General Public License for more details.
+ */
+
+#include <linux/clk-provider.h>
+#include <linux/slab.h>
+#include <linux/of.h>
+#include <linux/of_address.h>
+#include <linux/clk/ti.h>
+#include <linux/delay.h>
+#include "clock.h"
+
+#define NO_IDLEST                      0x1
+
+#define OMAP4_MODULEMODE_MASK          0x3
+
+#define MODULEMODE_HWCTRL              0x1
+#define MODULEMODE_SWCTRL              0x2
+
+#define OMAP4_IDLEST_MASK              (0x3 << 16)
+#define OMAP4_IDLEST_SHIFT             16
+
+#define CLKCTRL_IDLEST_FUNCTIONAL      0x0
+#define CLKCTRL_IDLEST_INTERFACE_IDLE  0x2
+#define CLKCTRL_IDLEST_DISABLED                0x3
+
+/* These timeouts are in us */
+#define OMAP4_MAX_MODULE_READY_TIME    2000
+#define OMAP4_MAX_MODULE_DISABLE_TIME  5000
+
+static bool _early_timeout = true;
+
+struct omap_clkctrl_provider {
+       void __iomem *base;
+       struct list_head clocks;
+};
+
+struct omap_clkctrl_clk {
+       struct clk_hw *clk;
+       u16 reg_offset;
+       int bit_offset;
+       struct list_head node;
+};
+
+union omap4_timeout {
+       u32 cycles;
+       ktime_t start;
+};
+
+static const struct omap_clkctrl_data default_clkctrl_data[] __initconst = {
+       { 0 },
+};
+
+static u32 _omap4_idlest(u32 val)
+{
+       val &= OMAP4_IDLEST_MASK;
+       val >>= OMAP4_IDLEST_SHIFT;
+
+       return val;
+}
+
+static bool _omap4_is_idle(u32 val)
+{
+       val = _omap4_idlest(val);
+
+       return val == CLKCTRL_IDLEST_DISABLED;
+}
+
+static bool _omap4_is_ready(u32 val)
+{
+       val = _omap4_idlest(val);
+
+       return val == CLKCTRL_IDLEST_FUNCTIONAL ||
+              val == CLKCTRL_IDLEST_INTERFACE_IDLE;
+}
+
+static bool _omap4_is_timeout(union omap4_timeout *time, u32 timeout)
+{
+       if (unlikely(_early_timeout)) {
+               if (time->cycles++ < timeout) {
+                       udelay(1);
+                       return false;
+               }
+       } else {
+               if (!ktime_to_ns(time->start)) {
+                       time->start = ktime_get();
+                       return false;
+               }
+
+               if (ktime_us_delta(ktime_get(), time->start) < timeout) {
+                       cpu_relax();
+                       return false;
+               }
+       }
+
+       return true;
+}
+
+static int __init _omap4_disable_early_timeout(void)
+{
+       _early_timeout = false;
+
+       return 0;
+}
+arch_initcall(_omap4_disable_early_timeout);
+
+static int _omap4_clkctrl_clk_enable(struct clk_hw *hw)
+{
+       struct clk_hw_omap *clk = to_clk_hw_omap(hw);
+       u32 val;
+       int ret;
+       union omap4_timeout timeout = { 0 };
+
+       if (!clk->enable_bit)
+               return 0;
+
+       if (clk->clkdm) {
+               ret = ti_clk_ll_ops->clkdm_clk_enable(clk->clkdm, hw->clk);
+               if (ret) {
+                       WARN(1,
+                            "%s: could not enable %s's clockdomain %s: %d\n",
+                            __func__, clk_hw_get_name(hw),
+                            clk->clkdm_name, ret);
+                       return ret;
+               }
+       }
+
+       val = ti_clk_ll_ops->clk_readl(&clk->enable_reg);
+
+       val &= ~OMAP4_MODULEMODE_MASK;
+       val |= clk->enable_bit;
+
+       ti_clk_ll_ops->clk_writel(val, &clk->enable_reg);
+
+       if (clk->flags & NO_IDLEST)
+               return 0;
+
+       /* Wait until module is enabled */
+       while (!_omap4_is_ready(ti_clk_ll_ops->clk_readl(&clk->enable_reg))) {
+               if (_omap4_is_timeout(&timeout, OMAP4_MAX_MODULE_READY_TIME)) {
+                       pr_err("%s: failed to enable\n", clk_hw_get_name(hw));
+                       return -EBUSY;
+               }
+       }
+
+       return 0;
+}
+
+static void _omap4_clkctrl_clk_disable(struct clk_hw *hw)
+{
+       struct clk_hw_omap *clk = to_clk_hw_omap(hw);
+       u32 val;
+       union omap4_timeout timeout = { 0 };
+
+       if (!clk->enable_bit)
+               return;
+
+       val = ti_clk_ll_ops->clk_readl(&clk->enable_reg);
+
+       val &= ~OMAP4_MODULEMODE_MASK;
+
+       ti_clk_ll_ops->clk_writel(val, &clk->enable_reg);
+
+       if (clk->flags & NO_IDLEST)
+               goto exit;
+
+       /* Wait until module is disabled */
+       while (!_omap4_is_idle(ti_clk_ll_ops->clk_readl(&clk->enable_reg))) {
+               if (_omap4_is_timeout(&timeout,
+                                     OMAP4_MAX_MODULE_DISABLE_TIME)) {
+                       pr_err("%s: failed to disable\n", clk_hw_get_name(hw));
+                       break;
+               }
+       }
+
+exit:
+       if (clk->clkdm)
+               ti_clk_ll_ops->clkdm_clk_disable(clk->clkdm, hw->clk);
+}
+
+static int _omap4_clkctrl_clk_is_enabled(struct clk_hw *hw)
+{
+       struct clk_hw_omap *clk = to_clk_hw_omap(hw);
+       u32 val;
+
+       val = ti_clk_ll_ops->clk_readl(&clk->enable_reg);
+
+       if (val & clk->enable_bit)
+               return 1;
+
+       return 0;
+}
+
+static const struct clk_ops omap4_clkctrl_clk_ops = {
+       .enable         = _omap4_clkctrl_clk_enable,
+       .disable        = _omap4_clkctrl_clk_disable,
+       .is_enabled     = _omap4_clkctrl_clk_is_enabled,
+};
+
+static struct clk_hw *_ti_omap4_clkctrl_xlate(struct of_phandle_args *clkspec,
+                                             void *data)
+{
+       struct omap_clkctrl_provider *provider = data;
+       struct omap_clkctrl_clk *entry;
+
+       if (clkspec->args_count != 2)
+               return ERR_PTR(-EINVAL);
+
+       pr_debug("%s: looking for %x:%x\n", __func__,
+                clkspec->args[0], clkspec->args[1]);
+
+       list_for_each_entry(entry, &provider->clocks, node) {
+               if (entry->reg_offset == clkspec->args[0] &&
+                   entry->bit_offset == clkspec->args[1])
+                       break;
+       }
+
+       if (!entry)
+               return ERR_PTR(-EINVAL);
+
+       return entry->clk;
+}
+
+static int __init
+_ti_clkctrl_clk_register(struct omap_clkctrl_provider *provider,
+                        struct device_node *node, struct clk_hw *clk_hw,
+                        u16 offset, u8 bit, const char * const *parents,
+                        int num_parents, const struct clk_ops *ops)
+{
+       struct clk_init_data init = { NULL };
+       struct clk *clk;
+       struct omap_clkctrl_clk *clkctrl_clk;
+       int ret = 0;
+
+       init.name = kasprintf(GFP_KERNEL, "%s:%s:%04x:%d", node->parent->name,
+                             node->name, offset, bit);
+       clkctrl_clk = kzalloc(sizeof(*clkctrl_clk), GFP_KERNEL);
+       if (!init.name || !clkctrl_clk) {
+               ret = -ENOMEM;
+               goto cleanup;
+       }
+
+       clk_hw->init = &init;
+       init.parent_names = parents;
+       init.num_parents = num_parents;
+       init.ops = ops;
+       init.flags = CLK_IS_BASIC;
+
+       clk = ti_clk_register(NULL, clk_hw, init.name);
+       if (IS_ERR_OR_NULL(clk)) {
+               ret = -EINVAL;
+               goto cleanup;
+       }
+
+       clkctrl_clk->reg_offset = offset;
+       clkctrl_clk->bit_offset = bit;
+       clkctrl_clk->clk = clk_hw;
+
+       list_add(&clkctrl_clk->node, &provider->clocks);
+
+       return 0;
+
+cleanup:
+       kfree(init.name);
+       kfree(clkctrl_clk);
+       return ret;
+}
+
+static void __init
+_ti_clkctrl_setup_gate(struct omap_clkctrl_provider *provider,
+                      struct device_node *node, u16 offset,
+                      const struct omap_clkctrl_bit_data *data,
+                      void __iomem *reg)
+{
+       struct clk_hw_omap *clk_hw;
+
+       clk_hw = kzalloc(sizeof(*clk_hw), GFP_KERNEL);
+       if (!clk_hw)
+               return;
+
+       clk_hw->enable_bit = data->bit;
+       clk_hw->enable_reg.ptr = reg;
+
+       if (_ti_clkctrl_clk_register(provider, node, &clk_hw->hw, offset,
+                                    data->bit, data->parents, 1,
+                                    &omap_gate_clk_ops))
+               kfree(clk_hw);
+}
+
+static void __init
+_ti_clkctrl_setup_mux(struct omap_clkctrl_provider *provider,
+                     struct device_node *node, u16 offset,
+                     const struct omap_clkctrl_bit_data *data,
+                     void __iomem *reg)
+{
+       struct clk_omap_mux *mux;
+       int num_parents = 0;
+       const char * const *pname;
+
+       mux = kzalloc(sizeof(*mux), GFP_KERNEL);
+       if (!mux)
+               return;
+
+       pname = data->parents;
+       while (*pname) {
+               num_parents++;
+               pname++;
+       }
+
+       mux->mask = num_parents;
+       mux->mask = (1 << fls(mux->mask)) - 1;
+
+       mux->shift = data->bit;
+       mux->reg.ptr = reg;
+
+       if (_ti_clkctrl_clk_register(provider, node, &mux->hw, offset,
+                                    data->bit, data->parents, num_parents,
+                                    &ti_clk_mux_ops))
+               kfree(mux);
+}
+
+static void __init
+_ti_clkctrl_setup_div(struct omap_clkctrl_provider *provider,
+                     struct device_node *node, u16 offset,
+                     const struct omap_clkctrl_bit_data *data,
+                     void __iomem *reg)
+{
+       struct clk_omap_divider *div;
+       const struct omap_clkctrl_div_data *div_data = data->data;
+
+       div = kzalloc(sizeof(*div), GFP_KERNEL);
+       if (!div)
+               return;
+
+       div->reg.ptr = reg;
+       div->shift = data->bit;
+
+       if (ti_clk_parse_divider_data((int *)div_data->dividers,
+                                     div_data->max_div, 0, 0,
+                                     &div->width, &div->table)) {
+               pr_err("%s: Data parsing for %s:%04x:%d failed\n", __func__,
+                      node->name, offset, data->bit);
+               kfree(div);
+               return;
+       }
+
+       if (_ti_clkctrl_clk_register(provider, node, &div->hw, offset,
+                                    data->bit, data->parents, 1,
+                                    &ti_clk_divider_ops))
+               kfree(div);
+}
+
+static void __init
+_ti_clkctrl_setup_subclks(struct omap_clkctrl_provider *provider,
+                         struct device_node *node,
+                         const struct omap_clkctrl_reg_data *data,
+                         void __iomem *reg)
+{
+       const struct omap_clkctrl_bit_data *bits = data->bit_data;
+
+       if (!bits)
+               return;
+
+       while (bits->bit) {
+               switch (bits->type) {
+               case TI_CLK_GATE:
+                       _ti_clkctrl_setup_gate(provider, node, data->offset,
+                                              bits, reg);
+                       break;
+
+               case TI_CLK_DIVIDER:
+                       _ti_clkctrl_setup_div(provider, node, data->offset,
+                                             bits, reg);
+                       break;
+
+               case TI_CLK_MUX:
+                       _ti_clkctrl_setup_mux(provider, node, data->offset,
+                                             bits, reg);
+                       break;
+
+               default:
+                       pr_err("%s: bad subclk type: %d\n", __func__,
+                              bits->type);
+                       return;
+               }
+               bits++;
+       }
+}
+
+static void __init _ti_omap4_clkctrl_setup(struct device_node *node)
+{
+       struct omap_clkctrl_provider *provider;
+       const struct omap_clkctrl_data *data = default_clkctrl_data;
+       const struct omap_clkctrl_reg_data *reg_data;
+       struct clk_init_data init = { NULL };
+       struct clk_hw_omap *hw;
+       struct clk *clk;
+       struct omap_clkctrl_clk *clkctrl_clk;
+       const __be32 *addrp;
+       u32 addr;
+
+       addrp = of_get_address(node, 0, NULL, NULL);
+       addr = (u32)of_translate_address(node, addrp);
+
+       while (data->addr) {
+               if (addr == data->addr)
+                       break;
+
+               data++;
+       }
+
+       if (!data->addr) {
+               pr_err("%s not found from clkctrl data.\n", node->name);
+               return;
+       }
+
+       provider = kzalloc(sizeof(*provider), GFP_KERNEL);
+       if (!provider)
+               return;
+
+       provider->base = of_iomap(node, 0);
+
+       INIT_LIST_HEAD(&provider->clocks);
+
+       /* Generate clocks */
+       reg_data = data->regs;
+
+       while (reg_data->parent) {
+               hw = kzalloc(sizeof(*hw), GFP_KERNEL);
+               if (!hw)
+                       return;
+
+               hw->enable_reg.ptr = provider->base + reg_data->offset;
+
+               _ti_clkctrl_setup_subclks(provider, node, reg_data,
+                                         hw->enable_reg.ptr);
+
+               if (reg_data->flags & CLKF_SW_SUP)
+                       hw->enable_bit = MODULEMODE_SWCTRL;
+               if (reg_data->flags & CLKF_HW_SUP)
+                       hw->enable_bit = MODULEMODE_HWCTRL;
+               if (reg_data->flags & CLKF_NO_IDLEST)
+                       hw->flags |= NO_IDLEST;
+
+               init.parent_names = &reg_data->parent;
+               init.num_parents = 1;
+               init.flags = 0;
+               init.name = kasprintf(GFP_KERNEL, "%s:%s:%04x:%d",
+                                     node->parent->name, node->name,
+                                     reg_data->offset, 0);
+               clkctrl_clk = kzalloc(sizeof(*clkctrl_clk), GFP_KERNEL);
+               if (!init.name || !clkctrl_clk)
+                       goto cleanup;
+
+               init.ops = &omap4_clkctrl_clk_ops;
+               hw->hw.init = &init;
+
+               clk = ti_clk_register(NULL, &hw->hw, init.name);
+               if (IS_ERR_OR_NULL(clk))
+                       goto cleanup;
+
+               clkctrl_clk->reg_offset = reg_data->offset;
+               clkctrl_clk->clk = &hw->hw;
+
+               list_add(&clkctrl_clk->node, &provider->clocks);
+
+               reg_data++;
+       }
+
+       of_clk_add_hw_provider(node, _ti_omap4_clkctrl_xlate, provider);
+       return;
+
+cleanup:
+       kfree(hw);
+       kfree(init.name);
+       kfree(clkctrl_clk);
+}
+CLK_OF_DECLARE(ti_omap4_clkctrl_clock, "ti,clkctrl",
+              _ti_omap4_clkctrl_setup);
index 3f7b26540be86d01ad5d7d2a93884a445290ff84..1aa8d577b67f34239e6e1c8db4053e5447b88bb7 100644 (file)
@@ -203,6 +203,35 @@ struct ti_dt_clk {
                .node_name = name,      \
        }
 
+/* CLKCTRL type definitions */
+struct omap_clkctrl_div_data {
+       const int *dividers;
+       int max_div;
+};
+
+struct omap_clkctrl_bit_data {
+       u8 bit;
+       u8 type;
+       const char * const *parents;
+       const void *data;
+};
+
+struct omap_clkctrl_reg_data {
+       u16 offset;
+       const struct omap_clkctrl_bit_data *bit_data;
+       u16 flags;
+       const char *parent;
+};
+
+struct omap_clkctrl_data {
+       u32 addr;
+       const struct omap_clkctrl_reg_data *regs;
+};
+
+#define CLKF_SW_SUP    BIT(0)
+#define CLKF_HW_SUP    BIT(1)
+#define CLKF_NO_IDLEST BIT(2)
+
 typedef void (*ti_of_clk_init_cb_t)(struct clk_hw *, struct device_node *);
 
 struct clk *ti_clk_register_gate(struct ti_clk *setup);