]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - rpmsg/hwspinlock.git/commitdiff
Merge branch 'mm-pkeys-for-linus' of git://git.kernel.org/pub/scm/linux/kernel/git...
authorLinus Torvalds <torvalds@linux-foundation.org>
Mon, 10 Oct 2016 18:01:51 +0000 (11:01 -0700)
committerLinus Torvalds <torvalds@linux-foundation.org>
Mon, 10 Oct 2016 18:01:51 +0000 (11:01 -0700)
Pull protection keys syscall interface from Thomas Gleixner:
 "This is the final step of Protection Keys support which adds the
  syscalls so user space can actually allocate keys and protect memory
  areas with them. Details and usage examples can be found in the
  documentation.

  The mm side of this has been acked by Mel"

* 'mm-pkeys-for-linus' of git://git.kernel.org/pub/scm/linux/kernel/git/tip/tip:
  x86/pkeys: Update documentation
  x86/mm/pkeys: Do not skip PKRU register if debug registers are not used
  x86/pkeys: Fix pkeys build breakage for some non-x86 arches
  x86/pkeys: Add self-tests
  x86/pkeys: Allow configuration of init_pkru
  x86/pkeys: Default to a restrictive init PKRU
  pkeys: Add details of system call use to Documentation/
  generic syscalls: Wire up memory protection keys syscalls
  x86: Wire up protection keys system calls
  x86/pkeys: Allocation/free syscalls
  x86/pkeys: Make mprotect_key() mask off additional vm_flags
  mm: Implement new pkey_mprotect() system call
  x86/pkeys: Add fault handling for PF_PK page fault bit

1  2 
Documentation/kernel-parameters.txt
arch/x86/kernel/process_64.c
arch/x86/mm/fault.c
mm/mprotect.c

Simple merge
Simple merge
Simple merge
diff --cc mm/mprotect.c
Simple merge