]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - rpmsg/hwspinlock.git/commitdiff
mtd: rawnand: pasemi: Do not force a particular software ECC engine
authorMiquel Raynal <miquel.raynal@bootlin.com>
Thu, 3 Dec 2020 19:03:37 +0000 (20:03 +0100)
committerMiquel Raynal <miquel.raynal@bootlin.com>
Fri, 11 Dec 2020 19:10:00 +0000 (20:10 +0100)
Originally, commit d7157ff49a5b ("mtd: rawnand: Use the ECC framework
user input parsing bits") kind of broke the logic around the
initialization of several ECC engines.

Unfortunately, the fix (which indeed moved the ECC initialization to
the right place) did not take into account the fact that a different
ECC algorithm could have been used thanks to a DT property,
considering the "Hamming" algorithm entry a configuration while it was
only a default.

Add the necessary logic to be sure Hamming keeps being only a default.

Fixes: 8fc6f1f042b2 ("mtd: rawnand: pasemi: Move the ECC initialization to ->attach_chip()")
Signed-off-by: Miquel Raynal <miquel.raynal@bootlin.com>
Link: https://lore.kernel.org/linux-mtd/20201203190340.15522-7-miquel.raynal@bootlin.com
drivers/mtd/nand/raw/pasemi_nand.c

index 4dfff34800f4e5ac127b1d3df8f5c1bbf9eef63f..68c08772d7c26f5e6561828763f8cca002b28897 100644 (file)
@@ -77,7 +77,9 @@ static int pasemi_device_ready(struct nand_chip *chip)
 static int pasemi_attach_chip(struct nand_chip *chip)
 {
        chip->ecc.engine_type = NAND_ECC_ENGINE_TYPE_SOFT;
-       chip->ecc.algo = NAND_ECC_ALGO_HAMMING;
+
+       if (chip->ecc.algo == NAND_ECC_ALGO_UNKNOWN)
+               chip->ecc.algo = NAND_ECC_ALGO_HAMMING;
 
        return 0;
 }