]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - rpmsg/hwspinlock.git/commitdiff
dt-bindings: clk: add am43xx clkctrl definitions
authorTero Kristo <t-kristo@ti.com>
Thu, 10 Aug 2017 13:09:59 +0000 (16:09 +0300)
committerTero Kristo <t-kristo@ti.com>
Fri, 1 Dec 2017 13:17:28 +0000 (15:17 +0200)
Contains offsets for all am43xx clkctrl main and optional clocks.

Signed-off-by: Tero Kristo <t-kristo@ti.com>
include/dt-bindings/clock/am4.h [new file with mode: 0644]

diff --git a/include/dt-bindings/clock/am4.h b/include/dt-bindings/clock/am4.h
new file mode 100644 (file)
index 0000000..d21df00
--- /dev/null
@@ -0,0 +1,113 @@
+/*
+ * Copyright 2017 Texas Instruments, Inc.
+ *
+ * This software is licensed under the terms of the GNU General Public
+ * License version 2, as published by the Free Software Foundation, and
+ * may be copied, distributed, and modified under those terms.
+ *
+ * This program is distributed in the hope that it will be useful,
+ * but WITHOUT ANY WARRANTY; without even the implied warranty of
+ * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE.  See the
+ * GNU General Public License for more details.
+ */
+#ifndef __DT_BINDINGS_CLK_AM4_H
+#define __DT_BINDINGS_CLK_AM4_H
+
+#define AM4_CLKCTRL_OFFSET     0x20
+#define AM4_CLKCTRL_INDEX(offset)      ((offset) - AM4_CLKCTRL_OFFSET)
+
+/* l4_wkup clocks */
+#define AM4_ADC_TSC_CLKCTRL    AM4_CLKCTRL_INDEX(0x120)
+#define AM4_L4_WKUP_CLKCTRL    AM4_CLKCTRL_INDEX(0x220)
+#define AM4_WKUP_M3_CLKCTRL    AM4_CLKCTRL_INDEX(0x228)
+#define AM4_COUNTER_32K_CLKCTRL        AM4_CLKCTRL_INDEX(0x230)
+#define AM4_TIMER1_CLKCTRL     AM4_CLKCTRL_INDEX(0x328)
+#define AM4_WD_TIMER2_CLKCTRL  AM4_CLKCTRL_INDEX(0x338)
+#define AM4_I2C1_CLKCTRL       AM4_CLKCTRL_INDEX(0x340)
+#define AM4_UART1_CLKCTRL      AM4_CLKCTRL_INDEX(0x348)
+#define AM4_SMARTREFLEX0_CLKCTRL       AM4_CLKCTRL_INDEX(0x350)
+#define AM4_SMARTREFLEX1_CLKCTRL       AM4_CLKCTRL_INDEX(0x358)
+#define AM4_CONTROL_CLKCTRL    AM4_CLKCTRL_INDEX(0x360)
+#define AM4_GPIO1_CLKCTRL      AM4_CLKCTRL_INDEX(0x368)
+
+/* mpu clocks */
+#define AM4_MPU_CLKCTRL        AM4_CLKCTRL_INDEX(0x20)
+
+/* gfx_l3 clocks */
+#define AM4_GFX_CLKCTRL        AM4_CLKCTRL_INDEX(0x20)
+
+/* l4_rtc clocks */
+#define AM4_RTC_CLKCTRL        AM4_CLKCTRL_INDEX(0x20)
+
+/* l4_per clocks */
+#define AM4_L3_MAIN_CLKCTRL    AM4_CLKCTRL_INDEX(0x20)
+#define AM4_AES_CLKCTRL        AM4_CLKCTRL_INDEX(0x28)
+#define AM4_DES_CLKCTRL        AM4_CLKCTRL_INDEX(0x30)
+#define AM4_L3_INSTR_CLKCTRL   AM4_CLKCTRL_INDEX(0x40)
+#define AM4_OCMCRAM_CLKCTRL    AM4_CLKCTRL_INDEX(0x50)
+#define AM4_SHAM_CLKCTRL       AM4_CLKCTRL_INDEX(0x58)
+#define AM4_VPFE0_CLKCTRL      AM4_CLKCTRL_INDEX(0x68)
+#define AM4_VPFE1_CLKCTRL      AM4_CLKCTRL_INDEX(0x70)
+#define AM4_TPCC_CLKCTRL       AM4_CLKCTRL_INDEX(0x78)
+#define AM4_TPTC0_CLKCTRL      AM4_CLKCTRL_INDEX(0x80)
+#define AM4_TPTC1_CLKCTRL      AM4_CLKCTRL_INDEX(0x88)
+#define AM4_TPTC2_CLKCTRL      AM4_CLKCTRL_INDEX(0x90)
+#define AM4_L4_HS_CLKCTRL      AM4_CLKCTRL_INDEX(0xa0)
+#define AM4_GPMC_CLKCTRL       AM4_CLKCTRL_INDEX(0x220)
+#define AM4_MCASP0_CLKCTRL     AM4_CLKCTRL_INDEX(0x238)
+#define AM4_MCASP1_CLKCTRL     AM4_CLKCTRL_INDEX(0x240)
+#define AM4_MMC3_CLKCTRL       AM4_CLKCTRL_INDEX(0x248)
+#define AM4_QSPI_CLKCTRL       AM4_CLKCTRL_INDEX(0x258)
+#define AM4_USB_OTG_SS0_CLKCTRL        AM4_CLKCTRL_INDEX(0x260)
+#define AM4_USB_OTG_SS1_CLKCTRL        AM4_CLKCTRL_INDEX(0x268)
+#define AM4_PRUSS_CLKCTRL      AM4_CLKCTRL_INDEX(0x320)
+#define AM4_L4_LS_CLKCTRL      AM4_CLKCTRL_INDEX(0x420)
+#define AM4_D_CAN0_CLKCTRL     AM4_CLKCTRL_INDEX(0x428)
+#define AM4_D_CAN1_CLKCTRL     AM4_CLKCTRL_INDEX(0x430)
+#define AM4_EPWMSS0_CLKCTRL    AM4_CLKCTRL_INDEX(0x438)
+#define AM4_EPWMSS1_CLKCTRL    AM4_CLKCTRL_INDEX(0x440)
+#define AM4_EPWMSS2_CLKCTRL    AM4_CLKCTRL_INDEX(0x448)
+#define AM4_EPWMSS3_CLKCTRL    AM4_CLKCTRL_INDEX(0x450)
+#define AM4_EPWMSS4_CLKCTRL    AM4_CLKCTRL_INDEX(0x458)
+#define AM4_EPWMSS5_CLKCTRL    AM4_CLKCTRL_INDEX(0x460)
+#define AM4_ELM_CLKCTRL        AM4_CLKCTRL_INDEX(0x468)
+#define AM4_GPIO2_CLKCTRL      AM4_CLKCTRL_INDEX(0x478)
+#define AM4_GPIO3_CLKCTRL      AM4_CLKCTRL_INDEX(0x480)
+#define AM4_GPIO4_CLKCTRL      AM4_CLKCTRL_INDEX(0x488)
+#define AM4_GPIO5_CLKCTRL      AM4_CLKCTRL_INDEX(0x490)
+#define AM4_GPIO6_CLKCTRL      AM4_CLKCTRL_INDEX(0x498)
+#define AM4_HDQ1W_CLKCTRL      AM4_CLKCTRL_INDEX(0x4a0)
+#define AM4_I2C2_CLKCTRL       AM4_CLKCTRL_INDEX(0x4a8)
+#define AM4_I2C3_CLKCTRL       AM4_CLKCTRL_INDEX(0x4b0)
+#define AM4_MAILBOX_CLKCTRL    AM4_CLKCTRL_INDEX(0x4b8)
+#define AM4_MMC1_CLKCTRL       AM4_CLKCTRL_INDEX(0x4c0)
+#define AM4_MMC2_CLKCTRL       AM4_CLKCTRL_INDEX(0x4c8)
+#define AM4_RNG_CLKCTRL        AM4_CLKCTRL_INDEX(0x4e0)
+#define AM4_SPI0_CLKCTRL       AM4_CLKCTRL_INDEX(0x500)
+#define AM4_SPI1_CLKCTRL       AM4_CLKCTRL_INDEX(0x508)
+#define AM4_SPI2_CLKCTRL       AM4_CLKCTRL_INDEX(0x510)
+#define AM4_SPI3_CLKCTRL       AM4_CLKCTRL_INDEX(0x518)
+#define AM4_SPI4_CLKCTRL       AM4_CLKCTRL_INDEX(0x520)
+#define AM4_SPINLOCK_CLKCTRL   AM4_CLKCTRL_INDEX(0x528)
+#define AM4_TIMER2_CLKCTRL     AM4_CLKCTRL_INDEX(0x530)
+#define AM4_TIMER3_CLKCTRL     AM4_CLKCTRL_INDEX(0x538)
+#define AM4_TIMER4_CLKCTRL     AM4_CLKCTRL_INDEX(0x540)
+#define AM4_TIMER5_CLKCTRL     AM4_CLKCTRL_INDEX(0x548)
+#define AM4_TIMER6_CLKCTRL     AM4_CLKCTRL_INDEX(0x550)
+#define AM4_TIMER7_CLKCTRL     AM4_CLKCTRL_INDEX(0x558)
+#define AM4_TIMER8_CLKCTRL     AM4_CLKCTRL_INDEX(0x560)
+#define AM4_TIMER9_CLKCTRL     AM4_CLKCTRL_INDEX(0x568)
+#define AM4_TIMER10_CLKCTRL    AM4_CLKCTRL_INDEX(0x570)
+#define AM4_TIMER11_CLKCTRL    AM4_CLKCTRL_INDEX(0x578)
+#define AM4_UART2_CLKCTRL      AM4_CLKCTRL_INDEX(0x580)
+#define AM4_UART3_CLKCTRL      AM4_CLKCTRL_INDEX(0x588)
+#define AM4_UART4_CLKCTRL      AM4_CLKCTRL_INDEX(0x590)
+#define AM4_UART5_CLKCTRL      AM4_CLKCTRL_INDEX(0x598)
+#define AM4_UART6_CLKCTRL      AM4_CLKCTRL_INDEX(0x5a0)
+#define AM4_OCP2SCP0_CLKCTRL   AM4_CLKCTRL_INDEX(0x5b8)
+#define AM4_OCP2SCP1_CLKCTRL   AM4_CLKCTRL_INDEX(0x5c0)
+#define AM4_EMIF_CLKCTRL       AM4_CLKCTRL_INDEX(0x720)
+#define AM4_DSS_CORE_CLKCTRL   AM4_CLKCTRL_INDEX(0xa20)
+#define AM4_CPGMAC0_CLKCTRL    AM4_CLKCTRL_INDEX(0xb20)
+
+#endif