summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: c9a58b0)
raw | patch | inline | side by side (parent: c9a58b0)
author | Tero Kristo <t-kristo@ti.com> | |
Wed, 4 Mar 2015 19:02:05 +0000 (21:02 +0200) | ||
committer | Tero Kristo <t-kristo@ti.com> | |
Tue, 2 Jun 2015 09:31:45 +0000 (12:31 +0300) |
Several exported TI clock driver features are no longer needed outside
the clock driver itself, thus move all of these to the driver private
header file. Also, update some of the driver files to actually include
this header.
Signed-off-by: Tero Kristo <t-kristo@ti.com>
the clock driver itself, thus move all of these to the driver private
header file. Also, update some of the driver files to actually include
this header.
Signed-off-by: Tero Kristo <t-kristo@ti.com>
diff --git a/drivers/clk/ti/apll.c b/drivers/clk/ti/apll.c
index 49baf38315463d9e77cd6b34e3fdbd8cc21cc832..594b759f02eeaa6141e20c93eb7b77d770fcd67c 100644 (file)
--- a/drivers/clk/ti/apll.c
+++ b/drivers/clk/ti/apll.c
#include <linux/clk/ti.h>
#include <linux/delay.h>
+#include "clock.h"
+
#define APLL_FORCE_LOCK 0x1
#define APLL_AUTO_IDLE 0x2
#define MAX_APLL_WAIT_TRIES 1000000
index 3dbcc3681058fa55762f2abc85fdd1a3ab98ec09..94f0dcd94181da18f275d441eb140a5eef068929 100644 (file)
#include <linux/of_address.h>
#include <linux/clk/ti.h>
+#include "clock.h"
+
struct clk_ti_autoidle {
void __iomem *reg;
u8 shift;
index 3795fce8a8303e66a004fe12bcf6d9008a7d5c63..8943167384594fc831299e65bd4fbfcb99b4918e 100644 (file)
#include <linux/clk-provider.h>
#include <linux/clk/ti.h>
+#include "clock.h"
+
static struct ti_dt_clk am43xx_clks[] = {
DT_CLK(NULL, "clk_32768_ck", "clk_32768_ck"),
DT_CLK(NULL, "clk_rc32k_ck", "clk_rc32k_ck"),
index 581db7711f511245ab95956427ca51225c5b5c83..7a8b51b35f9fe799388a24d8d8b67ea7eabfbd8a 100644 (file)
#include <linux/clkdev.h>
#include <linux/clk/ti.h>
+#include "clock.h"
+
/*
* OMAP4 ABE DPLL default frequency. In OMAP4460 TRM version V, section
* "3.6.3.2.3 CM1_ABE Clock Generator" states that the "DPLL_ABE_X2_CLK
index 96c69a335975a2a7cdccbd4060389f6e79378ba1..59ce2fa2c104a3a79e1cd490962a04aca8f2ab28 100644 (file)
#include <linux/io.h>
#include <linux/clk/ti.h>
+#include "clock.h"
+
#define OMAP5_DPLL_ABE_DEFFREQ 98304000
/*
index 5d2217ae447873656a9869649f0e89abe1028106..8b827219d454e3994975ebb2dfa750fb9d7ee8ad 100644 (file)
--- a/drivers/clk/ti/clk-7xx.c
+++ b/drivers/clk/ti/clk-7xx.c
#include <linux/clkdev.h>
#include <linux/clk/ti.h>
+#include "clock.h"
+
#define DRA7_DPLL_ABE_DEFFREQ 180633600
#define DRA7_DPLL_GMAC_DEFFREQ 1000000000
#define DRA7_DPLL_USB_DEFFREQ 960000000
-
static struct ti_dt_clk dra7xx_clks[] = {
DT_CLK(NULL, "atl_clkin0_ck", "atl_clkin0_ck"),
DT_CLK(NULL, "atl_clkin1_ck", "atl_clkin1_ck"),
diff --git a/drivers/clk/ti/clock.h b/drivers/clk/ti/clock.h
index 0ca5a36da999d31cf6136ce894e49eee75f63465..3c43125b9cc925a918e524cb9a55ddf6501cfc52 100644 (file)
--- a/drivers/clk/ti/clock.h
+++ b/drivers/clk/ti/clock.h
u8 recal_st_bit;
};
+/* Composite clock component types */
+enum {
+ CLK_COMPONENT_TYPE_GATE = 0,
+ CLK_COMPONENT_TYPE_DIVIDER,
+ CLK_COMPONENT_TYPE_MUX,
+ CLK_COMPONENT_TYPE_MAX,
+};
+
+/**
+ * struct ti_dt_clk - OMAP DT clock alias declarations
+ * @lk: clock lookup definition
+ * @node_name: clock DT node to map to
+ */
+struct ti_dt_clk {
+ struct clk_lookup lk;
+ char *node_name;
+};
+
+#define DT_CLK(dev, con, name) \
+ { \
+ .lk = { \
+ .dev_id = dev, \
+ .con_id = con, \
+ }, \
+ .node_name = name, \
+ }
+
+typedef void (*ti_of_clk_init_cb_t)(struct clk_hw *, struct device_node *);
+
struct clk *ti_clk_register_gate(struct ti_clk *setup);
struct clk *ti_clk_register_interface(struct ti_clk *setup);
struct clk *ti_clk_register_mux(struct ti_clk *setup);
struct clk *ti_clk_register_clk(struct ti_clk *setup);
int ti_clk_register_legacy_clks(struct ti_clk_alias *clks);
+void __iomem *ti_clk_get_reg_addr(struct device_node *node, int index);
+void ti_dt_clocks_register(struct ti_dt_clk *oclks);
+int ti_clk_retry_init(struct device_node *node, struct clk_hw *hw,
+ ti_of_clk_init_cb_t func);
+int ti_clk_add_component(struct device_node *node, struct clk_hw *hw, int type);
+
void omap2_init_clk_hw_omap_clocks(struct clk *clk);
int of_ti_clk_autoidle_setup(struct device_node *node);
void omap2_clk_enable_init_clocks(const char **clk_names, u8 num_clocks);
extern const struct clk_hw_omap_ops clkhwops_am35xx_ipss_module_wait;
extern const struct clk_hw_omap_ops clkhwops_am35xx_ipss_wait;
+extern const struct clk_ops ti_clk_divider_ops;
+extern const struct clk_ops ti_clk_mux_ops;
+
int omap2_clkops_enable_clkdm(struct clk_hw *hw);
void omap2_clkops_disable_clkdm(struct clk_hw *hw);
int omap2_dflt_clk_enable(struct clk_hw *hw);
void omap2_dflt_clk_disable(struct clk_hw *hw);
int omap2_dflt_clk_is_enabled(struct clk_hw *hw);
+void omap2_clk_dflt_find_companion(struct clk_hw_omap *clk,
+ void __iomem **other_reg,
+ u8 *other_bit);
+void omap2_clk_dflt_find_idlest(struct clk_hw_omap *clk,
+ void __iomem **idlest_reg,
+ u8 *idlest_bit, u8 *idlest_val);
+
+void omap2_clkt_iclk_allow_idle(struct clk_hw_omap *clk);
+void omap2_clkt_iclk_deny_idle(struct clk_hw_omap *clk);
u8 omap2_init_dpll_parent(struct clk_hw *hw);
int omap3_noncore_dpll_enable(struct clk_hw *hw);
diff --git a/include/linux/clk/ti.h b/include/linux/clk/ti.h
index 15f3c971ccabae6e3d120627d66c88d11f5650e3..5eccdf5c0e8421384960470ad89e79a5942596fe 100644 (file)
--- a/include/linux/clk/ti.h
+++ b/include/linux/clk/ti.h
/* DPLL Type and DCO Selection Flags */
#define DPLL_J_TYPE 0x1
-/* Composite clock component types */
-enum {
- CLK_COMPONENT_TYPE_GATE = 0,
- CLK_COMPONENT_TYPE_DIVIDER,
- CLK_COMPONENT_TYPE_MUX,
- CLK_COMPONENT_TYPE_MAX,
-};
-
-/**
- * struct ti_dt_clk - OMAP DT clock alias declarations
- * @lk: clock lookup definition
- * @node_name: clock DT node to map to
- */
-struct ti_dt_clk {
- struct clk_lookup lk;
- char *node_name;
-};
-
-#define DT_CLK(dev, con, name) \
- { \
- .lk = { \
- .dev_id = dev, \
- .con_id = con, \
- }, \
- .node_name = name, \
- }
-
/* Static memmap indices */
enum {
TI_CLKM_CM = 0,
CLK_MAX_MEMMAPS
};
-typedef void (*ti_of_clk_init_cb_t)(struct clk_hw *, struct device_node *);
-
/**
* struct clk_omap_reg - OMAP register declaration
* @offset: offset from the master IP module base address
extern struct ti_clk_ll_ops *ti_clk_ll_ops;
-extern const struct clk_ops ti_clk_divider_ops;
-extern const struct clk_ops ti_clk_mux_ops;
-
#define to_clk_hw_omap(_hw) container_of(_hw, struct clk_hw_omap, hw)
void omap2_init_clk_clkdm(struct clk_hw *clk);
int omap2_clk_enable_autoidle_all(void);
int omap2_clk_allow_idle(struct clk *clk);
int omap2_clk_deny_idle(struct clk *clk);
-void omap2_clkt_iclk_allow_idle(struct clk_hw_omap *clk);
-void omap2_clkt_iclk_deny_idle(struct clk_hw_omap *clk);
-void omap2_clk_dflt_find_companion(struct clk_hw_omap *clk,
- void __iomem **other_reg,
- u8 *other_bit);
-void omap2_clk_dflt_find_idlest(struct clk_hw_omap *clk,
- void __iomem **idlest_reg,
- u8 *idlest_bit, u8 *idlest_val);
unsigned long omap2_dpllcore_recalc(struct clk_hw *hw,
unsigned long parent_rate);
int omap2_reprogram_dpllcore(struct clk_hw *clk, unsigned long rate,
void omap2xxx_clkt_vps_init(void);
unsigned long omap2_get_dpll_rate(struct clk_hw_omap *clk);
-void __iomem *ti_clk_get_reg_addr(struct device_node *node, int index);
-void ti_dt_clocks_register(struct ti_dt_clk *oclks);
void ti_dt_clk_init_provider(struct device_node *np, int index);
void ti_dt_clk_init_retry_clks(void);
void ti_dt_clockdomains_setup(void);
-int ti_clk_retry_init(struct device_node *node, struct clk_hw *hw,
- ti_of_clk_init_cb_t func);
-int ti_clk_add_component(struct device_node *node, struct clk_hw *hw, int type);
int omap3430_dt_clk_init(void);
int omap3630_dt_clk_init(void);