author | Stephen Boyd <sboyd@codeaurora.org> | |
Tue, 31 Oct 2017 00:59:10 +0000 (17:59 -0700) | ||
committer | Stephen Boyd <sboyd@codeaurora.org> | |
Tue, 31 Oct 2017 00:59:10 +0000 (17:59 -0700) |
Pull Samsung clk driver updates from Sylwester Nawrocki:
- An addition of separate driver for the Exynos 4412 ISP CMU, needed
to model and properly handle the clock controller's dependencies
on the ISP power domain.
- Adding __maybe_unused attributes to the exynos5433_cmu_{suspend,
resume} ops to suppress compiler warnings with CONFIG_PM disabled.
* tag 'clk-v4.15-exynos-pm' of git://git.kernel.org/pub/scm/linux/kernel/git/snawrocki/clk:
clk: samsung: Add a separate driver for Exynos4412 ISP clocks
clk: samsung: Add dt bindings for Exynos4412 ISP clock controller
clk: samsung: Instantiate Exynos4412 ISP clocks only when available
clk: samsung: exynos5433: mark PM functions as __maybe_unused
- An addition of separate driver for the Exynos 4412 ISP CMU, needed
to model and properly handle the clock controller's dependencies
on the ISP power domain.
- Adding __maybe_unused attributes to the exynos5433_cmu_{suspend,
resume} ops to suppress compiler warnings with CONFIG_PM disabled.
* tag 'clk-v4.15-exynos-pm' of git://git.kernel.org/pub/scm/linux/kernel/git/snawrocki/clk:
clk: samsung: Add a separate driver for Exynos4412 ISP clocks
clk: samsung: Add dt bindings for Exynos4412 ISP clock controller
clk: samsung: Instantiate Exynos4412 ISP clocks only when available
clk: samsung: exynos5433: mark PM functions as __maybe_unused
1 | 2 | |||
---|---|---|---|---|
drivers/clk/samsung/clk-exynos4.c | patch | | diff1 | | diff2 | | blob | history |
diff --cc drivers/clk/samsung/clk-exynos4.c
index f452abc6a7029e14c7e35133cbc16380d1d99977,bdd68247e0547583b6592a7b0177213558360174..134f25f2a913861c2ce2a2f89ce5a5221e14a98c
CLK_IGNORE_UNUSED | CLK_GET_RATE_NOCACHE, 0),
GATE(CLK_SPI1_ISP, "spi1_isp", "aclk200", E4X12_GATE_ISP1, 13,
CLK_IGNORE_UNUSED | CLK_GET_RATE_NOCACHE, 0),
- GATE(CLK_G2D, "g2d", "aclk200", GATE_IP_DMC, 23, 0, 0),
- GATE(CLK_SMMU_G2D, "smmu_g2d", "aclk200", GATE_IP_DMC, 24, 0, 0),
- GATE(CLK_TMU_APBIF, "tmu_apbif", "aclk100", E4X12_GATE_IP_PERIR, 17, 0,
- 0),
};
-static const struct samsung_clock_alias exynos4_aliases[] __initconst = {
- ALIAS(CLK_MOUT_CORE, NULL, "moutcore"),
- ALIAS(CLK_ARM_CLK, NULL, "armclk"),
- ALIAS(CLK_SCLK_APLL, NULL, "mout_apll"),
-};
-
-static const struct samsung_clock_alias exynos4210_aliases[] __initconst = {
- ALIAS(CLK_SCLK_MPLL, NULL, "mout_mpll"),
-};
-
-static const struct samsung_clock_alias exynos4x12_aliases[] __initconst = {
- ALIAS(CLK_MOUT_MPLL_USER_C, NULL, "mout_mpll"),
-};
-
/*
* The parent of the fin_pll clock is selected by the XOM[0] bit. This bit
* resides in chipid register space, outside of the clock controller memory
samsung_clk_register_fixed_factor(ctx,
exynos4x12_fixed_factor_clks,
ARRAY_SIZE(exynos4x12_fixed_factor_clks));
- if (of_machine_is_compatible("samsung,exynos4412")) {
- exynos_register_cpu_clock(ctx, CLK_ARM_CLK, "armclk",
- mout_core_p4x12[0], mout_core_p4x12[1], 0x14200,
- e4412_armclk_d, ARRAY_SIZE(e4412_armclk_d),
- CLK_CPU_NEEDS_DEBUG_ALT_DIV | CLK_CPU_HAS_DIV1);
- } else {
- exynos_register_cpu_clock(ctx, CLK_ARM_CLK, "armclk",
- mout_core_p4x12[0], mout_core_p4x12[1], 0x14200,
- e4212_armclk_d, ARRAY_SIZE(e4212_armclk_d),
- CLK_CPU_NEEDS_DEBUG_ALT_DIV | CLK_CPU_HAS_DIV1);
- }
+
+ of_address_to_resource(np, 0, &res);
+ if (resource_size(&res) > 0x18000) {
+ samsung_clk_register_div(ctx, exynos4x12_isp_div_clks,
+ ARRAY_SIZE(exynos4x12_isp_div_clks));
+ samsung_clk_register_gate(ctx, exynos4x12_isp_gate_clks,
+ ARRAY_SIZE(exynos4x12_isp_gate_clks));
+ }
+
+ exynos_register_cpu_clock(ctx, CLK_ARM_CLK, "armclk",
+ mout_core_p4x12[0], mout_core_p4x12[1], 0x14200,
+ e4412_armclk_d, ARRAY_SIZE(e4412_armclk_d),
+ CLK_CPU_NEEDS_DEBUG_ALT_DIV | CLK_CPU_HAS_DIV1);
}
- samsung_clk_register_alias(ctx, exynos4_aliases,
- ARRAY_SIZE(exynos4_aliases));
-
if (soc == EXYNOS4X12)
exynos4x12_core_down_clock();
exynos4_clk_sleep_init();