]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - rpmsg/hwspinlock.git/commitdiff
Merge branch 'overlayfs-linus' of git://git.kernel.org/pub/scm/linux/kernel/git/mszer...
authorLinus Torvalds <torvalds@linux-foundation.org>
Wed, 13 Sep 2017 16:11:44 +0000 (09:11 -0700)
committerLinus Torvalds <torvalds@linux-foundation.org>
Wed, 13 Sep 2017 16:11:44 +0000 (09:11 -0700)
Pull overlayfs updates from Miklos Szeredi:
 "This fixes d_ino correctness in readdir, which brings overlayfs on par
  with normal filesystems regarding inode number semantics, as long as
  all layers are on the same filesystem.

  There are also some bug fixes, one in particular (random ioctl's
  shouldn't be able to modify lower layers) that touches some vfs code,
  but of course no-op for non-overlay fs"

* 'overlayfs-linus' of git://git.kernel.org/pub/scm/linux/kernel/git/mszeredi/vfs:
  ovl: fix false positive ESTALE on lookup
  ovl: don't allow writing ioctl on lower layer
  ovl: fix relatime for directories
  vfs: add flags to d_real()
  ovl: cleanup d_real for negative
  ovl: constant d_ino for non-merge dirs
  ovl: constant d_ino across copy up
  ovl: fix readdir error value
  ovl: check snprintf return

1  2 
Documentation/filesystems/vfs.txt
fs/inode.c
fs/internal.h
fs/overlayfs/readdir.c
fs/xattr.c
include/linux/fs.h

Simple merge
diff --cc fs/inode.c
Simple merge
diff --cc fs/internal.h
Simple merge
Simple merge
diff --cc fs/xattr.c
Simple merge
Simple merge