summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: 9735a22)
raw | patch | inline | side by side (parent: 9735a22)
author | Nishanth Menon <nm@ti.com> | |
Fri, 1 Apr 2016 22:53:05 +0000 (17:53 -0500) | ||
committer | Tony Lindgren <tony@atomide.com> | |
Fri, 8 Apr 2016 15:54:24 +0000 (08:54 -0700) |
DRA7 has no SAR region for automated save and restore of wakeupgen,
which does not make real since the SoC really does not do legacy OFF
mode anymore. Further wakeupgen should never loose context in CSWR
retention mode for MPU domain on DRA7 since that is the deepest state
we will enter.
So, just skip, instead of oopsing as follows while attemptint to enter
suspend on BeagleBoard-X15.
[ 55.589771] Unable to handle kernel paging request at virtual address 00002684
[ 55.589771] pgd = ec69c000
[...]
[ 55.589771] [<c0123cc8>] (irq_notifier) from [<c015ad70>] (notifier_call_chain+0x4c/0x8c)
[ 55.589771] [<c015ad70>] (notifier_call_chain) from [<c021469c>] (cpu_cluster_pm_enter+0x2c/0x78)
[ 55.589771] [<c021469c>] (cpu_cluster_pm_enter) from [<c0514508>] (syscore_suspend+0xb8/0x31c)
[ 55.589771] [<c0514508>] (syscore_suspend) from [<c0197d24>] (suspend_devices_and_enter+0x308/0x9e4)
[ 55.589771] [<c0197d24>] (suspend_devices_and_enter) from [<c0198a40>] (pm_suspend+0x640/0x75c)
[ 55.589771] [<c0198a40>] (pm_suspend) from [<c0196bcc>] (state_store+0x64/0xb8)
[ 55.589771] [<c0196bcc>] (state_store) from [<c0307914>] (kernfs_fop_write+0xc0/0x1bc)
[ 55.589771] [<c0307914>] (kernfs_fop_write) from [<c028ac80>] (__vfs_write+0x1c/0xd8)
[ 55.589771] [<c028ac80>] (__vfs_write) from [<c028bb70>] (vfs_write+0x90/0x16c)
[ 55.589771] [<c028bb70>] (vfs_write) from [<c028c890>] (SyS_write+0x44/0x9c)
[ 55.589771] [<c028c890>] (SyS_write) from [<c0107840>] (ret_fast_syscall+0x0/0x1c)
[...]
Signed-off-by: Nishanth Menon <nm@ti.com>
Tested-by: Keerthy <j-keerthy@ti.com>
Signed-off-by: Tony Lindgren <tony@atomide.com>
which does not make real since the SoC really does not do legacy OFF
mode anymore. Further wakeupgen should never loose context in CSWR
retention mode for MPU domain on DRA7 since that is the deepest state
we will enter.
So, just skip, instead of oopsing as follows while attemptint to enter
suspend on BeagleBoard-X15.
[ 55.589771] Unable to handle kernel paging request at virtual address 00002684
[ 55.589771] pgd = ec69c000
[...]
[ 55.589771] [<c0123cc8>] (irq_notifier) from [<c015ad70>] (notifier_call_chain+0x4c/0x8c)
[ 55.589771] [<c015ad70>] (notifier_call_chain) from [<c021469c>] (cpu_cluster_pm_enter+0x2c/0x78)
[ 55.589771] [<c021469c>] (cpu_cluster_pm_enter) from [<c0514508>] (syscore_suspend+0xb8/0x31c)
[ 55.589771] [<c0514508>] (syscore_suspend) from [<c0197d24>] (suspend_devices_and_enter+0x308/0x9e4)
[ 55.589771] [<c0197d24>] (suspend_devices_and_enter) from [<c0198a40>] (pm_suspend+0x640/0x75c)
[ 55.589771] [<c0198a40>] (pm_suspend) from [<c0196bcc>] (state_store+0x64/0xb8)
[ 55.589771] [<c0196bcc>] (state_store) from [<c0307914>] (kernfs_fop_write+0xc0/0x1bc)
[ 55.589771] [<c0307914>] (kernfs_fop_write) from [<c028ac80>] (__vfs_write+0x1c/0xd8)
[ 55.589771] [<c028ac80>] (__vfs_write) from [<c028bb70>] (vfs_write+0x90/0x16c)
[ 55.589771] [<c028bb70>] (vfs_write) from [<c028c890>] (SyS_write+0x44/0x9c)
[ 55.589771] [<c028c890>] (SyS_write) from [<c0107840>] (ret_fast_syscall+0x0/0x1c)
[...]
Signed-off-by: Nishanth Menon <nm@ti.com>
Tested-by: Keerthy <j-keerthy@ti.com>
Signed-off-by: Tony Lindgren <tony@atomide.com>
arch/arm/mach-omap2/omap-wakeupgen.c | patch | blob | history |
index f397bd6bd6e30149c525e270853701a916500e96..2c04f274147602c8a9131e14dbf0625a23b0f918 100644 (file)
*/
static void irq_save_context(void)
{
+ /* DRA7 has no SAR to save */
+ if (soc_is_dra7xx())
+ return;
+
if (!sar_base)
sar_base = omap4_get_sar_ram_base();
{
u32 val;
u32 offset = SAR_BACKUP_STATUS_OFFSET;
+ /* DRA7 has no SAR to save */
+ if (soc_is_dra7xx())
+ return;
if (soc_is_omap54xx())
offset = OMAP5_SAR_BACKUP_STATUS_OFFSET;