summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (from parent 1: 9ead2b1)
raw | patch | inline | side by side (from parent 1: 9ead2b1)
author | Vignesh R <vigneshr@ti.com> | |
Mon, 26 Nov 2018 07:40:50 +0000 (13:10 +0530) | ||
committer | Tero Kristo <t-kristo@ti.com> | |
Tue, 27 Nov 2018 07:16:08 +0000 (09:16 +0200) |
commit e5f4b4ba3d223426cdab582f5a67a841f2b01081 upstream
Add DT entries for I2C instances present in AM654 SoC.
Signed-off-by: Vignesh R <vigneshr@ti.com>
Acked-by: Nishanth Menon <nm@ti.com>
Add DT entries for I2C instances present in AM654 SoC.
Signed-off-by: Vignesh R <vigneshr@ti.com>
Acked-by: Nishanth Menon <nm@ti.com>
index c5584ba48eb6ed46a69546d48831db5dd26ddfbd..2473897860a7c8e042d53d305c597aca7fffcca9 100644 (file)
pinctrl-single,register-width = <32>;
pinctrl-single,function-mask = <0xffffffff>;
};
+
+ main_i2c0: i2c@2000000 {
+ compatible = "ti,am654-i2c", "ti,omap4-i2c";
+ reg = <0x0 0x2000000 0x0 0x100>;
+ interrupts = <GIC_SPI 200 IRQ_TYPE_LEVEL_HIGH>;
+ #address-cells = <1>;
+ #size-cells = <0>;
+ clock-names = "fck";
+ clocks = <&k3_clks 110 1>;
+ power-domains = <&k3_pds 110>;
+ };
+
+ main_i2c1: i2c@2010000 {
+ compatible = "ti,am654-i2c", "ti,omap4-i2c";
+ reg = <0x0 0x2010000 0x0 0x100>;
+ interrupts = <GIC_SPI 201 IRQ_TYPE_LEVEL_HIGH>;
+ #address-cells = <1>;
+ #size-cells = <0>;
+ clock-names = "fck";
+ clocks = <&k3_clks 111 1>;
+ power-domains = <&k3_pds 111>;
+ };
+
+ main_i2c2: i2c@2020000 {
+ compatible = "ti,am654-i2c", "ti,omap4-i2c";
+ reg = <0x0 0x2020000 0x0 0x100>;
+ interrupts = <GIC_SPI 202 IRQ_TYPE_LEVEL_HIGH>;
+ #address-cells = <1>;
+ #size-cells = <0>;
+ clock-names = "fck";
+ clocks = <&k3_clks 112 1>;
+ power-domains = <&k3_pds 112>;
+ };
+
+ main_i2c3: i2c@2030000 {
+ compatible = "ti,am654-i2c", "ti,omap4-i2c";
+ reg = <0x0 0x2030000 0x0 0x100>;
+ interrupts = <GIC_SPI 203 IRQ_TYPE_LEVEL_HIGH>;
+ #address-cells = <1>;
+ #size-cells = <0>;
+ clock-names = "fck";
+ clocks = <&k3_clks 113 1>;
+ power-domains = <&k3_pds 113>;
+ };
};
index 8c611d16df44bd80ef9ddd0032df241085f8b88f..1fd027748e1fa525922f412fa866f1ed7c2f9dfb 100644 (file)
clock-frequency = <96000000>;
current-speed = <115200>;
};
+
+ mcu_i2c0: i2c@40b00000 {
+ compatible = "ti,am654-i2c", "ti,omap4-i2c";
+ reg = <0x0 0x40b00000 0x0 0x100>;
+ interrupts = <GIC_SPI 564 IRQ_TYPE_LEVEL_HIGH>;
+ #address-cells = <1>;
+ #size-cells = <0>;
+ clock-names = "fck";
+ clocks = <&k3_clks 114 1>;
+ power-domains = <&k3_pds 114>;
+ };
};
diff --git a/arch/arm64/boot/dts/ti/k3-am65-wakeup.dtsi b/arch/arm64/boot/dts/ti/k3-am65-wakeup.dtsi
index a9042d7b53e7200d02ad63ea631e53830b0427ac..2204178bfa6a4f48bd60684ad39a717b5ad71585 100644 (file)
ti,sci-dst-id = <56>;
ti,sci-rm-range-girq = <0x4>;
};
+
+ wkup_i2c0: i2c@42120000 {
+ compatible = "ti,am654-i2c", "ti,omap4-i2c";
+ reg = <0x42120000 0x100>;
+ interrupts = <GIC_SPI 696 IRQ_TYPE_LEVEL_HIGH>;
+ #address-cells = <1>;
+ #size-cells = <0>;
+ clock-names = "fck";
+ clocks = <&k3_clks 115 1>;
+ power-domains = <&k3_pds 115>;
+ };
};
index 6fdfc78158113963a696cd28359f079c1ee643a8..50f4be2047a99fcc1b89e2cc1fc085afd66d06a4 100644 (file)
serial2 = &main_uart0;
serial3 = &main_uart1;
serial4 = &main_uart2;
+ i2c0 = &wkup_i2c0;
+ i2c1 = &mcu_i2c0;
+ i2c2 = &main_i2c0;
+ i2c3 = &main_i2c1;
+ i2c4 = &main_i2c2;
+ i2c5 = &main_i2c3;
};
chosen { };
diff --git a/arch/arm64/boot/dts/ti/k3-am654-base-board.dts b/arch/arm64/boot/dts/ti/k3-am654-base-board.dts
index cbf9d3dfeaa311d9e3667c1b50dbd458d6374dbb..bd5a0069191d238e7d758397284305244d5a01ec 100644 (file)
};
};
+&wkup_pmx0 {
+ wkup_i2c0_pins_default: wkup-i2c0-pins-default {
+ pinctrl-single,pins = <
+ AM65X_WKUP_IOPAD(0x00e0, PIN_INPUT, 0) /* (AC7) WKUP_I2C0_SCL */
+ AM65X_WKUP_IOPAD(0x00e4, PIN_INPUT, 0) /* (AD6) WKUP_I2C0_SDA */
+ >;
+ };
+};
+
&main_pmx0 {
main_uart0_pins_default: main-uart0-pins-default {
pinctrl-single,pins = <
AM65X_IOPAD(0x01f0, PIN_OUTPUT, 0) /* (AD11) UART0_RTSn */
>;
};
+
+ main_i2c2_pins_default: main-i2c2-pins-default {
+ pinctrl-single,pins = <
+ AM65X_IOPAD(0x0074, PIN_INPUT, 5) /* (T27) GPMC0_CSn3.I2C2_SCL */
+ AM65X_IOPAD(0x0070, PIN_INPUT, 5) /* (R25) GPMC0_CSn2.I2C2_SDA */
+ >;
+ };
+};
+
+&main_pmx1 {
+ main_i2c0_pins_default: main-i2c0-pins-default {
+ pinctrl-single,pins = <
+ AM65X_IOPAD(0x0000, PIN_INPUT, 0) /* (D20) I2C0_SCL */
+ AM65X_IOPAD(0x0004, PIN_INPUT, 0) /* (C21) I2C0_SDA */
+ >;
+ };
+
+ main_i2c1_pins_default: main-i2c1-pins-default {
+ pinctrl-single,pins = <
+ AM65X_IOPAD(0x0008, PIN_INPUT, 0) /* (B21) I2C1_SCL */
+ AM65X_IOPAD(0x000c, PIN_INPUT, 0) /* (E21) I2C1_SDA */
+ >;
+ };
};
&wkup_uart0 {
pinctrl-names = "default";
pinctrl-0 = <&main_uart0_pins_default>;
};
+
+&wkup_i2c0 {
+ pinctrl-names = "default";
+ pinctrl-0 = <&wkup_i2c0_pins_default>;
+ clock-frequency = <400000>;
+
+ pca9554: gpio@39 {
+ compatible = "nxp,pca9554";
+ reg = <0x39>;
+ gpio-controller;
+ #gpio-cells = <2>;
+ };
+};
+
+&main_i2c0 {
+ pinctrl-names = "default";
+ pinctrl-0 = <&main_i2c0_pins_default>;
+ clock-frequency = <400000>;
+
+ pca9555: gpio@21 {
+ compatible = "nxp,pca9555";
+ reg = <0x21>;
+ gpio-controller;
+ #gpio-cells = <2>;
+ };
+};
+
+&main_i2c1 {
+ pinctrl-names = "default";
+ pinctrl-0 = <&main_i2c1_pins_default>;
+ clock-frequency = <400000>;
+};
+
+&main_i2c2 {
+ pinctrl-names = "default";
+ pinctrl-0 = <&main_i2c2_pins_default>;
+ clock-frequency = <400000>;
+};