summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: d66f037)
raw | patch | inline | side by side (parent: d66f037)
author | Peter Ujfalusi <peter.ujfalusi@ti.com> | |
Fri, 23 Nov 2018 09:37:57 +0000 (15:07 +0530) | ||
committer | Tero Kristo <t-kristo@ti.com> | |
Tue, 27 Nov 2018 07:11:46 +0000 (09:11 +0200) |
Add the resource mapping table for AM654 SoC as defined
in http://downloads.ti.com/tisci/esd/latest/5_soc_doc/am6x/resasg_types.html
Introduce a new compatible for AM654 "ti,am654-sci" for using
this resource map table.
Signed-off-by: Peter Ujfalusi <peter.ujfalusi@ti.com>
Signed-off-by: Lokesh Vutla <lokeshvutla@ti.com>
in http://downloads.ti.com/tisci/esd/latest/5_soc_doc/am6x/resasg_types.html
Introduce a new compatible for AM654 "ti,am654-sci" for using
this resource map table.
Signed-off-by: Peter Ujfalusi <peter.ujfalusi@ti.com>
Signed-off-by: Lokesh Vutla <lokeshvutla@ti.com>
Documentation/devicetree/bindings/arm/keystone/ti,sci.txt | patch | blob | history | |
drivers/firmware/ti_sci.c | patch | blob | history |
diff --git a/Documentation/devicetree/bindings/arm/keystone/ti,sci.txt b/Documentation/devicetree/bindings/arm/keystone/ti,sci.txt
index b56a02c10ae6ecd6be666f4fc1c0f61bb11dfd6f..6f0cd31c1520f7668f400e18a0cb94fee82f87cc 100644 (file)
Required properties:
-------------------
Required properties:
-------------------
-- compatible: should be "ti,k2g-sci"
+- compatible: should be "ti,k2g-sci" for TI 66AK2G SoC
+ should be "ti,am654-sci" for for TI AM654 SoC
- mbox-names:
"rx" - Mailbox corresponding to receive path
"tx" - Mailbox corresponding to transmit path
- mbox-names:
"rx" - Mailbox corresponding to receive path
"tx" - Mailbox corresponding to transmit path
index 987bfb29475c92c88d42701df8607657d4d602b3..c2f0815edab66336fb48ccc94d1afad8e8eda889 100644 (file)
/* Limited by MBOX_TX_QUEUE_LEN. K2G can handle upto 128 messages! */
.max_msgs = 20,
.max_msg_size = 64,
/* Limited by MBOX_TX_QUEUE_LEN. K2G can handle upto 128 messages! */
.max_msgs = 20,
.max_msg_size = 64,
+ .rm_type_map = NULL,
+};
+
+static struct ti_sci_rm_type_map ti_sci_am654_rm_type_map[] = {
+ {.dev_id = 56, .type = 0x00b}, /* GIC_IRQ */
+ {.dev_id = 179, .type = 0x000}, /* MAIN_NAV_UDMASS_IA0 */
+ {.dev_id = 187, .type = 0x009}, /* MAIN_NAV_RA */
+ {.dev_id = 188, .type = 0x006}, /* MAIN_NAV_UDMAP */
+ {.dev_id = 194, .type = 0x007}, /* MCU_NAV_UDMAP */
+ {.dev_id = 195, .type = 0x00a}, /* MCU_NAV_RA */
+ {.dev_id = 0, .type = 0x000}, /* end of table */
+};
+
+/* Description for AM654 */
+static const struct ti_sci_desc ti_sci_pmmc_am654_desc = {
+ .default_host_id = 12,
+ /* Conservative duration */
+ .max_rx_timeout_ms = 10000,
+ /* Limited by MBOX_TX_QUEUE_LEN. K2G can handle upto 128 messages! */
+ .max_msgs = 20,
+ .max_msg_size = 60,
+ .rm_type_map = ti_sci_am654_rm_type_map,
};
static const struct of_device_id ti_sci_of_match[] = {
{.compatible = "ti,k2g-sci", .data = &ti_sci_pmmc_k2g_desc},
};
static const struct of_device_id ti_sci_of_match[] = {
{.compatible = "ti,k2g-sci", .data = &ti_sci_pmmc_k2g_desc},
+ {.compatible = "ti,am654-sci", .data = &ti_sci_pmmc_am654_desc},
{ /* Sentinel */ },
};
MODULE_DEVICE_TABLE(of, ti_sci_of_match);
{ /* Sentinel */ },
};
MODULE_DEVICE_TABLE(of, ti_sci_of_match);