clk: clk: Add clk_gate_restore
authorKeerthy <j-keerthy@ti.com>
Fri, 2 Nov 2018 10:28:02 +0000 (15:58 +0530)
committerTero Kristo <t-kristo@ti.com>
Tue, 6 Nov 2018 13:03:46 +0000 (15:03 +0200)
commit 435365485f40cf12747d1daa2253a4f4b46b8148 upstream

The gate clocks restore context function enables or disables
the clock based on the enable_count. This is done in cases
where the clock context is lost and based on the enable_count
the clock either needs to be enabled/disabled. This helps
restore the state of gate clocks.

Signed-off-by: Keerthy <j-keerthy@ti.com>
drivers/clk/clk.c
include/linux/clk-provider.h

index 8a0254a1c3037e52604a96c217880d420865e157..aeb089304c087dabd135b05a412151ef3c7e8ed9 100644 (file)
@@ -923,6 +923,25 @@ static int clk_core_enable_lock(struct clk_core *core)
        return ret;
 }
 
+/**
+ * clk_gate_restore_context - restore context for poweroff
+ * @hw: the clk_hw pointer of clock whose state is to be restored
+ *
+ * The gate clocks restore context function enables or disables
+ * the clock based on the enable_count. This is done in cases
+ * where the clock context is lost and based on the enable_count
+ * the clock either needs to be enabled/disabled. This
+ * helps restore the state of gate clocks.
+ */
+void clk_gate_restore_context(struct clk_hw *hw)
+{
+       if (hw->clk->core->enable_count)
+               hw->clk->core->ops->enable(hw);
+       else
+               hw->clk->core->ops->disable(hw);
+}
+EXPORT_SYMBOL_GPL(clk_gate_restore_context);
+
 static int _clk_save_context(struct clk_core *clk)
 {
        struct clk_core *child;
index df7379da62695ec44d75ffe428a09d11604b1bcb..60c51871b04be87b67235c952edb85f8b26b6217 100644 (file)
@@ -1018,5 +1018,7 @@ static inline void clk_writel(u32 val, u32 __iomem *reg)
 
 #endif /* platform dependent I/O accessors */
 
+void clk_gate_restore_context(struct clk_hw *hw);
+
 #endif /* CONFIG_COMMON_CLK */
 #endif /* CLK_PROVIDER_H */