]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - rpmsg/hwspinlock.git/commitdiff
regulator: tps65917/palmas: Add bypass "On" value
authorNishanth Menon <nm@ti.com>
Tue, 26 Apr 2016 16:36:42 +0000 (11:36 -0500)
committerMark Brown <broonie@kernel.org>
Tue, 26 Apr 2016 16:41:38 +0000 (17:41 +0100)
When commit b554e1450658 ("regulator: tps65917/palmas: Add bypass
ops for LDOs with bypass capability") introduced bypass capability
to palmas regulator, it went with the assumption that regulator
regmap helpers just check val against the bypass_mask.

Unfortunately, this ignored the explicit "on" and "off" values when
the register value is masked with bypass_mask in commit ca5d1b3524b4
("regulator: helpers: Modify helpers enabling multi-bit control").

With the recent commit dd1a571daee7 ("regulator: helpers: Ensure
bypass register field matches ON value"), this issue gets highlighted
and fails tps65917/palmas based platforms which need regulators/ldos
that have bypass capability.

Introduce the bypass_on value appropriately for tps65917/palmas
regulator.

Fixes: b554e1450658 ("regulator: tps65917/palmas: Add bypass ops for LDOs with bypass capability")
Cc: Keerthy <j-keerthy@ti.com>
Cc: Mark Brown <broonie@kernel.org>
Signed-off-by: Nishanth Menon <nm@ti.com>
Signed-off-by: Mark Brown <broonie@kernel.org>
drivers/regulator/palmas-regulator.c

index 6efc7ee8aea30f8ea1307e7e84b91a9901899808..c83e06b2cedb5ccdd3369936ac1c2bd5079c1ea3 100644 (file)
@@ -944,6 +944,8 @@ static int palmas_ldo_registration(struct palmas_pmic *pmic,
                        if (id == PALMAS_REG_LDO9) {
                                desc->ops = &palmas_ops_ldo9;
                                desc->bypass_reg = desc->enable_reg;
+                               desc->bypass_val_on =
+                                               PALMAS_LDO9_CTRL_LDO_BYPASS_EN;
                                desc->bypass_mask =
                                                PALMAS_LDO9_CTRL_LDO_BYPASS_EN;
                        }
@@ -1055,6 +1057,8 @@ static int tps65917_ldo_registration(struct palmas_pmic *pmic,
                            id == TPS65917_REG_LDO2) {
                                desc->ops = &tps65917_ops_ldo_1_2;
                                desc->bypass_reg = desc->enable_reg;
+                               desc->bypass_val_on =
+                                               TPS65917_LDO1_CTRL_BYPASS_EN;
                                desc->bypass_mask =
                                                TPS65917_LDO1_CTRL_BYPASS_EN;
                        }
@@ -1206,6 +1210,7 @@ static int palmas_smps_registration(struct palmas_pmic *pmic,
                                desc->enable_mask = SMPS10_BOOST_EN;
                        desc->bypass_reg = PALMAS_BASE_TO_REG(PALMAS_SMPS_BASE,
                                                            PALMAS_SMPS10_CTRL);
+                       desc->bypass_val_on = SMPS10_BYPASS_EN;
                        desc->bypass_mask = SMPS10_BYPASS_EN;
                        desc->min_uV = 3750000;
                        desc->uV_step = 1250000;