summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: d166450)
raw | patch | inline | side by side (parent: d166450)
author | Nishanth Menon <nm@ti.com> | |
Fri, 21 Jul 2017 16:38:36 +0000 (09:38 -0700) | ||
committer | Santosh Shilimkar <ssantosh@kernel.org> | |
Fri, 21 Jul 2017 16:38:36 +0000 (09:38 -0700) |
Texas Instrument's System Control Interface (TI-SCI) Message Protocol
is implemented in Keystone 2 generation 66AK2G SoC with the PMMC entity.
Add the ti-sci node representing this 66AK2G PMMC module.
Signed-off-by: Nishanth Menon <nm@ti.com>
[s-anna@ti.com: add unit address to DT node]
Signed-off-by: Suman Anna <s-anna@ti.com>
Signed-off-by: Santosh Shilimkar <ssantosh@kernel.org>
is implemented in Keystone 2 generation 66AK2G SoC with the PMMC entity.
Add the ti-sci node representing this 66AK2G PMMC module.
Signed-off-by: Nishanth Menon <nm@ti.com>
[s-anna@ti.com: add unit address to DT node]
Signed-off-by: Suman Anna <s-anna@ti.com>
Signed-off-by: Santosh Shilimkar <ssantosh@kernel.org>
arch/arm/boot/dts/keystone-k2g.dtsi | patch | blob | history |
index a789f75a1ed522e57b8a23f5306674d19e4db6ee..7f0f4180b3733f12894379f7b9f66641e83b6ed5 100644 (file)
interrupts = <GIC_SPI 324 IRQ_TYPE_LEVEL_HIGH>,
<GIC_SPI 327 IRQ_TYPE_LEVEL_HIGH>;
};
+
+ pmmc: pmmc@02921c00 {
+ compatible = "ti,k2g-sci";
+ /*
+ * In case of rare platforms that does not use k2g as
+ * system master, use /delete-property/
+ */
+ ti,system-reboot-controller;
+ mbox-names = "rx", "tx";
+ mboxes= <&msgmgr 5 2>,
+ <&msgmgr 0 0>;
+ reg-names = "debug_messages";
+ reg = <0x02921c00 0x400>;
+ };
};
};