rpmsg/hwspinlock.git
2014-09-16 Suman Annahwspinlock/core: add support for reserved locks hwspinlock-linux-3.14.y
2014-09-16 Suman Annahwspinlock/core: prepare core to support reserved locks
2014-09-16 Suman Annahwspinlock/core: prepare unregister code to support...
2014-09-16 Suman Annahwspinlock/omap: add support for dt nodes
2014-09-16 Suman Annahwspinlock/core: add common OF helpers
2014-09-16 Suman Annahwspinlock/core: maintain a list of registered hwspinlo...
2014-09-16 Suman AnnaDocumentation: dt: add the omap hwspinlock bindings...
2014-09-16 Suman AnnaDocumentation: dt: add common bindings for hwspinlock
2014-09-16 Suman Annahwspinlock: enable OMAP build for AM33xx, AM43xx &...
2014-09-16 Suman Annahwspinlock/omap: enable module before reading SYSSTATUS...
2014-06-09 Suman AnnaARM: OMAP5: hwmod data: add mmu data for ipu & dsp ti-linux-3.14.y-base
2014-06-09 Tony LindgrenARM: OMAP2+: Fix DMA hang after off-idle
2014-06-09 Roger QuadrosARM: OMAP2+: nand: Fix NAND on OMAP2 and OMAP3 boards
2014-06-09 Roger QuadrosARM: dts: omap5: Add clocks to USB3 PHY node
2014-06-09 Fabio Estevamusb: gadget: rndis: Include "u_rndis.h"
2014-06-09 Roger QuadrosARM: OMAP3: hwmod data: Correct clock domains for USB...
2014-06-09 Roger Quadrosmfd: omap-usb-tll: Update DT clock binding information
2014-06-09 Roger Quadrosmfd: omap-usb-host: Update DT clock binding information
2014-06-09 Roger Quadrosmfd: omap-usb-host: Use clock names as per function...
2014-06-09 Roger Quadrosmfd: omap-usb-host: Use proper clock name instead of...
2014-06-09 Roger Quadrosmfd: omap-usb-host: Always fail on clk_get() error
2014-06-09 Roger Quadrosmfd: omap-usb-host: Get clocks based on hardware revision
2014-06-09 Roger Quadrosmfd: omap-usb-host: Use resource managed clk_get()
2014-06-09 Colin Ian Kingmfd: omap-usb-tll: Fix cppcheck sizeof warning
2014-06-09 Roger Quadrosphy: omap: Depend on OMAP_OCP2SCP bus driver
2014-06-09 Roger Quadrosphy: ti-pipe3: Fix suspend/resume and module reload
2014-06-09 Roger Quadrosphy: ti-pipe3: streamline PHY operations
2014-06-09 Roger Quadrosphy: ti-pipe3: Don't get 'wkupclk' and 'refclk' for...
2014-06-09 Roger Quadrosphy: ti-pipe3: Add SATA DPLL support
2014-06-09 Roger Quadrosphy: ti-pipe3: cleanup clock handling
2014-06-09 Roger Quadrosphy: omap-control: update dra7 and am437 usb2 bindings
2014-06-09 Roger Quadrosphy: ti-pipe3: Add SATA compatible to Documentation...
2014-06-09 Kishon Vijay... Documentation: dt bindings: move ..usb/usb-phy.txt...
2014-06-09 Roger Quadrosphy: ti-pipe3: Add clocks to PIPE3 PHY Documentation...
2014-06-09 Roger Quadrosphy: omap-control: update dra7 and am437 usb2 Documenta...
2014-06-09 Roger Quadrosphy: omap-control: Update DT binding information
2014-06-09 Roger QuadrosARM: dts: Get rid of incompatible ids for hci-omap...
2014-06-09 Roger Quadrosata: ahci_platform: runtime resume the device before use
2014-06-09 Roger Quadrosata: ahci_platform: Manage SATA PHY
2014-06-09 Roger Quadrosata: ahci_platform: Update DT compatible list
2014-06-09 Roger Quadrosata: ahci_platform: Add DT compatible for Synopsis...
2014-06-09 Hans de Goedeahci-imx: Port to library-ised ahci_platform
2014-06-09 Olliver SchinaglARM: sunxi: Add support for Allwinner SUNXi SoCs sata...
2014-06-09 Hans de Goedeahci-platform: "Library-ise" suspend / resume functionality
2014-06-09 Hans de Goedeahci-platform: "Library-ise" ahci_probe functionality
2014-06-09 Hans de Goedeahci-platform: Add enable_ / disable_resources helper...
2014-06-09 Hans de Goedeahci-platform: Add support for an optional regulator...
2014-06-09 Hans de Goedeahci-platform: Add support for devices with more then...
2014-06-09 Hans de Goedelibahci: Allow drivers to override start_engine
2014-06-09 Paul Gortmakerata: delete non-required instances of include <linux...
2014-06-07 Santosh ShilimkarARM: OMAP4: Fix the boot regression with CPU_IDLE enabled
2014-06-07 Peter UjfalusiARM: omap5: hwmod_data: Correct IDLEMODE for McPDM
2014-06-07 Johan Hovoldnet: cpsw: add missing of_node_put
2014-06-07 Johan Hovoldnet: cpsw: fix null dereference at probe
2014-06-07 Johan HovoldRevert "net: eth: cpsw: Correctly attach to GPIO bitban...
2014-06-07 Suman AnnaARM: dts: AM3517: Disable absent IPs inherited from...
2014-06-07 Suman AnnaARM: dts: OMAP2: Fix interrupts for OMAP2420 mailbox
2014-06-07 Suman AnnaARM: dts: OMAP5: Add mailbox dt node to fix boot warning
2014-06-07 Joel FernandesARM: OMAP5: Switch to THUMB mode if needed on secondary CPU
2014-06-07 Dave GerlachARM: dts: am437x-gp-evm: Do not reset gpio5
2014-06-07 Tony LindgrenARM: dts: Fix GPMC timings for LAN9220
2014-06-07 Tony LindgrenARM: OMAP2+: Fix GPMC remap for devices using an offset
2014-06-07 Tony LindgrenARM: OMAP2+: Fix oops for GPMC free
2014-06-07 Daniel Mackusb: phy: am335x-control: wait 1ms after power-up trans...
2014-06-07 Kishon Vijay... ARM: OMAP2+: Fix config name for USB3 PHY
2014-06-07 Peter UjfalusiARM: dts: dra7xx-clocks: Correct mcasp2_ahclkx_mux...
2014-06-07 Tomi Valkeinenvideo: Kconfig: move drm and fb into separate menus
2014-06-07 Tomi Valkeinenfbdev: move fbdev core files to separate directory
2014-06-07 Tomi Valkeinenvideo: move fbdev to drivers/video/fbdev
2014-06-07 Roger Quadrosusb: dwc3: core: Fix gadget for system suspend/resume
2014-06-07 Roger Quadrosusb: gadget: zero: Fix SuperSpeed enumeration for alter...
2014-06-07 Mathias Krauseusb: phy: return an error in usb_get_phy() if try_modul...
2014-06-07 Daniel Mackusb: musb: dsps: move debugfs_remove_recursive()
2014-06-07 Jack Phamusb: dwc3: gadget: Iterate only over valid endpoints
2014-06-07 Felipe Balbiusb: musb: omap2430: make sure clocks are enabled when...
2014-06-07 Felipe Balbiusb: musb: fix PHY power on/off
2014-06-07 Tomi Valkeinendrm/omap: fix the handling of fb ref counts
2014-06-07 Grazvydas Ignotasdrm/omap: fix plane rotation
2014-06-07 Archit Tanejadrm/omap: protect omap_crtc's event with event_lock...
2014-06-07 Archit Tanejadrm/omap: Use old_fb to synchronize between successive...
2014-06-07 Matt Roperdrm: Replace crtc fb with primary plane fb (v3)
2014-06-07 Tomi Valkeinendrm/omap: remove extra plane->destroy from crtc destroy
2014-06-07 Archit Tanejadrm/omap: Fix crash when using LCD3 overlay manager
2014-06-07 Archit Tanejadrm/omap: gem sync: wait on correct events
2014-06-07 Tomi Valkeinendrm/omap: remove warn from debugfs
2014-06-07 Tomi Valkeinendrm/omap: print warning when rotating non-TILER fb
2014-06-07 Jyri SarhaOMAPDSS: Change struct reg_field to dispc_reg_field
2014-06-07 Jyri SarhaOMAPDSS: Take pixelclock unit change into account in...
2014-06-07 Tomi ValkeinenOMAPDSS: fix shared irq handlers
2014-06-07 Tomi ValkeinenOMAPDSS: fix rounding when calculating fclk rate
2014-06-07 Tomi Valkeinendrm/omap: fix missing unref to fb's buf object
2014-06-07 Tomi Valkeinendrm/omap: fix enabling/disabling of video pipeline
2014-06-07 Tomi Valkeinendrm/omap: fix missing disable for unused encoder
2014-06-07 Tomi Valkeinendrm/omap: fix race issue when unloading omapdrm
2014-06-07 Tomi Valkeinendrm/omap: fix uninit order in pdev_remove()
2014-06-07 Tomi Valkeinendrm/omap: fix output enable/disable sequence
2014-06-07 Sekhar Noridma: edma: fix incorrect SG list handling
2014-06-07 Mugunthan V Ndrivers: net: cpsw: enable interrupts after napi enable...
2014-06-07 Mugunthan V Ndrivers: net: cpsw: discard all packets received when...
2014-06-07 Suman AnnaARM: OMAP2+: hwmod: fix missing braces in _init()
next