rpmsg/hwspinlock.git
2020-12-08 Suman Annadt-bindings: hwlock: Update OMAP HwSpinlock binding... hwspinlock-linux-5.4.y
2020-10-08 Suman Annadt-bindings: hwlock: omap: Fix warnings with k3.yaml
2020-09-11 Suman Annadt-bindings: hwlock: omap: Convert binding to YAML
2019-12-02 Baolin Wanghwspinlock: Remove BUG_ON() from the hwspinlock core
2019-11-25 Linus TorvaldsLinux 5.4
2019-11-24 Linus TorvaldsMerge branch 'fixes' of git://git./linux/kernel/git...
2019-11-24 Maxime Bizoncramfs: fix usage on non-MTD device
2019-11-23 Linus TorvaldsMerge tag 'for_linus' of git://git./linux/kernel/git...
2019-11-23 Linus TorvaldsMerge branch 'for-linus' of git://git./linux/kernel...
2019-11-22 Lyude PaulRevert "Input: synaptics - enable RMI mode for X1 Extre...
2019-11-22 Linus TorvaldsMerge git://git./linux/kernel/git/netdev/net
2019-11-22 Marc Dionneafs: Fix large file support
2019-11-22 Marc Dionneafs: Fix possible assert with callbacks from yfs servers
2019-11-22 Hayes Wangr8152: avoid to call napi_disable twice
2019-11-22 Linus TorvaldsMerge branch 'akpm' (patches from Andrew)
2019-11-22 David S. MillerMerge tag 'linux-can-fixes-for-5.4-20191122' of git...
2019-11-22 Stefano GarzarellaMAINTAINERS: Add myself as maintainer of virtio-vsock
2019-11-22 Florian Westphaludp: drop skb extensions before marking skb stateless
2019-11-22 Dan Carpenternet: rtnetlink: prevent underflows in do_setvfinfo()
2019-11-22 Linus TorvaldsMerge tag 'pm-5.4-final' of git://git./linux/kernel...
2019-11-22 Linus TorvaldsMerge tag 'drm-fixes-2019-11-22' of git://anongit.freed...
2019-11-22 Andrey Ryabininmm/ksm.c: don't WARN if page is still mapped in remove_...
2019-11-22 David Hildenbrandmm/memory_hotplug: don't access uninitialized memmaps...
2019-11-22 Joseph QiRevert "fs: ocfs2: fix possible null-pointer dereferenc...
2019-11-22 Pankaj Sharmacan: m_can_platform: remove unnecessary m_can_class_res...
2019-11-22 Pankaj Sharmacan: m_can_platform: set net_device structure as driver...
2019-11-22 David S. MillerMerge branch 'hv_netvsc-Fix-send-indirection-table...
2019-11-22 Haiyang Zhanghv_netvsc: Fix send_table offset in case of a host bug
2019-11-22 Haiyang Zhanghv_netvsc: Fix offset usage in netvsc_send_table()
2019-11-22 Maciej Żenczykowskinet-ipv6: IPV6_TRANSPARENT - check NET_RAW prior to...
2019-11-22 Dave AirlieMerge tag 'drm-intel-fixes-2019-11-21' of git://anongit...
2019-11-21 Linus TorvaldsMerge tag 'arm64-fixes' of git://git./linux/kernel...
2019-11-21 Martin Habetssfc: Only cancel the PPS workqueue if it exists
2019-11-21 Linus TorvaldsMerge tag 'for-linus-20191121' of git://git.kernel...
2019-11-21 Linus TorvaldsMerge tag 'gpio-v5.4-5' of git://git./linux/kernel...
2019-11-21 Linus TorvaldsMerge tag 'for-linus-2019-11-21' of git://git./linux...
2019-11-21 Oliver Neukumnfc: port100: handle command failure cleanly
2019-11-21 Chris Wilsondrm/i915/fbdev: Restore physical addresses for fb_mmap()
2019-11-21 Eric Dumazetnet-sysfs: fix netdev_queue_add_kobject() breakage
2019-11-21 Dave AirlieMerge tag 'drm-fixes-5.4-2019-11-20' of git://people...
2019-11-20 Alex DeucherRevert "drm/amd/display: enable S/G for RAVEN chip"
2019-11-20 Alex Deucherdrm/amdgpu: disable gfxoff on original raven
2019-11-20 Alex Deucherdrm/amdgpu: disable gfxoff when using register read...
2019-11-20 Evan Quandrm/amd/powerplay: correct fine grained dpm force level...
2019-11-20 Evan Quandrm/amd/powerplay: issue no PPSMC_MSG_GetCurrPkgPwr...
2019-11-20 Alex Deucherdrm/amdgpu: remove experimental flag for Navi14
2019-11-20 David S. MillerMerge tag 'mlx5-fixes-2019-11-20' of git://git./linux...
2019-11-20 Prashant Malanir8152: Re-order napi_disable in rtl8152_close
2019-11-20 David S. MillerMerge branch 'qca_spi-fixes'
2019-11-20 Stefan Wahrennet: qca_spi: Move reset_count to struct qcaspi
2019-11-20 Michael Heimpoldnet: qca_spi: fix receive buffer size check
2019-11-20 David S. MillerMerge branch 'ibmvnic-regression'
2019-11-20 Juliet Kimnet/ibmvnic: Ignore H_FUNCTION return from H_EOI to...
2019-11-20 Juliet KimRevert "net/ibmvnic: Fix EOI when running in XIVE mode"
2019-11-20 Eran Ben Elishanet/mlxfw: Verify FSM error code translation doesn...
2019-11-20 Shani Shappnet/mlx5: Update the list of the PCI supported devices
2019-11-20 Maor Gottliebnet/mlx5: Fix auto group size calculation
2019-11-20 Marina Varshavernet/mlx5e: Add missing capability bit check for IP...
2019-11-20 Eran Ben Elishanet/mlx5e: Do not use non-EXT link modes in EXT mode
2019-11-20 Roi Dayannet/mlx5e: Fix set vf link state error flow
2019-11-20 Alex Veskernet/mlx5: DR, Limit STE hash table enlarge based on...
2019-11-20 Alex Veskernet/mlx5: DR, Skip rehash for tables with byte mask...
2019-11-20 Alex Veskernet/mlx5: DR, Fix invalid EQ vector number on CQ creation
2019-11-20 Vlad Buslovnet/mlx5e: Reorder mirrer action parsing to check for...
2019-11-20 Eli Cohennet/mlx5e: Fix ingress rate configuration for representors
2019-11-20 Eli Cohennet/mlx5e: Fix error flow cleanup in mlx5e_tc_tun_creat...
2019-11-20 David S. MillerMerge branch 's390-fixes'
2019-11-20 Julian Wiedmanns390/qeth: return proper errno on IO error
2019-11-20 Julian Wiedmanns390/qeth: fix potential deadlock on workqueue flush
2019-11-20 Hangbin Liuipv6/route: return if there is no fib_nh_gw_family
2019-11-20 Jouni Hogandernet-sysfs: Fix reference count leak in rx|netdev_queue_...
2019-11-20 Pavel Tatashinarm64: uaccess: Remove uaccess_*_not_uao asm macros
2019-11-20 Pavel Tatashinarm64: uaccess: Ensure PAN is re-enabled after unhandle...
2019-11-20 Luc Van Oostenryckfork: fix pidfd_poll()'s return type
2019-11-20 Rafael J. WysockiPM: QoS: Invalidate frequency QoS requests after removal
2019-11-20 Wei Wangvirtio_balloon: fix shrinker count
2019-11-20 Michael S.... virtio_balloon: fix shrinker scan number of pages
2019-11-20 Geert Uytterhoevenmdio_bus: Fix init if CONFIG_RESET_CONTROLLER=n
2019-11-20 David S. MillerRevert "mdio_bus: fix mdio_register_device when RESET_C...
2019-11-20 Huazhong Tannet: hns3: fix a wrong reset interrupt status mask
2019-11-20 Chuhong Yuannet: fec: fix clock count mis-match
2019-11-20 Davide Carattinet/sched: act_pedit: fix WARN() in the traffic path
2019-11-20 Russell Kingnet: phylink: fix link mode modification in PHY mode
2019-11-20 Russell Kingnet: phylink: update documentation on create and destroy
2019-11-20 Corinna Vinschenr8169: disable TSO on a single version of RTL8168c...
2019-11-20 Zhu YanjunMAINTAINERS: forcedeth: Change Zhu Yanjun's email address
2019-11-19 Ivan Khoronzhuktaprio: don't reject same mqprio settings
2019-11-19 Willem de Bruijnnet/tls: enable sk_msg redirect to tls socket egress
2019-11-19 David Howellsafs: Fix missing timeout reset
2019-11-19 Adi Sureshgve: fix dma sync bug where not all pages synced
2019-11-19 Matthew Aulddrm/i915: make pool objects read-only
2019-11-19 Geert Uytterhoevenmdio_bus: Fix init if CONFIG_RESET_CONTROLLER=n
2019-11-19 Sun Kenbd:fix memory leak in nbd_get_socket()
2019-11-19 Laurent Viviervirtio_console: allocate inbufs in add_port() only...
2019-11-19 Halil Pasicvirtio_ring: fix return code on DMA mapping fails
2019-11-19 Marek Behúnmdio_bus: fix mdio_register_device when RESET_CONTROLLE...
2019-11-19 Marcelo Ricardo... net/ipv4: fix sysctl max for fib_multipath_hash_policy
2019-11-19 Chuhong Yuanphy: mdio-sun4i: add missed regulator_disable in remove
2019-11-19 Tariq Toukannet/mlx4_en: Fix wrong limitation for number of TX...
2019-11-19 Xin Longnet: sched: ensure opts_len <= IP_TUNNEL_OPTS_MAX in...
next