summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: c0f2190)
raw | patch | inline | side by side (parent: c0f2190)
author | Suman Anna <s-anna@ti.com> | |
Thu, 7 Aug 2014 19:26:00 +0000 (14:26 -0500) | ||
committer | Suman Anna <s-anna@ti.com> | |
Mon, 4 Mar 2019 16:02:35 +0000 (10:02 -0600) |
The omap_rproc_reserve_cma() function is not defined at the moment.
This prototype was to be used to define a function to declare a
remoteproc device-specific CMA pool.
The remoteproc devices will be defined through DT going forward. A
device specific CMA pool will be defined under the reserved-memory
node, and will be associated with the appropriate remoteproc device
node. This function prototype will no longer be needed and has
therefore been cleaned up.
Signed-off-by: Suman Anna <s-anna@ti.com>
This prototype was to be used to define a function to declare a
remoteproc device-specific CMA pool.
The remoteproc devices will be defined through DT going forward. A
device specific CMA pool will be defined under the reserved-memory
node, and will be associated with the appropriate remoteproc device
node. This function prototype will no longer be needed and has
therefore been cleaned up.
Signed-off-by: Suman Anna <s-anna@ti.com>
include/linux/platform_data/remoteproc-omap.h | patch | blob | history |
diff --git a/include/linux/platform_data/remoteproc-omap.h b/include/linux/platform_data/remoteproc-omap.h
index 8066fa04eac375255244750958037c179d968acc..55e3c007e264f2f3591283be422e6c54594e070a 100644 (file)
int (*device_shutdown)(struct platform_device *pdev);
};
-#if defined(CONFIG_OMAP_REMOTEPROC) || defined(CONFIG_OMAP_REMOTEPROC_MODULE)
-
-void __init omap_rproc_reserve_cma(void);
-
-#else
-
-static inline void __init omap_rproc_reserve_cma(void)
-{
-}
-
-#endif
-
#endif /* _PLAT_REMOTEPROC_H */