rpmsg/remoteproc.git
2020-01-13 Suman Annaremoteproc: add infrastructure support to allow pre...
2020-01-13 Suman AnnaTEMP: samples/rpmsg: add compatible to support PDK...
2020-01-13 Suman Annaarm64: dts: ti: k3-j721e: Add aliases for R5F rproc...
2020-01-13 Suman Annaarm64: dts: ti: k3-j721e-som-p0: Reserve memory for...
2020-01-13 Suman Annaarm64: dts: ti: k3-j721e-som-p0: Add DDR carveout memor...
2020-01-13 Suman Annaarm64: dts: ti: k3-j721e-common-proc-board: Add mailbox...
2020-01-13 Suman Annaarm64: dts: ti: k3-j721e-main: Configure MAIN R5FSS0...
2020-01-13 Suman Annaarm64: dts: ti: k3-j721e-main: Add MAIN domain R5F...
2020-01-13 Suman Annaarm64: dts: ti: k3-j721e-mcu: Add MCU domain R5F cluste...
2020-01-13 Suman Annaarm64: dts: ti: k3-am65-mcu: Reserve some MCU SRAM...
2020-01-13 Suman Annaarm64: dts: ti: k3-am65: Add aliases for R5F rproc...
2020-01-13 Suman AnnaTEMP: arm64: dts: ti: k3-am654-base-board: Increase...
2020-01-13 Suman Annaarm64: dts: ti: k3-am654-base-board: Reserve memory...
2020-01-13 Suman Annaarm64: dts: ti: k3-am654-base-board: Add DDR carveout...
2020-01-13 Suman Annaarm64: dts: ti: k3-am654-base-board: Add mailboxes...
2020-01-13 Suman Annaarm64: dts: ti: k3-am65-mcu: Add MCU domain R5F cluster...
2020-01-13 Suman Annaremoteproc/k3-r5: add a trace to print missing ids
2020-01-13 Suman Annaremoteproc/k3-r5: Add loading support for on-chip SRAM...
2020-01-13 Suman Annaremoteproc/k3-r5: Initialize TCM memories for ECC
2020-01-13 Suman Annaremoteproc/k3-r5: Add a remoteproc driver for R5F subsystem
2020-01-13 Suman Annaremoteproc/k3-r5: Add TI-SCI processor control helper...
2020-01-13 Suman Annadt-bindings: remoteproc: Add bindings for R5F subsystem...
2020-01-13 Suman Annaremoteproc: use a local copy for the name field
2020-01-13 Loic Pallardyremoteproc: add prepare and unprepare ops
2020-01-13 Suman Annaremoteproc/omap: Check for undefined mailbox messages
2020-01-09 Suman AnnaMerge branch 'mailbox-linux-5.4.y' of git://git.ti...
2020-01-07 Suman AnnaARM: dts: da850: Add alias for DSP node
2020-01-07 Suman Annaremoteproc/davinci: Add a trace to print missing ids
2020-01-07 Suman Annaremoteproc/davinci: Switch a debug trace statement...
2020-01-07 Tero Kristoremoteproc: fall back to using parent memory pool if...
2020-01-07 Ohad Ben-Cohenrpmsg: add a description field
2020-01-07 Subramaniam... remoteproc: add an api to do pa to da conversion
2020-01-07 Suman Annaremoteproc: add api for retrieving a rproc unique id
2020-01-07 Suman Annaremoteproc: Fix and restore the parenting hierarchy...
2019-12-09 Krzysztof Kozlowskirpmsg: Fix Kconfig indentation
2019-12-09 Christophe... rpmsg: char: Simplify 'rpmsg_eptdev_release()'
2019-12-09 Navid Emamdoostrpmsg: char: release allocated memory
2019-12-09 Clement Legerremoteproc: Fix wrong rvring index computation
2019-12-09 Ben Dooks ... remoteproc: fix argument 2 of rproc_mem_entry_init
2019-12-09 Ding Xiangremoteproc: debug: Remove unneeded NULL check
2019-12-09 Clement Legerremoteproc: remove useless typedef
2019-12-02 Suman Annaarm64: dts: ti: k3-j721e-common-proc-board: Add IPC...
2019-12-02 Suman Annaarm64: dts: ti: k3-j721e-main: Add mailbox cluster...
2019-12-02 Suman Annaarm64: dts: ti: k3-am65-base-board: Add IPC sub-mailbox...
2019-12-02 Suman Annaarm64: dts: ti: k3-am65-main: Add mailbox cluster nodes
2019-12-02 Brandon Maiermailbox/omap: Handle if CONFIG_PM is disabled
2019-11-25 Linus TorvaldsLinux 5.4
2019-11-24 Linus TorvaldsMerge branch 'fixes' of git://git./linux/kernel/git...
2019-11-24 Maxime Bizoncramfs: fix usage on non-MTD device
2019-11-23 Linus TorvaldsMerge tag 'for_linus' of git://git./linux/kernel/git...
2019-11-23 Linus TorvaldsMerge branch 'for-linus' of git://git./linux/kernel...
2019-11-22 Lyude PaulRevert "Input: synaptics - enable RMI mode for X1 Extre...
2019-11-22 Linus TorvaldsMerge git://git./linux/kernel/git/netdev/net
2019-11-22 Marc Dionneafs: Fix large file support
2019-11-22 Marc Dionneafs: Fix possible assert with callbacks from yfs servers
2019-11-22 Hayes Wangr8152: avoid to call napi_disable twice
2019-11-22 Linus TorvaldsMerge branch 'akpm' (patches from Andrew)
2019-11-22 David S. MillerMerge tag 'linux-can-fixes-for-5.4-20191122' of git...
2019-11-22 Stefano GarzarellaMAINTAINERS: Add myself as maintainer of virtio-vsock
2019-11-22 Florian Westphaludp: drop skb extensions before marking skb stateless
2019-11-22 Dan Carpenternet: rtnetlink: prevent underflows in do_setvfinfo()
2019-11-22 Linus TorvaldsMerge tag 'pm-5.4-final' of git://git./linux/kernel...
2019-11-22 Linus TorvaldsMerge tag 'drm-fixes-2019-11-22' of git://anongit.freed...
2019-11-22 Andrey Ryabininmm/ksm.c: don't WARN if page is still mapped in remove_...
2019-11-22 David Hildenbrandmm/memory_hotplug: don't access uninitialized memmaps...
2019-11-22 Joseph QiRevert "fs: ocfs2: fix possible null-pointer dereferenc...
2019-11-22 Pankaj Sharmacan: m_can_platform: remove unnecessary m_can_class_res...
2019-11-22 Pankaj Sharmacan: m_can_platform: set net_device structure as driver...
2019-11-22 David S. MillerMerge branch 'hv_netvsc-Fix-send-indirection-table...
2019-11-22 Haiyang Zhanghv_netvsc: Fix send_table offset in case of a host bug
2019-11-22 Haiyang Zhanghv_netvsc: Fix offset usage in netvsc_send_table()
2019-11-22 Maciej ┼╗enczykowskinet-ipv6: IPV6_TRANSPARENT - check NET_RAW prior to...
2019-11-22 Dave AirlieMerge tag 'drm-intel-fixes-2019-11-21' of git://anongit...
2019-11-21 Linus TorvaldsMerge tag 'arm64-fixes' of git://git./linux/kernel...
2019-11-21 Martin Habetssfc: Only cancel the PPS workqueue if it exists
2019-11-21 Linus TorvaldsMerge tag 'for-linus-20191121' of git://git.kernel...
2019-11-21 Linus TorvaldsMerge tag 'gpio-v5.4-5' of git://git./linux/kernel...
2019-11-21 Linus TorvaldsMerge tag 'for-linus-2019-11-21' of git://git./linux...
2019-11-21 Oliver Neukumnfc: port100: handle command failure cleanly
2019-11-21 Chris Wilsondrm/i915/fbdev: Restore physical addresses for fb_mmap()
2019-11-21 Eric Dumazetnet-sysfs: fix netdev_queue_add_kobject() breakage
2019-11-21 Dave AirlieMerge tag 'drm-fixes-5.4-2019-11-20' of git://people...
2019-11-20 Alex DeucherRevert "drm/amd/display: enable S/G for RAVEN chip"
2019-11-20 Alex Deucherdrm/amdgpu: disable gfxoff on original raven
2019-11-20 Alex Deucherdrm/amdgpu: disable gfxoff when using register read...
2019-11-20 Evan Quandrm/amd/powerplay: correct fine grained dpm force level...
2019-11-20 Evan Quandrm/amd/powerplay: issue no PPSMC_MSG_GetCurrPkgPwr...
2019-11-20 Alex Deucherdrm/amdgpu: remove experimental flag for Navi14
2019-11-20 David S. MillerMerge tag 'mlx5-fixes-2019-11-20' of git://git./linux...
2019-11-20 Prashant Malanir8152: Re-order napi_disable in rtl8152_close
2019-11-20 David S. MillerMerge branch 'qca_spi-fixes'
2019-11-20 Stefan Wahrennet: qca_spi: Move reset_count to struct qcaspi
2019-11-20 Michael Heimpoldnet: qca_spi: fix receive buffer size check
2019-11-20 David S. MillerMerge branch 'ibmvnic-regression'
2019-11-20 Juliet Kimnet/ibmvnic: Ignore H_FUNCTION return from H_EOI to...
2019-11-20 Juliet KimRevert "net/ibmvnic: Fix EOI when running in XIVE mode"
2019-11-20 Eran Ben Elishanet/mlxfw: Verify FSM error code translation doesn...
2019-11-20 Shani Shappnet/mlx5: Update the list of the PCI supported devices
2019-11-20 Maor Gottliebnet/mlx5: Fix auto group size calculation
2019-11-20 Marina Varshavernet/mlx5e: Add missing capability bit check for IP...
next