1 * Cadence MACB/GEM Ethernet controller
3 Required properties:
4 - compatible: Should be "cdns,[<chip>-]{macb|gem}"
5 Use "cdns,at91rm9200-emac" Atmel at91rm9200 SoC.
6 Use "cdns,at91sam9260-macb" for Atmel at91sam9 SoCs or the 10/100Mbit IP
7 available on sama5d3 SoCs.
8 Use "cdns,np4-macb" for NP4 SoC devices.
9 Use "cdns,at32ap7000-macb" for other 10/100 usage or use the generic form: "cdns,macb".
10 Use "cdns,pc302-gem" for Picochip picoXcell pc302 and later devices based on
11 the Cadence GEM, or the generic form: "cdns,gem".
12 Use "atmel,sama5d2-gem" for the GEM IP (10/100) available on Atmel sama5d2 SoCs.
13 Use "atmel,sama5d3-macb" for the 10/100Mbit IP available on Atmel sama5d3 SoCs.
14 Use "atmel,sama5d3-gem" for the Gigabit IP available on Atmel sama5d3 SoCs.
15 Use "atmel,sama5d4-gem" for the GEM IP (10/100) available on Atmel sama5d4 SoCs.
16 Use "cdns,zynq-gem" Xilinx Zynq-7xxx SoC.
17 Use "cdns,zynqmp-gem" for Zynq Ultrascale+ MPSoC.
18 Or the generic form: "cdns,emac".
19 - reg: Address and length of the register set for the device
20 - interrupts: Should contain macb interrupt
21 - phy-mode: See ethernet.txt file in the same directory.
22 - clock-names: Tuple listing input clock names.
23 Required elements: 'pclk', 'hclk'
24 Optional elements: 'tx_clk'
25 Optional elements: 'rx_clk' applies to cdns,zynqmp-gem
26 Optional elements: 'tsu_clk'
27 - clocks: Phandles to input clocks.
29 Optional properties for PHY child node:
30 - reset-gpios : Should specify the gpio for phy reset
31 - magic-packet : If present, indicates that the hardware supports waking
32 up via magic packet.
33 - phy-handle : see ethernet.txt file in the same directory
35 Examples:
37 macb0: ethernet@fffc4000 {
38 compatible = "cdns,at32ap7000-macb";
39 reg = <0xfffc4000 0x4000>;
40 interrupts = <21>;
41 phy-mode = "rmii";
42 local-mac-address = [3a 0e 03 04 05 06];
43 clock-names = "pclk", "hclk", "tx_clk";
44 clocks = <&clkc 30>, <&clkc 30>, <&clkc 13>;
45 ethernet-phy@1 {
46 reg = <0x1>;
47 reset-gpios = <&pioE 6 1>;
48 };
49 };